Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|
| 43034S |
Seal Type
N/A
4S |
Shaft Size N/A 2.25 in57.15 mm | Outer Diameter N/A 2.879 in73.127 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 450441 |
Seal Type
N/A
45 |
Shaft Size N/A 2.25 in57.15 mm | Outer Diameter N/A 3.001 in76.225 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 450737 |
Seal Type
N/A
45 |
Shaft Size N/A 2.25 in57.15 mm | Outer Diameter N/A 3.194 in81.128 mm | Overall Width N/A 0.437 in11.1 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 454136N |
Seal Type
N/A
45 |
Shaft Size N/A 2.25 in57.15 mm | Outer Diameter N/A 3.355 in85.217 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Polyacrylate |
CAD
N/A
|
Add To Cart
Request Quote |
| 470737 |
Seal Type
N/A
47 |
Shaft Size N/A 2.25 in57.15 mm | Outer Diameter N/A 3.194 in81.128 mm | Overall Width N/A 0.437 in11.1 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 470737N |
Seal Type
N/A
47 |
Shaft Size N/A 2.25 in57.15 mm | Outer Diameter N/A 3.194 in81.128 mm | Overall Width N/A 0.437 in11.1 mm | Material N/A Polyacrylate |
CAD
N/A
|
Add To Cart
Request Quote |
| 471138 |
Seal Type
N/A
47 |
Shaft Size N/A 2.25 in57.15 mm | Outer Diameter N/A 3.13 in79.502 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 471272 |
Seal Type
N/A
47 |
Shaft Size N/A 2.25 in57.15 mm | Outer Diameter N/A 3.005 in76.327 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 471272N |
Seal Type
N/A
47 |
Shaft Size N/A 2.25 in57.15 mm | Outer Diameter N/A 3.005 in76.327 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Polyacrylate |
CAD
N/A
|
Add To Cart
Request Quote |
| 471272V |
Seal Type
N/A
47 |
Shaft Size N/A 2.25 in57.15 mm | Outer Diameter N/A 3.005 in76.327 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
Add To Cart
Request Quote |
| 471341 |
Seal Type
N/A
47 |
Shaft Size N/A 2.25 in57.15 mm | Outer Diameter N/A 3.001 in76.225 mm | Overall Width N/A 0.437 in11.1 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 471341N |
Seal Type
N/A
47 |
Shaft Size N/A 2.25 in57.15 mm | Outer Diameter N/A 3.001 in76.225 mm | Overall Width N/A 0.437 in11.1 mm | Material N/A Polyacrylate |
CAD
N/A
|
Add To Cart
Request Quote |
| 475234N |
Seal Type
N/A
47 |
Shaft Size N/A 2.25 in57.15 mm | Outer Diameter N/A 3.628 in92.151 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Polyacrylate |
CAD
N/A
|
Add To Cart
Request Quote |
| 472636 |
Seal Type
N/A
47 |
Shaft Size N/A 2.25 in57.15 mm | Outer Diameter N/A 3.256 in82.702 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 472920 |
Seal Type
N/A
47 |
Shaft Size N/A 2.25 in57.15 mm | Outer Diameter N/A 3.376 in85.75 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 55337 |
Seal Type
N/A
5L |
Shaft Size N/A 2.25 in57.15 mm | Outer Diameter N/A 3.881 in98.577 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Leather | CAD N/A |
Add To Cart
Request Quote |
| 473473 |
Seal Type
N/A
47 |
Shaft Size N/A 2.25 in57.15 mm | Outer Diameter N/A 3.066 in77.876 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 710026 | Seal Type N/A | Shaft Size N/A 2.25 in57.15 mm | Outer Diameter N/A 2.755 in69.977 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Urethane | CAD N/A |
Add To Cart
Request Quote |
| 710041 | Seal Type N/A | Shaft Size N/A 2.25 in57.15 mm | Outer Diameter N/A 2.755 in69.977 mm | Overall Width N/A 0.281 in7.137 mm | Material N/A Urethane | CAD N/A |
Add To Cart
Request Quote |
| 710045 |
Seal Type
N/A
VRS1 |
Shaft Size N/A 2.25 in57.15 mm | Outer Diameter N/A 2.84 in72.136 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 712250 |
Seal Type
N/A
47 |
Shaft Size N/A 2.25 in57.15 mm | Outer Diameter N/A 3.005 in76.327 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
Add To Cart
Request Quote |
| 712512 | Seal Type N/A 55 | Shaft Size N/A 2.25 in57.15 mm | Outer Diameter N/A 3.26 in82.804 mm | Overall Width N/A 0.551 in13.995 mm | Material N/A Polyacrylate | CAD N/A |
Add To Cart
Request Quote |
| 722109 |
Seal Type
N/A
VRS1 |
Shaft Size N/A 2.25 in57.15 mm | Outer Diameter N/A 2.733 in69.418 mm | Overall Width N/A 0.539 in13.691 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 722250 |
Seal Type
N/A
90 |
Shaft Size N/A 2.25 in57.15 mm | Outer Diameter N/A 4.069 in103.353 mm | Overall Width N/A 1.092 in27.737 mm | Material N/A Polyacrylate | CAD N/A |
Add To Cart
Request Quote |
| 7937N |
Seal Type
N/A
41 |
Shaft Size N/A 2.25 in57.15 mm | Outer Diameter N/A 3.066 in77.876 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Polyacrylate |
CAD
N/A
|
Add To Cart
Request Quote |