Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|
| 710271 |
Seal Type
N/A
32 |
Shaft Size N/A 2.283 in58 mm | Outer Diameter N/A 2.921 in74.2 mm | Overall Width N/A 0.394 in10 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 710439 |
Seal Type
N/A
74 |
Shaft Size N/A 2.283 in58 mm | Outer Diameter N/A 2.878 in73.1 mm | Overall Width N/A 0.335 in8.5 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 710910 |
Seal Type
N/A
32 |
Shaft Size N/A 2.283 in58 mm | Outer Diameter N/A 2.764 in7.2 mm | Overall Width N/A 0.315 in8 mm | Material N/A Polyacrylate |
CAD
N/A
|
Add To Cart
Request Quote |
| 710667 |
Seal Type
N/A
40 |
Shaft Size N/A 2.283 in58 mm | Outer Diameter N/A 3.091 in78.5 mm | Overall Width N/A 0.394 in10 mm | Material N/A Fluoro-Elastomer | CAD N/A |
Add To Cart
Request Quote |
| 710623 |
Seal Type
N/A
32 |
Shaft Size N/A 2.294 in58.268 mm | Outer Diameter N/A 3.236 in82.194 mm | Overall Width N/A 0.352 in8.941 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
Add To Cart
Request Quote |
| 204035 |
Seal Type
N/A
204 |
Shaft Size N/A 2.296 in58.318 mm | Outer Diameter N/A 3.153 in80.086 mm | Overall Width N/A 0.359 in9.119 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 205035 |
Seal Type
N/A
205 |
Shaft Size N/A 2.296 in58.318 mm | Outer Diameter N/A 3.153 in80.086 mm | Overall Width N/A 0.359 in9.119 mm | Material N/A Felt | CAD N/A |
Add To Cart
Request Quote |
| 710902 |
Seal Type
N/A
79 |
Shaft Size N/A 2.3 in58.42 mm | Outer Diameter N/A 3.33 in84.582 mm | Overall Width N/A 0.425 in10.795 mm | Material N/A Fluoro-Elastomer | CAD N/A |
Add To Cart
Request Quote |
| 141BULK | Seal Type N/A | Shaft Size N/A 2.3 in58.42 mm | Outer Diameter N/A 2.506 in63.652 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 141PKG | Seal Type N/A | Shaft Size N/A 2.3 in58.42 mm | Outer Diameter N/A 2.506 in63.652 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 710756 |
Seal Type
N/A
40 |
Shaft Size N/A 2.307 in58.598 mm | Outer Diameter N/A 3.165 in80.391 mm | Overall Width N/A 0.394 in10.008 mm | Material N/A Polyacrylate | CAD N/A |
Add To Cart
Request Quote |
| 442874 |
Seal Type
N/A
44 |
Shaft Size N/A 2.312 in58.725 mm | Outer Diameter N/A 3.005 in76.327 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 450133 |
Seal Type
N/A
45 |
Shaft Size N/A 2.312 in58.725 mm | Outer Diameter N/A 3.376 in85.75 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 450317 |
Seal Type
N/A
45 |
Shaft Size N/A 2.312 in58.725 mm | Outer Diameter N/A 3.256 in82.702 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 416444 |
Seal Type
N/A
41 |
Shaft Size N/A 2.312 in58.725 mm | Outer Diameter N/A 3.505 in89.027 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 410694 |
Seal Type
N/A
41 |
Shaft Size N/A 2.312 in58.725 mm | Outer Diameter N/A 3.355 in85.217 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 411160V |
Seal Type
N/A
41 |
Shaft Size N/A 2.312 in58.725 mm | Outer Diameter N/A 3.005 in76.327 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
Add To Cart
Request Quote |
| 455321 |
Seal Type
N/A
45 |
Shaft Size N/A 2.312 in58.725 mm | Outer Diameter N/A 3.756 in95.402 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 5924 |
Seal Type
N/A
4L |
Shaft Size N/A 2.312 in58.725 mm | Outer Diameter N/A 3.318 in84.277 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Leather | CAD N/A |
Add To Cart
Request Quote |
| 472150 |
Seal Type
N/A
47 |
Shaft Size N/A 2.312 in58.725 mm | Outer Diameter N/A 3.13 in79.502 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 411394 |
Seal Type
N/A
41 |
Shaft Size N/A 2.312 in58.725 mm | Outer Diameter N/A 3.256 in82.702 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 4131 |
Seal Type
N/A
287 |
Shaft Size N/A 2.312 in58.725 mm | Outer Diameter N/A 3.004 in76.302 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 487523 |
Seal Type
N/A
48 |
Shaft Size N/A 2.313 in58.7502 mm | Outer Diameter N/A 3.001 in76.2254 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 710229 |
Seal Type
N/A
40 |
Shaft Size N/A 2.323 in59.004 mm | Outer Diameter N/A 3.093 in78.562 mm | Overall Width N/A 0.315 in8.001 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 710231 |
Seal Type
N/A
32 |
Shaft Size N/A 2.323 in59.004 mm | Outer Diameter N/A 3.093 in78.562 mm | Overall Width N/A 0.315 in8.001 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |