Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|
| 710121 |
Seal Type
N/A
56 |
Shaft Size N/A 2.323 in59 mm | Outer Diameter N/A 3.948 in100.28 mm | Overall Width N/A 0.394 in10 mm | Material N/A Polyacrylate | CAD N/A |
Add To Cart
Request Quote |
| 710168 |
Seal Type
N/A
47 |
Shaft Size N/A 2.323 in59 mm | Outer Diameter N/A 2.957 in75.11 mm | Overall Width N/A 0.394 in10 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 710680 |
Seal Type
N/A
40 |
Shaft Size N/A 2.323 in59 mm | Outer Diameter N/A 3.157 in80.2 mm | Overall Width N/A 0.472 in12 mm | Material N/A Polyacrylate | CAD N/A |
Add To Cart
Request Quote |
| 710508 |
Seal Type
N/A
86 |
Shaft Size N/A 2.324 in59.03 mm | Outer Diameter N/A 3.546 in90.068 mm | Overall Width N/A 0.591 in15.011 mm | Material N/A Fluoro-Elastomer | CAD N/A |
Add To Cart
Request Quote |
| 3945 |
Seal Type
N/A
48 |
Shaft Size N/A 2.33 in59.182 mm | Outer Diameter N/A 3.005 in76.327 mm | Overall Width N/A 0.4 in10.16 mm | Material N/A Polyacrylate |
CAD
N/A
|
Add To Cart
Request Quote |
| 493637 |
Seal Type
N/A
49 |
Shaft Size N/A 2.33 in59.182 mm | Outer Diameter N/A 3.001 in76.225 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 710607 |
Seal Type
N/A
35 |
Shaft Size N/A 2.333 in59.258 mm | Outer Diameter N/A 3.008 in76.403 mm | Overall Width N/A 0.327 in8.306 mm | Material N/A PTFE |
CAD
N/A
|
Add To Cart
Request Quote |
| 332BULK | Seal Type N/A | Shaft Size N/A 2.35 in59.69 mm | Outer Diameter N/A 2.77 in70.358 mm | Overall Width N/A 0.21 in5.334 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 332PKG | Seal Type N/A | Shaft Size N/A 2.35 in59.69 mm | Outer Diameter N/A 2.77 in70.358 mm | Overall Width N/A 0.21 in5.334 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 229BULK | Seal Type N/A | Shaft Size N/A 2.359 in59.919 mm | Outer Diameter N/A 2.637 in66.98 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 229PKG | Seal Type N/A | Shaft Size N/A 2.359 in59.919 mm | Outer Diameter N/A 2.637 in66.98 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 370199A |
Seal Type
N/A
11 |
Shaft Size N/A 2.359 in59.919 mm | Outer Diameter N/A 3.948 in100.279 mm | Overall Width N/A 0.575 in14.605 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 710960 |
Seal Type
N/A
74 |
Shaft Size N/A 2.362 in59.995 mm | Outer Diameter N/A 4.504 in114.402 mm | Overall Width N/A 0.433 in10.998 mm | Material N/A Fluoro-Elastomer | CAD N/A |
Add To Cart
Request Quote |
| 1985 | Seal Type N/A | Shaft Size N/A 2.362 in60 mm | Outer Diameter N/A 3.553 in90.25 mm | Overall Width N/A 0.866 in22 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 2001 |
Seal Type
N/A
32 |
Shaft Size N/A 2.362 in60 mm | Outer Diameter N/A 3.239 in82.28 mm | Overall Width N/A 0.472 in12 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 226018 |
Seal Type
N/A
35 |
Shaft Size N/A 2.362 in60 mm | Outer Diameter N/A 3.082 in78.28 mm | Overall Width N/A 0.315 in8 mm | Material N/A Polyacrylate |
CAD
N/A
|
Add To Cart
Request Quote |
| 226020 |
Seal Type
N/A
35 |
Shaft Size N/A 2.362 in60 mm | Outer Diameter N/A 3.161 in80.29 mm | Overall Width N/A 0.315 in8 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 710093 |
Seal Type
N/A
47 |
Shaft Size N/A 2.362 in60 mm | Outer Diameter N/A 2.959 in75.16 mm | Overall Width N/A 0.228 in5.8 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 710182 |
Seal Type
N/A
66 |
Shaft Size N/A 2.362 in60 mm | Outer Diameter N/A 3.39 in86.1 mm | Overall Width N/A 0.276 in7 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 710276 |
Seal Type
N/A
40 |
Shaft Size N/A 2.362 in60 mm | Outer Diameter N/A 4.059 in103.1 mm | Overall Width N/A 0.472 in12 mm | Material N/A Polyacrylate | CAD N/A |
Add To Cart
Request Quote |
| 710350 |
Seal Type
N/A
32 |
Shaft Size N/A 2.362 in60 mm | Outer Diameter N/A 3.236 in82.2 mm | Overall Width N/A 0.472 in12 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
Add To Cart
Request Quote |
| 710390 |
Seal Type
N/A
32 |
Shaft Size N/A 2.362 in60 mm | Outer Diameter N/A 3.236 in82.2 mm | Overall Width N/A 0.394 in10 mm | Material N/A Polyacrylate |
CAD
N/A
|
Add To Cart
Request Quote |
| 710945 |
Seal Type
N/A
32 |
Shaft Size N/A 2.362 in60 mm | Outer Diameter N/A 3.557 in90.35 mm | Overall Width N/A 0.315 in8 mm | Material N/A Polyacrylate |
CAD
N/A
|
Add To Cart
Request Quote |
| 710468 |
Seal Type
N/A
32 |
Shaft Size N/A 2.362 in60 mm | Outer Diameter N/A 2.882 in73.2 mm | Overall Width N/A 0.433 in11 mm | Material N/A Polyacrylate |
CAD
N/A
|
Add To Cart
Request Quote |
| 712006 |
Seal Type
N/A
32 |
Shaft Size N/A 2.362 in60 mm | Outer Diameter N/A 3.236 in82.2 mm | Overall Width N/A 0.472 in12 mm | Material N/A Silicone |
CAD
N/A
|
Add To Cart
Request Quote |