Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|
| 50405 |
Seal Type
N/A
5L |
Shaft Size N/A 0.718 in18.237 mm | Outer Diameter N/A 1.128 in28.651 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Leather | CAD N/A |
Add To Cart
Request Quote |
| 210BULK | Seal Type N/A | Shaft Size N/A 0.734 in18.644 mm | Outer Diameter N/A 1.012 in25.705 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 210PKG | Seal Type N/A | Shaft Size N/A 0.734 in18.644 mm | Outer Diameter N/A 1.012 in25.705 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 210V35 | Seal Type N/A | Shaft Size N/A 0.734 in18.644 mm | Outer Diameter N/A 1.012 in25.705 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Fluoro-Elastomer | CAD N/A |
Add To Cart
Request Quote |
| 472878 |
Seal Type
N/A
47 |
Shaft Size N/A 0.735 in18.669 mm | Outer Diameter N/A 1.252 in31.801 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 710272 |
Seal Type
N/A
32 |
Shaft Size N/A 0.736 in18.694 mm | Outer Diameter N/A 1.386 in35.204 mm | Overall Width N/A 0.276 in7.01 mm | Material N/A Polyacrylate |
CAD
N/A
|
Add To Cart
Request Quote |
| 473416 |
Seal Type
N/A
47 |
Shaft Size N/A 0.737 in18.72 mm | Outer Diameter N/A 1.379 in35.027 mm | Overall Width N/A 0.343 in8.712 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 116BULK | Seal Type N/A | Shaft Size N/A 0.737 in18.72 mm | Outer Diameter N/A 0.943 in23.952 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 116PKG | Seal Type N/A | Shaft Size N/A 0.737 in18.72 mm | Outer Diameter N/A 0.943 in23.952 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 116V35 | Seal Type N/A | Shaft Size N/A 0.737 in18.72 mm | Outer Diameter N/A 0.943 in23.952 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Fluoro-Elastomer | CAD N/A |
Add To Cart
Request Quote |
| 018BULK | Seal Type N/A | Shaft Size N/A 0.739 in18.771 mm | Outer Diameter N/A 0.879 in22.327 mm | Overall Width N/A 0.07 in1.778 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 018PKG | Seal Type N/A | Shaft Size N/A 0.739 in18.771 mm | Outer Diameter N/A 0.879 in22.327 mm | Overall Width N/A 0.07 in1.778 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 7929S |
Seal Type
N/A
33 |
Shaft Size N/A 0.742 in18.847 mm | Outer Diameter N/A 1.067 in27.102 mm | Overall Width N/A 0.187 in4.75 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 221920 |
Seal Type
N/A
32 |
Shaft Size N/A 0.748 in19 mm | Outer Diameter N/A 1.189 in30.2 mm | Overall Width N/A 0.276 in7 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 221922 |
Seal Type
N/A
32 |
Shaft Size N/A 0.748 in19 mm | Outer Diameter N/A 1.268 in32.2 mm | Overall Width N/A 0.315 in8 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 710154 |
Seal Type
N/A
32 |
Shaft Size N/A 0.748 in19 mm | Outer Diameter N/A 1.504 in38.2 mm | Overall Width N/A 0.276 in7 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 710273 |
Seal Type
N/A
35 |
Shaft Size N/A 0.748 in19 mm | Outer Diameter N/A 1.387 in35.23 mm | Overall Width N/A 0.394 in10 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 710445 |
Seal Type
N/A
35 |
Shaft Size N/A 0.748 in19 mm | Outer Diameter N/A 1.386 in35.2 mm | Overall Width N/A 0.315 in8 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 710805 |
Seal Type
N/A
32 |
Shaft Size N/A 0.748 in19 mm | Outer Diameter N/A 1.465 in37.2 mm | Overall Width N/A 0.276 in7 mm | Material N/A Polyacrylate |
CAD
N/A
|
Add To Cart
Request Quote |
| 6019030 | Seal Type N/A | Shaft Size N/A 0.748 in19 mm | Outer Diameter N/A 0.984 in25 mm | Overall Width N/A 0.118 in3 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 450340 |
Seal Type
N/A
45 |
Shaft Size N/A 0.75 in19.05 mm | Outer Diameter N/A 1.565 in39.751 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 340495 |
Seal Type
N/A
34 |
Shaft Size N/A 0.75 in19.05 mm | Outer Diameter N/A 1.133 in28.778 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 2287 |
Seal Type
N/A
274 |
Shaft Size N/A 0.75 in19.05 mm | Outer Diameter N/A 1.254 in31.852 mm | Overall Width N/A 0.28 in7.112 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 240735 |
Seal Type
N/A
24 |
Shaft Size N/A 0.75 in19.05 mm | Outer Diameter N/A 1.01 in25.654 mm | Overall Width N/A 0.156 in3.962 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 240816 |
Seal Type
N/A
24 |
Shaft Size N/A 0.75 in19.05 mm | Outer Diameter N/A 1.072 in27.229 mm | Overall Width N/A 0.187 in4.75 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |