Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
501 - 550 of 4148 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

470219 N/A 47
N/A 1 in25.4 mm N/A 1.628 in41.351 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD Icon (for items table)
470230 N/A 47
N/A 1 in25.4 mm N/A 1.756 in44.602 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD Icon (for items table)
471619 N/A 47
N/A 1 in25.4 mm N/A 2.066 in52.476 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
471649 N/A 47
N/A 1 in25.4 mm N/A 1.628 in41.351 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
471649V N/A 47
N/A 1 in25.4 mm N/A 1.628 in41.351 mm N/A 0.25 in6.35 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
470553 N/A 47
N/A 1 in25.4 mm N/A 1.503 in38.176 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Icon (for items table)
471224 N/A 47
N/A 1 in25.4 mm N/A 1.503 in38.176 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
471224K N/A 47
N/A 1 in25.4 mm N/A 1.503 in38.176 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
471224V N/A 47
N/A 1 in25.4 mm N/A 1.503 in38.176 mm N/A 0.25 in6.35 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
471270 N/A 47
N/A 1 in25.4 mm N/A 1.565 in39.751 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
471270V N/A 47
N/A 1 in25.4 mm N/A 1.565 in39.751 mm N/A 0.25 in6.35 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
5857 N/A 29
N/A 1 in25.4 mm N/A 1.503 in38.176 mm N/A 0.312 in7.925 mm N/A Felt N/A
471689 N/A 47
N/A 1 in25.4 mm N/A 1.756 in44.602 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
471689K N/A 47
N/A 1 in25.4 mm N/A 1.756 in44.602 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
471689V N/A 47
N/A 1 in25.4 mm N/A 1.756 in44.602 mm N/A 0.25 in6.35 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
471733 N/A 47
N/A 1 in25.4 mm N/A 1.878 in47.701 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
471744 N/A 47
N/A 1 in25.4 mm N/A 1.987 in50.47 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
471760 N/A 47
N/A 1 in25.4 mm N/A 2.004 in50.902 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
471760V N/A 47
N/A 1 in25.4 mm N/A 2.004 in50.902 mm N/A 0.25 in6.35 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
472138 N/A 47
N/A 1 in25.4 mm N/A 2.051 in52.095 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Icon (for items table)
472311 N/A 47
N/A 1 in25.4 mm N/A 1.441 in36.601 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
472311V N/A 47
N/A 1 in25.4 mm N/A 1.441 in36.601 mm N/A 0.25 in6.35 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
472539 N/A 47
N/A 1 in25.4 mm N/A 2.537 in64.44 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
6847S N/A N/A 1 in25.4 mm N/A 1.254 in31.852 mm N/A 0.536 in13.614 mm N/A Nitrile N/A
473380 N/A 47
N/A 1 in25.4 mm N/A 1.579 in40.107 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
474250 N/A 47
N/A 1 in25.4 mm N/A 1.69 in42.926 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
481224V N/A 48
N/A 1 in25.4 mm N/A 1.503 in38.176 mm N/A 0.25 in6.35 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
712013 N/A N/A 1 in25.4 mm N/A 1.756 in44.602 mm N/A 0.313 in7.95 mm N/A Nitrile N/A
712016 N/A N/A 1 in25.4 mm N/A 1.503 in38.176 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
321516 N/A 32
N/A 1 in25.4 mm N/A 2.447 in62.154 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
39910 N/A W
N/A 1 in25.4 mm N/A 1.441 in36.601 mm N/A 0.25 in6.35 mm N/A PTFE N/A
40120 N/A 4L
N/A 1 in25.4 mm N/A 1.503 in38.176 mm N/A 0.25 in6.35 mm N/A Leather N/A
40157S N/A 4S
N/A 1 in25.4 mm N/A 2.004 in50.902 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
40230S N/A 4S
N/A 1 in25.4 mm N/A 1.756 in44.602 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
100796 N/A 79
N/A 1 in54.864 mm N/A 2.979 in75.667 mm N/A 0.421 in10.693 mm N/A Polyacrylate N/A
342517 N/A 34
N/A 1 in25.4 mm N/A 1.318 in33.477 mm N/A 0.125 in3.175 mm N/A Nitrile N/A CAD Icon (for items table)
343123 N/A 34
N/A 1 in25.4 mm N/A 1.569 in39.853 mm N/A 0.187 in4.75 mm N/A Nitrile N/A CAD Icon (for items table)
350414 N/A 35
N/A 1 in25.4 mm N/A 1.445 in36.703 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
350909 N/A 35
N/A 1 in25.4 mm N/A 1.51 in38.354 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Icon (for items table)
447807 N/A 44
N/A 1 in25.4 mm N/A 1.855 in47.117 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
487532 N/A 48
N/A 1 in25.4 mm N/A 1.942 in49.3268 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
487538 N/A 48
N/A 1 in25.4 mm N/A 1.855 in47.117 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
443018 N/A 44
N/A 1-1/2 in38.1 mm N/A 1.988 in50.495 mm N/A 0.187 in4.75 mm N/A Nitrile N/A CAD Icon (for items table)
450067 N/A 45
N/A 1-1/2 in38.1 mm N/A 2.506 in63.652 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
450326 N/A 45
N/A 1-1/2 in38.1 mm N/A 3.001 in76.225 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
331228H N/A 75
N/A 1-1/2 in38.1 mm N/A 2.253 in57.226 mm N/A 0.36 in9.144 mm N/A Polyacrylate N/A
340136 N/A 34
N/A 1-1/2 in38.1 mm N/A 2.258 in57.353 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
200859 N/A 200E
N/A 1-1/2 in38.1 mm N/A 2.26 in57.404 mm N/A 0.27 in6.858 mm N/A Nitrile N/A
200861 N/A 200E
N/A 1-1/2 in38.1 mm N/A 2.482 in63.043 mm N/A 0.29 in7.366 mm N/A Nitrile N/A
203013 N/A 203
N/A 1-1/2 in38.1 mm N/A 2.332 in59.233 mm N/A 0.406 in10.312 mm N/A Nitrile N/A
501 - 550 of 4148 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »