Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|
| 417073 |
Seal Type
N/A
41 |
Shaft Size N/A 2.437 in61.9 mm | Outer Diameter N/A 3.5480 in90.119 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 471887 |
Seal Type
N/A
47 |
Shaft Size N/A 2.437 in61.9 mm | Outer Diameter N/A 3.13 in79.502 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 3210 |
Seal Type
N/A
49 |
Shaft Size N/A 2.437 in61.9 mm | Outer Diameter N/A 3.628 in92.151 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 455096 |
Seal Type
N/A
45 |
Shaft Size N/A 2.437 in61.9 mm | Outer Diameter N/A 3.505 in89.027 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 411500 |
Seal Type
N/A
41 |
Shaft Size N/A 2.437 in61.9 mm | Outer Diameter N/A 3.355 in85.217 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 412040 |
Seal Type
N/A
41 |
Shaft Size N/A 2.437 in61.9 mm | Outer Diameter N/A 3.256 in82.702 mm | Overall Width N/A 0.437 in11.1 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 226285 |
Seal Type
N/A
41 |
Shaft Size N/A 2.441 in62 mm | Outer Diameter N/A 3.352 in85.13 mm | Overall Width N/A 0.315 in8 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 710213 |
Seal Type
N/A
281 |
Shaft Size N/A 2.441 in62 mm | Outer Diameter N/A 3.075 in78.1 mm | Overall Width N/A 0.276 in7 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 710576 |
Seal Type
N/A
47 |
Shaft Size N/A 2.441 in62 mm | Outer Diameter N/A 3.079 in78.2 mm | Overall Width N/A 0.354 in9 mm | Material N/A Polyacrylate |
CAD
N/A
|
Add To Cart
Request Quote |
| 711028 |
Seal Type
N/A
32 |
Shaft Size N/A 2.441 in62 mm | Outer Diameter N/A 3.161 in80.28 mm | Overall Width N/A 0.394 in10 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 710392 |
Seal Type
N/A
90 |
Shaft Size N/A 2.441 in62 mm | Outer Diameter N/A 2.917 in74.1 mm | Overall Width N/A 0.335 in8.5 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 710801 |
Seal Type
N/A
32 |
Shaft Size N/A 2.441 in62 mm | Outer Diameter N/A 2.961 in75.2 mm | Overall Width N/A 0.315 in8 mm | Material N/A Polyacrylate |
CAD
N/A
|
Add To Cart
Request Quote |
| 710876 |
Seal Type
N/A
32 |
Shaft Size N/A 2.441 in62 mm | Outer Diameter N/A 2.921 in74.2 mm | Overall Width N/A 0.295 in7.5 mm | Material N/A Polyacrylate |
CAD
N/A
|
Add To Cart
Request Quote |
| 710906 |
Seal Type
N/A
32 |
Shaft Size N/A 2.441 in62 mm | Outer Diameter N/A 3.079 in78.2 mm | Overall Width N/A 0.394 in10 mm | Material N/A Ethylene-Acrylic |
CAD
N/A
|
Add To Cart
Request Quote |
| 710635 | Seal Type N/A | Shaft Size N/A 2.441 in62 mm | Outer Diameter N/A 3.194 in81.127 mm | Overall Width N/A 0.295 in7.5 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 6575S |
Seal Type
N/A
200 |
Shaft Size N/A 2.474 in62.84 mm | Outer Diameter N/A 3.5480 in90.119 mm | Overall Width N/A 0.285 in7.239 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 333BULK | Seal Type N/A | Shaft Size N/A 2.475 in62.865 mm | Outer Diameter N/A 2.895 in73.533 mm | Overall Width N/A 0.21 in5.334 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 333PKG | Seal Type N/A | Shaft Size N/A 2.475 in62.865 mm | Outer Diameter N/A 2.895 in73.533 mm | Overall Width N/A 0.21 in5.334 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 6785 |
Seal Type
N/A
35 |
Shaft Size N/A 2.48 in62.99 mm | Outer Diameter N/A 3.316 in84.226 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Felt |
CAD
N/A
|
Add To Cart
Request Quote |
| 710483 |
Seal Type
N/A
87 |
Shaft Size N/A 2.48 in62.99 mm | Outer Diameter N/A 3.574 in90.78 mm | Overall Width N/A 0.51 in12.954 mm | Material N/A Fluoro-Elastomer | CAD N/A |
Add To Cart
Request Quote |
| 710577 |
Seal Type
N/A
87 |
Shaft Size N/A 2.48 in62.99 mm | Outer Diameter N/A 4.043 in102.692 mm | Overall Width N/A 0.486 in12.344 mm | Material N/A Fluoro-Elastomer | CAD N/A |
Add To Cart
Request Quote |
| 710980 |
Seal Type
N/A
32 |
Shaft Size N/A 2.48 in63 mm | Outer Diameter N/A 3.236 in82.2 mm | Overall Width N/A 0.394 in10 mm | Material N/A Ethylene-Acrylic |
CAD
N/A
|
Add To Cart
Request Quote |
| 1935 |
Seal Type
N/A
47 |
Shaft Size N/A 2.48 in63 mm | Outer Diameter N/A 3.547 in90.1 mm | Overall Width N/A 0.276 in7 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 230BULK | Seal Type N/A | Shaft Size N/A 2.484 in63.094 mm | Outer Diameter N/A 2.762 in70.155 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 230PKG | Seal Type N/A | Shaft Size N/A 2.484 in63.094 mm | Outer Diameter N/A 2.762 in70.155 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |