Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|
| 5MR1008 | Seal Type N/A | Shaft Size N/A 2.688 in68.275 mm | Outer Diameter N/A 3.504 in89.002 mm | Overall Width N/A 0.219 in5.563 mm | Material N/A Felt | CAD N/A |
Add To Cart
Request Quote |
| 710091 |
Seal Type
N/A
272 |
Shaft Size N/A 2.7 in68.58 mm | Outer Diameter N/A 3.504 in89.002 mm | Overall Width N/A 0.31 in7.874 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 710570 |
Seal Type
N/A
62 |
Shaft Size N/A 2.717 in69 mm | Outer Diameter N/A 3.394 in86.200 mm | Overall Width N/A 0.276 in7 mm | Material N/A Polyacrylate | CAD N/A |
Add To Cart
Request Quote |
| 710742 |
Seal Type
N/A
32 |
Shaft Size N/A 2.717 in69 mm | Outer Diameter N/A 3.551 in90.2 mm | Overall Width N/A 0.315 in8 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
Add To Cart
Request Quote |
| 335BULK | Seal Type N/A | Shaft Size N/A 2.725 in69.215 mm | Outer Diameter N/A 3.145 in79.883 mm | Overall Width N/A 0.21 in5.334 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 335PKG | Seal Type N/A | Shaft Size N/A 2.725 in69.215 mm | Outer Diameter N/A 3.145 in79.883 mm | Overall Width N/A 0.21 in5.334 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 232BULK | Seal Type N/A | Shaft Size N/A 2.734 in69.444 mm | Outer Diameter N/A 3.012 in76.505 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 232PKG | Seal Type N/A | Shaft Size N/A 2.734 in69.444 mm | Outer Diameter N/A 3.012 in76.505 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 148BULK | Seal Type N/A | Shaft Size N/A 2.737 in69.52 mm | Outer Diameter N/A 2.943 in74.752 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 148PKG | Seal Type N/A | Shaft Size N/A 2.737 in69.52 mm | Outer Diameter N/A 2.943 in74.752 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 039BULK | Seal Type N/A | Shaft Size N/A 2.739 in69.571 mm | Outer Diameter N/A 2.879 in73.127 mm | Overall Width N/A 0.07 in1.778 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 039PKG | Seal Type N/A | Shaft Size N/A 2.739 in69.571 mm | Outer Diameter N/A 2.879 in73.127 mm | Overall Width N/A 0.07 in1.778 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 4564V | Seal Type N/A | Shaft Size N/A 2.748 in69.799 mm | Outer Diameter N/A 3.886 in98.704 mm | Overall Width N/A 0.552 in14.021 mm | Material N/A Fluoro-Elastomer | CAD N/A |
Add To Cart
Request Quote |
| 4874N | Seal Type N/A | Shaft Size N/A 2.748 in69.799 mm | Outer Diameter N/A 3.555 in90.297 mm | Overall Width N/A 0.591 in15.011 mm | Material N/A Polyacrylate | CAD N/A |
Add To Cart
Request Quote |
| 4876N | Seal Type N/A | Shaft Size N/A 2.748 in69.799 mm | Outer Diameter N/A 5.512 in140.005 mm | Overall Width N/A 0.85 in21.59 mm | Material N/A Polyacrylate | CAD N/A |
Add To Cart
Request Quote |
| 4492 | Seal Type N/A | Shaft Size N/A 2.75 in69.85 mm | Outer Diameter N/A 3.5480 in90.119 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Fluoro-Elastomer | CAD N/A |
Add To Cart
Request Quote |
| 415960 |
Seal Type
N/A
41 |
Shaft Size N/A 2.75 in69.85 mm | Outer Diameter N/A 3.881 in98.577 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 415984 |
Seal Type
N/A
41 |
Shaft Size N/A 2.75 in69.85 mm | Outer Diameter N/A 3.628 in92.151 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 416282 |
Seal Type
N/A
41 |
Shaft Size N/A 2.75 in69.85 mm | Outer Diameter N/A 4.254 in108.052 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 416664 |
Seal Type
N/A
41 |
Shaft Size N/A 2.75 in69.85 mm | Outer Diameter N/A 3.505 in89.027 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 2222 |
Seal Type
N/A
286 |
Shaft Size N/A 2.75 in69.85 mm | Outer Diameter N/A 3.781 in96.037 mm | Overall Width N/A 0.435 in11.049 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 415004 |
Seal Type
N/A
41 |
Shaft Size N/A 2.75 in69.85 mm | Outer Diameter N/A 3.756 in95.402 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 415004V |
Seal Type
N/A
41 |
Shaft Size N/A 2.75 in69.85 mm | Outer Diameter N/A 3.756 in95.402 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
Add To Cart
Request Quote |
| 415009 |
Seal Type
N/A
41 |
Shaft Size N/A 2.75 in69.85 mm | Outer Diameter N/A 3.881 in98.577 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 415009N |
Seal Type
N/A
41 |
Shaft Size N/A 2.75 in69.85 mm | Outer Diameter N/A 3.881 in98.577 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Polyacrylate |
CAD
N/A
|
Add To Cart
Request Quote |