Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|
| 3591 |
Seal Type
N/A
90 |
Shaft Size N/A 2.75 in69.85 mm | Outer Diameter N/A 5.506 in139.852 mm | Overall Width N/A 1.266 in32.156 mm | Material N/A Polyacrylate | CAD N/A |
Add To Cart
Request Quote |
| 415272 |
Seal Type
N/A
41 |
Shaft Size N/A 2.75 in69.85 mm | Outer Diameter N/A 4.008 in101.803 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 415272N |
Seal Type
N/A
41 |
Shaft Size N/A 2.75 in69.85 mm | Outer Diameter N/A 4.008 in101.803 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Polyacrylate |
CAD
N/A
|
Add To Cart
Request Quote |
| 416664V |
Seal Type
N/A
41 |
Shaft Size N/A 2.75 in69.85 mm | Outer Diameter N/A 3.505 in89.027 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
Add To Cart
Request Quote |
| 416706 |
Seal Type
N/A
41 |
Shaft Size N/A 2.75 in69.85 mm | Outer Diameter N/A 4.008 in101.803 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 417316 |
Seal Type
N/A
41 |
Shaft Size N/A 2.75 in69.85 mm | Outer Diameter N/A 3.756 in95.402 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 455322 |
Seal Type
N/A
45 |
Shaft Size N/A 2.75 in69.85 mm | Outer Diameter N/A 3.5480 in90.119 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 455322N |
Seal Type
N/A
45 |
Shaft Size N/A 2.75 in69.85 mm | Outer Diameter N/A 3.5480 in90.119 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Polyacrylate |
CAD
N/A
|
Add To Cart
Request Quote |
| 455322V |
Seal Type
N/A
45 |
Shaft Size N/A 2.75 in69.85 mm | Outer Diameter N/A 3.5480 in90.119 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
Add To Cart
Request Quote |
| 455364 |
Seal Type
N/A
45 |
Shaft Size N/A 2.75 in69.85 mm | Outer Diameter N/A 3.505 in89.027 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 45827S |
Seal Type
N/A
4S |
Shaft Size N/A 2.75 in69.85 mm | Outer Diameter N/A 3.505 in89.027 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 46997S |
Seal Type
N/A
4S |
Shaft Size N/A 2.75 in69.85 mm | Outer Diameter N/A 3.756 in95.402 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 417484 |
Seal Type
N/A
41 |
Shaft Size N/A 2.75 in69.85 mm | Outer Diameter N/A 3.5480 in90.119 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 417484N |
Seal Type
N/A
41 |
Shaft Size N/A 2.75 in69.85 mm | Outer Diameter N/A 3.5480 in90.119 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Polyacrylate |
CAD
N/A
|
Add To Cart
Request Quote |
| 417986N |
Seal Type
N/A
41 |
Shaft Size N/A 2.75 in69.85 mm | Outer Diameter N/A 5.506 in139.852 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Polyacrylate |
CAD
N/A
|
Add To Cart
Request Quote |
| 454088 |
Seal Type
N/A
45 |
Shaft Size N/A 2.75 in69.85 mm | Outer Diameter N/A 4.505 in114.427 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 455004 |
Seal Type
N/A
45 |
Shaft Size N/A 2.75 in69.85 mm | Outer Diameter N/A 3.756 in95.402 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 455009 |
Seal Type
N/A
45 |
Shaft Size N/A 2.75 in69.85 mm | Outer Diameter N/A 3.881 in98.577 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 475004H |
Seal Type
N/A
47 |
Shaft Size N/A 2.75 in69.85 mm | Outer Diameter N/A 3.756 in95.402 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Silicone |
CAD
N/A
|
Add To Cart
Request Quote |
| 475009N |
Seal Type
N/A
47 |
Shaft Size N/A 2.75 in69.85 mm | Outer Diameter N/A 3.881 in98.577 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Polyacrylate |
CAD
N/A
|
Add To Cart
Request Quote |
| 475322N |
Seal Type
N/A
47 |
Shaft Size N/A 2.75 in69.85 mm | Outer Diameter N/A 3.5480 in90.119 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Polyacrylate |
CAD
N/A
|
Add To Cart
Request Quote |
| 55238 |
Seal Type
N/A
5L |
Shaft Size N/A 2.75 in69.85 mm | Outer Diameter N/A 5.004 in127.102 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Leather | CAD N/A |
Add To Cart
Request Quote |
| 55469 |
Seal Type
N/A
5L |
Shaft Size N/A 2.75 in69.85 mm | Outer Diameter N/A 3.94 in100.076 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 6643S |
Seal Type
N/A
52 |
Shaft Size N/A 2.75 in69.85 mm | Outer Diameter N/A 6.22 in157.988 mm | Overall Width N/A 0.7 in17.78 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 476281 |
Seal Type
N/A
47 |
Shaft Size N/A 2.75 in69.85 mm | Outer Diameter N/A 4.13 in104.902 mm | Overall Width N/A 0.562 in14.275 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |