Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Oil Seals Inch
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Seals > Oil Seals Inch > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 4,148 items. Only the first 1000 records are returned.

Oil Seals Inch

For CAD models and more information, click Directly on the part number below.

Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.



Add To Cart Request Quote
   
  Results 276 - 300 of 1000 Unit of Measure: Imperial Metric Both « 11 12 13 14 15 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

254270 0.75 in
19.05
mm
1.129 in
28.677
mm
0.187 in
4.75
mm
Nitrile N/A
471498 0.75 in
19.05
mm
1.579 in
40.107
mm
0.312 in
7.925
mm
Nitrile
471554 0.75 in
19.05
mm
1.379 in
35.027
mm
0.25 in
6.35
mm
Nitrile
471554V 0.75 in
19.05
mm
1.379 in
35.027
mm
0.25 in
6.35
mm
Fluoro-Elastomer
470027 0.75 in
19.05
mm
1.379 in
35.027
mm
0.406 in
10.312
mm
Nitrile
470141 0.75 in
19.05
mm
1.254 in
31.852
mm
0.375 in
9.525
mm
Nitrile
470211 0.75 in
19.05
mm
1.628 in
41.351
mm
0.437 in
11.1
mm
Nitrile
471567 0.75 in
19.05
mm
1.503 in
38.176
mm
0.25 in
6.35
mm
Nitrile
471643 0.75 in
19.05
mm
1.628 in
41.351
mm
0.25 in
6.35
mm
Nitrile
471684 0.75 in
19.05
mm
1.756 in
44.602
mm
0.25 in
6.35
mm
Nitrile
470390 0.75 in
19.05
mm
1.878 in
47.701
mm
0.25 in
6.35
mm
Nitrile
470895 0.75 in
19.05
mm
1.379 in
35.027
mm
0.312 in
7.925
mm
Nitrile
470954 0.75 in
19.05
mm
1.254 in
31.852
mm
0.25 in
6.35
mm
Nitrile
470954V 0.75 in
19.05
mm
1.254 in
31.852
mm
0.25 in
6.35
mm
Fluoro-Elastomer
471698 0.75 in
19.05
mm
1.756 in
44.602
mm
0.312 in
7.925
mm
Nitrile
472538 0.75 in
19.05
mm
2.131 in
54.127
mm
0.25 in
6.35
mm
Nitrile
472649 0.75 in
19.05
mm
2.051 in
52.095
mm
0.312 in
7.925
mm
Nitrile
473196 0.75 in
19.05
mm
1.787 in
45.39
mm
0.25 in
6.35
mm
Nitrile
6835S 0.75 in
19.05
mm
1.254 in
31.852
mm
0.312 in
7.925
mm
Nitrile N/A
473406 0.75 in
19.05
mm
1.832 in
46.533
mm
0.375 in
9.525
mm
Nitrile
473407 0.75 in
19.05
mm
1.987 in
50.47
mm
0.25 in
6.35
mm
Nitrile
474131 0.75 in
19.05
mm
1.306 in
33.172
mm
0.25 in
6.35
mm
Nitrile
480821 0.75 in
19.05
mm
1.316 in
33.426
mm
0.25 in
6.35
mm
Nitrile
480954 0.75 in
19.05
mm
1.254 in
31.852
mm
0.25 in
6.35
mm
Nitrile
480954V 0.75 in
19.05
mm
1.254 in
31.852
mm
0.25 in
6.35
mm
Fluoro-Elastomer
  Results 276 - 300 of 1000 « 11 12 13 14 15 »  
<