Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|
| 475384 |
Seal Type
N/A
47 |
Shaft Size N/A 2.812 in71.425 mm | Outer Diameter N/A 4.008 in101.803 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 411348 |
Seal Type
N/A
41 |
Shaft Size N/A 2.812 in71.425 mm | Outer Diameter N/A 4.254 in108.052 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 710075 |
Seal Type
N/A
32 |
Shaft Size N/A 2.832 in71.933 mm | Outer Diameter N/A 3.635 in92.329 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
Add To Cart
Request Quote |
| 1986 |
Seal Type
N/A
48 |
Shaft Size N/A 2.835 in72 mm | Outer Diameter N/A 3.474 in88.25 mm | Overall Width N/A 0.315 in8 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 227235 |
Seal Type
N/A
32 |
Shaft Size N/A 2.835 in72 mm | Outer Diameter N/A 3.791 in96.28 mm | Overall Width N/A 0.354 in9 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
Add To Cart
Request Quote |
| 2081 |
Seal Type
N/A
41 |
Shaft Size N/A 2.843 in72.212 mm | Outer Diameter N/A 3.944 in100.178 mm | Overall Width N/A 0.495 in12.573 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 456837V |
Seal Type
N/A
45 |
Shaft Size N/A 2.843 in72.212 mm | Outer Diameter N/A 4.008 in101.803 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
Add To Cart
Request Quote |
| 710568 | Seal Type N/A | Shaft Size N/A 2.847 in72.314 mm | Outer Diameter N/A 3.942 in100.127 mm | Overall Width N/A 0.614 in15.596 mm | Material N/A Polyacrylate | CAD N/A |
Add To Cart
Request Quote |
| 336BULK | Seal Type N/A | Shaft Size N/A 2.85 in72.39 mm | Outer Diameter N/A 3.2700 in83.058 mm | Overall Width N/A 0.21 in5.334 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 336PKG | Seal Type N/A | Shaft Size N/A 2.85 in72.39 mm | Outer Diameter N/A 3.2700 in83.058 mm | Overall Width N/A 0.21 in5.334 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 710563 |
Seal Type
N/A
47 |
Shaft Size N/A 2.854 in72.492 mm | Outer Diameter N/A 4.262 in108.255 mm | Overall Width N/A 0.74 in18.796 mm | Material N/A Polyacrylate |
CAD
N/A
|
Add To Cart
Request Quote |
| 710564 |
Seal Type
N/A
74 |
Shaft Size N/A 2.854 in72.492 mm | Outer Diameter N/A 3.888 in98.755 mm | Overall Width N/A 0.433 in10.998 mm | Material N/A Fluoro-Elastomer | CAD N/A |
Add To Cart
Request Quote |
| 710573 |
Seal Type
N/A
62 |
Shaft Size N/A 2.856 in72.542 mm | Outer Diameter N/A 3.537 in89.84 mm | Overall Width N/A 0.252 in6.401 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 233BULK | Seal Type N/A | Shaft Size N/A 2.859 in72.619 mm | Outer Diameter N/A 3.137 in79.68 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 233PKG | Seal Type N/A | Shaft Size N/A 2.859 in72.619 mm | Outer Diameter N/A 3.137 in79.68 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 150BULK | Seal Type N/A | Shaft Size N/A 2.862 in72.695 mm | Outer Diameter N/A 3.068 in77.927 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 150PKG | Seal Type N/A | Shaft Size N/A 2.862 in72.695 mm | Outer Diameter N/A 3.068 in77.927 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 040BULK | Seal Type N/A | Shaft Size N/A 2.864 in72.746 mm | Outer Diameter N/A 3.004 in76.302 mm | Overall Width N/A 0.07 in1.778 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 040PKG | Seal Type N/A | Shaft Size N/A 2.864 in72.746 mm | Outer Diameter N/A 3.004 in76.302 mm | Overall Width N/A 0.07 in1.778 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 710586 |
Seal Type
N/A
56 |
Shaft Size N/A 2.87 in72.9 mm | Outer Diameter N/A 3.881 in98.577 mm | Overall Width N/A 0.354 in8.992 mm | Material N/A Fluoro-Elastomer | CAD N/A |
Add To Cart
Request Quote |
| 710493 | Seal Type N/A | Shaft Size N/A 2.874 in73 mm | Outer Diameter N/A 4.47 in113.538 mm | Overall Width N/A 0.827 in21.006 mm | Material N/A Polyacrylate | CAD N/A |
Add To Cart
Request Quote |
| 710494 | Seal Type N/A | Shaft Size N/A 2.874 in73 mm | Outer Diameter N/A 4.47 in113.538 mm | Overall Width N/A 1.163 in29.54 mm | Material N/A Polyacrylate | CAD N/A |
Add To Cart
Request Quote |
| 474230 |
Seal Type
N/A
47 |
Shaft Size N/A 2.874 in73 mm | Outer Diameter N/A 3.5480 in90.12 mm | Overall Width N/A 0.315 in8 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 416285 |
Seal Type
N/A
41 |
Shaft Size N/A 2.875 in73.025 mm | Outer Diameter N/A 4.254 in108.052 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 415303 |
Seal Type
N/A
41 |
Shaft Size N/A 2.875 in73.025 mm | Outer Diameter N/A 3.628 in92.151 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |