Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|
| 227550 |
Seal Type
N/A
32 |
Shaft Size N/A 2.953 in75 mm | Outer Diameter N/A 3.948 in100.27 mm | Overall Width N/A 0.512 in13 mm | Material N/A Silicone |
CAD
N/A
|
Add To Cart
Request Quote |
| 710087 |
Seal Type
N/A
45 |
Shaft Size N/A 2.953 in75 mm | Outer Diameter N/A 4.416 in112.17 mm | Overall Width N/A 0.394 in10 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 710240 |
Seal Type
N/A
35 |
Shaft Size N/A 2.953 in75 mm | Outer Diameter N/A 3.433 in87.2 mm | Overall Width N/A 0.276 in7 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 710384 |
Seal Type
N/A
25 |
Shaft Size N/A 2.953 in75 mm | Outer Diameter N/A 3.941 in100.1 mm | Overall Width N/A 0.512 in13 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 710462 |
Seal Type
N/A
32 |
Shaft Size N/A 2.953 in75 mm | Outer Diameter N/A 3.748 in95.2 mm | Overall Width N/A 0.413 in10.5 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
Add To Cart
Request Quote |
| 710641 |
Seal Type
N/A
32 |
Shaft Size N/A 2.953 in75 mm | Outer Diameter N/A 3.866 in98.2 mm | Overall Width N/A 0.394 in10 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
Add To Cart
Request Quote |
| 710676 |
Seal Type
N/A
32 |
Shaft Size N/A 2.953 in75 mm | Outer Diameter N/A 4.22 in107.2 mm | Overall Width N/A 0.315 in8 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
Add To Cart
Request Quote |
| 39804 |
Seal Type
N/A
FW-H |
Shaft Size N/A 2.953 in75 mm | Outer Diameter N/A 3.666 in93.12 mm | Overall Width N/A 0.315 in8 mm | Material N/A PTFE | CAD N/A |
Add To Cart
Request Quote |
| 370247A | Seal Type N/A | Shaft Size N/A 2.955 in75.057 mm | Outer Diameter N/A 3.882 in98.603 mm | Overall Width N/A 0.488 in12.395 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 337BULK | Seal Type N/A | Shaft Size N/A 2.975 in75.565 mm | Outer Diameter N/A 3.395 in86.233 mm | Overall Width N/A 0.21 in5.334 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 337PKG | Seal Type N/A | Shaft Size N/A 2.975 in75.565 mm | Outer Diameter N/A 3.395 in86.233 mm | Overall Width N/A 0.21 in5.334 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 234BULK | Seal Type N/A | Shaft Size N/A 2.984 in75.794 mm | Outer Diameter N/A 3.262 in82.855 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 234PKG | Seal Type N/A | Shaft Size N/A 2.984 in75.794 mm | Outer Diameter N/A 3.262 in82.855 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 151BULK | Seal Type N/A | Shaft Size N/A 2.987 in75.87 mm | Outer Diameter N/A 3.193 in81.102 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 151PKG | Seal Type N/A | Shaft Size N/A 2.987 in75.87 mm | Outer Diameter N/A 3.193 in81.102 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 3698 |
Seal Type
N/A
32 |
Shaft Size N/A 2.988 in75.895 mm | Outer Diameter N/A 3.748 in95.199 mm | Overall Width N/A 0.374 in9.5 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
Add To Cart
Request Quote |
| 041BULK | Seal Type N/A | Shaft Size N/A 2.989 in75.921 mm | Outer Diameter N/A 3.129 in79.477 mm | Overall Width N/A 0.07 in1.778 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 041PKG | Seal Type N/A | Shaft Size N/A 2.989 in75.921 mm | Outer Diameter N/A 3.129 in79.477 mm | Overall Width N/A 0.07 in1.778 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 710828 | Seal Type N/A | Shaft Size N/A 2.992 in75.997 mm | Outer Diameter N/A 3.693 in93.802 mm | Overall Width N/A 0.343 in8.712 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 227610 |
Seal Type
N/A
32 |
Shaft Size N/A 2.992 in76 mm | Outer Diameter N/A 3.866 in98.2 mm | Overall Width N/A 0.472 in12 mm | Material N/A Silicone |
CAD
N/A
|
Add To Cart
Request Quote |
| 4307V |
Seal Type
N/A
32 |
Shaft Size N/A 2.992 in76 mm | Outer Diameter N/A 3.633 in92.28 mm | Overall Width N/A 0.374 in9.5 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
Add To Cart
Request Quote |
| 710601 |
Seal Type
N/A
47 |
Shaft Size N/A 2.992 in76 mm | Outer Diameter N/A 4.378 in111.2 mm | Overall Width N/A 0.512 in13 mm | Material N/A PTFE |
CAD
N/A
|
Add To Cart
Request Quote |
| 710936 |
Seal Type
N/A
32 |
Shaft Size N/A 2.992 in76 mm | Outer Diameter N/A 4.264 in108.3 mm | Overall Width N/A 0.315 in8 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
Add To Cart
Request Quote |
| 710465 |
Seal Type
N/A
32 |
Shaft Size N/A 2.992 in76 mm | Outer Diameter N/A 3.713 in94.31 mm | Overall Width N/A 0.335 in8.5 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
Add To Cart
Request Quote |
| 1019 |
Seal Type
N/A
32 |
Shaft Size N/A 2.992 in76 mm | Outer Diameter N/A 3.672 in93.27 mm | Overall Width N/A 0.354 in9 mm | Material N/A Silicone |
CAD
N/A
|
Add To Cart
Request Quote |