Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Oil Seals Inch
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Seals > Oil Seals Inch > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 4,148 items. Only the first 1000 records are returned.

Oil Seals Inch

For CAD models and more information, click Directly on the part number below.

Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.



Add To Cart Request Quote
   
  Results 301 - 325 of 1000 Unit of Measure: Imperial Metric Both « 11 12 13 14 15 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

7013S 0.75 in
19.05
mm
1.315 in
33.401
mm
0.312 in
7.925
mm
Nitrile N/A
710597 0.75 in
19.05
mm
1.008 in
25.603
mm
0.225 in
5.715
mm
Polyacrylate
712014 N/A 0.75 in
19.05
mm
1.254 in
31.852
mm
0.375 in
9.525
mm
Nitrile N/A
712027 N/A 0.75 in
19.05
mm
1.254 in
31.852
mm
0.25 in
6.35
mm
Nitrile N/A
7214 0.75 in
19.05
mm
1.035 in
26.289
mm
0.313 in
7.95
mm
Nitrile
727410 0.75 in
19.05
mm
1.004 in
25.502
mm
0.125 in
3.175
mm
Nitrile
7750 0.75 in
19.05
mm
1.128 in
28.651
mm
0.188 in
4.775
mm
Nitrile
312518 0.75 in
19.05
mm
1.005 in
25.527
mm
0.125 in
3.175
mm
Nitrile N/A
40027S 0.75 in
19.05
mm
1.379 in
35.027
mm
0.25 in
6.35
mm
Nitrile N/A
1049 0.75 in
19.05
mm
1.129 in
28.677
mm
0.25 in
6.35
mm
Nitrile N/A
343185 0.75 in
19.05
mm
1.131 in
28.727
mm
0.156 in
3.962
mm
Nitrile
350679 0.75 in
19.05
mm
1.258 in
31.953
mm
0.312 in
7.925
mm
Nitrile
350954 0.75 in
19.05
mm
1.256 in
31.902
mm
0.25 in
6.35
mm
Nitrile
477703 0.75 in
19.05
mm
1.628 in
41.3512
mm
0.25 in
6.35
mm
Fluoro-Elastomer
477704 0.75 in
19.05
mm
1.316 in
33.4264
mm
0.25 in
6.35
mm
Nitrile
477706 0.75 in
19.05
mm
1.756 in
44.6024
mm
0.25 in
6.35
mm
Fluoro-Elastomer
487501 0.75 in
19.05
mm
1.628 in
41.3512
mm
0.25 in
6.35
mm
Fluoro-Elastomer
471443 0.781 in
19.837
mm
1.379 in
35.027
mm
0.25 in
6.35
mm
Nitrile
470034 0.781 in
19.837
mm
1.832 in
46.533
mm
0.437 in
11.1
mm
Nitrile
470601 0.781 in
19.837
mm
1.254 in
31.852
mm
0.25 in
6.35
mm
Nitrile
471337 0.781 in
19.837
mm
1.756 in
44.602
mm
0.312 in
7.925
mm
Nitrile
474273 0.781 in
19.837
mm
1.833 in
46.558
mm
0.25 in
6.35
mm
Nitrile
481443 0.781 in
19.837
mm
1.379 in
35.027
mm
0.25 in
6.35
mm
Nitrile
481443V 0.781 in
19.837
mm
1.379 in
35.027
mm
0.25 in
6.35
mm
Fluoro-Elastomer
481568 0.781 in
19.837
mm
1.503 in
38.176
mm
0.25 in
6.35
mm
Nitrile
  Results 301 - 325 of 1000 « 11 12 13 14 15 »  
<