Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
601 - 650 of 4148 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

481163 N/A 48
N/A 1-1/2 in38.1 mm N/A 2.004 in50.902 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Icon (for items table)
481163H N/A 48
N/A 1-1/2 in38.1 mm N/A 2.004 in50.902 mm N/A 0.312 in7.925 mm N/A Silicone N/A CAD Icon (for items table)
481837 N/A 48
N/A 1-1/2 in38.1 mm N/A 2.506 in63.652 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
710023 N/A N/A 1-1/2 in38.1 mm N/A 2.005 in50.927 mm N/A 0.25 in6.35 mm N/A Urethane N/A
710044 N/A 34
N/A 1-1/2 in38.1 mm N/A 1.88 in47.752 mm N/A 0.188 in4.775 mm N/A Nitrile N/A CAD Icon (for items table)
710414 N/A 35
N/A 1-1/2 in38.1 mm N/A 2.512 in63.805 mm N/A 0.354 in8.992 mm N/A PTFE N/A CAD Icon (for items table)
710426 N/A 40
N/A 1-1/2 in38.1 mm N/A 2.389 in60.681 mm N/A 0.433 in10.998 mm N/A Nitrile N/A
712023 N/A N/A 1-1/2 in38.1 mm N/A 2.315 in58.801 mm N/A 0.5 in12.7 mm N/A Fluoro-Elastomer N/A
710628 N/A 75
N/A 1-1/2 in38.1 mm N/A 2.253 in57.226 mm N/A 0.239 in6.071 mm N/A Polyacrylate N/A
7537S N/A 24
N/A 1-1/2 in38.1 mm N/A 2.066 in52.476 mm N/A 0.24 in6.096 mm N/A Nitrile N/A
7692S N/A 79
N/A 1-1/2 in38.1 mm N/A 2.376 in60.35 mm N/A 0.42 in10.668 mm N/A Polyacrylate N/A
7886S N/A 48
N/A 1-1/2 in38.1 mm N/A 2.441 in62.001 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
9363S N/A 41
N/A 1-1/2 in38.1 mm N/A 2.264 in57.506 mm N/A 0.405 in10.287 mm N/A Nitrile N/A CAD Icon (for items table)
9613S N/A 71
N/A 1-1/2 in38.1 mm N/A 2.381 in60.477 mm N/A 0.47 in11.938 mm N/A Nitrile N/A
321412 N/A 32
N/A 1-1/2 in38.1 mm N/A 2.008 in51.003 mm N/A 0.315 in8.001 mm N/A Nitrile N/A CAD Icon (for items table)
322373 N/A 32
N/A 1-1/2 in38.1 mm N/A 2.26 in57.404 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Icon (for items table)
40059S N/A 4S
N/A 1-1/2 in38.1 mm N/A 2.378 in60.401 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
40063S N/A 4S
N/A 1-1/2 in38.1 mm N/A 2.441 in62.001 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
40382 N/A 4L
N/A 1-1/2 in38.1 mm N/A 1.987 in50.47 mm N/A 0.25 in6.35 mm N/A Leather N/A
410059 N/A 41
N/A 1-1/2 in38.1 mm N/A 2.378 in60.401 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
410190 N/A 41
N/A 1-1/2 in38.1 mm N/A 2.565 in65.151 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
455308 N/A 45
N/A 1-1/2 in38.1 mm N/A 3.5480 in90.119 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
343099 N/A 34
N/A 1-1/2 in38.1 mm N/A 1.88 in47.752 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
350394 N/A 35
N/A 1-1/2 in38.1 mm N/A 2.134 in54.204 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD Icon (for items table)
352521 N/A 32
N/A 1-1/2 in38.1 mm N/A 2.008 in51.003 mm N/A 0.315 in8.001 mm N/A Nitrile N/A CAD Icon (for items table)
41257 N/A 4L
N/A 1-1/2 in38.1 mm N/A 1.993 in50.622 mm N/A 0.25 in6.35 mm N/A Leather N/A
797738 N/A N/A 1-1/2 in38.1 mm N/A 2.004 in50.9016 mm N/A 0.281 in7.1374 mm N/A Nitrile N/A
200335 N/A 200
N/A 1-3/4 in44.45 mm N/A 2.627 in66.726 mm N/A 0.29 in7.366 mm N/A Nitrile N/A
200354 N/A 200
N/A 1-3/4 in44.45 mm N/A 2.722 in69.139 mm N/A 0.359 in9.119 mm N/A Nitrile N/A
200600 N/A 200E
N/A 1-3/4 in44.45 mm N/A 2.876 in73.05 mm N/A 0.285 in7.239 mm N/A Nitrile N/A
450070 N/A 45
N/A 1-3/4 in44.45 mm N/A 2.627 in66.726 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
450076 N/A 45
N/A 1-3/4 in44.45 mm N/A 2.69 in68.326 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
450087 N/A 45
N/A 1-3/4 in44.45 mm N/A 3.066 in77.876 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
450183 N/A 45
N/A 1-3/4 in44.45 mm N/A 2.754 in69.952 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
450291 N/A 45
N/A 1-3/4 in44.45 mm N/A 2.879 in73.127 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
200854 N/A 200E
N/A 1-3/4 in44.45 mm N/A 2.728 in69.291 mm N/A 0.294 in7.468 mm N/A Nitrile N/A
200912 N/A 200E
N/A 1-3/4 in44.45 mm N/A 2.93 in74.422 mm N/A 0.29 in7.366 mm N/A Nitrile N/A
203002 N/A 203
N/A 1-3/4 in44.45 mm N/A 2.721 in69.113 mm N/A 0.406 in10.312 mm N/A Nitrile N/A
203015 N/A 203
N/A 1-3/4 in44.45 mm N/A 2.566 in65.176 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
204002 N/A 204
N/A 1-3/4 in44.45 mm N/A 2.721 in69.113 mm N/A 0.406 in10.312 mm N/A Nitrile N/A
204038 N/A 204
N/A 1-3/4 in44.45 mm N/A 2.721 in69.113 mm N/A 0.359 in9.119 mm N/A Nitrile N/A
204501 N/A 204
N/A 1-3/4 in44.45 mm N/A 3.005 in76.327 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
204502 N/A 204
N/A 1-3/4 in44.45 mm N/A 2.565 in65.151 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
204503 N/A 204
N/A 1-3/4 in44.45 mm N/A 2.379 in60.427 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
205015 N/A 205
N/A 1-3/4 in44.45 mm N/A 2.566 in65.176 mm N/A 0.5 in12.7 mm N/A Felt N/A
210945 N/A 21
N/A 1-3/4 in44.45 mm N/A 3.376 in85.75 mm N/A 0.625 in15.875 mm N/A Nitrile N/A
340400 N/A 34
N/A 1-3/4 in44.45 mm N/A 2.258 in57.353 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
354040 N/A 35
N/A 1-3/4 in44.45 mm N/A 2.508 in63.703 mm N/A 0.375 in9.525 mm N/A PTFE N/A CAD Icon (for items table)
471504 N/A 47
N/A 1-3/4 in44.45 mm N/A 2.441 in62.001 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Icon (for items table)
471504V N/A 47
N/A 1-3/4 in44.45 mm N/A 2.441 in62.001 mm N/A 0.312 in7.925 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
601 - 650 of 4148 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »