Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|
| 415559 |
Seal Type
N/A
41 |
Shaft Size N/A 3.5 in88.9 mm | Outer Diameter N/A 5.256 in133.502 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 417196 |
Seal Type
N/A
41 |
Shaft Size N/A 3.5 in88.9 mm | Outer Diameter N/A 4.631 in117.627 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 417198 |
Seal Type
N/A
41 |
Shaft Size N/A 3.5 in88.9 mm | Outer Diameter N/A 4.881 in123.977 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 455396 |
Seal Type
N/A
45 |
Shaft Size N/A 3.5 in88.9 mm | Outer Diameter N/A 5.756 in146.202 mm | Overall Width N/A 0.562 in14.275 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 417495 |
Seal Type
N/A
41 |
Shaft Size N/A 3.5 in88.9 mm | Outer Diameter N/A 5.131 in130.327 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 417496 |
Seal Type
N/A
41 |
Shaft Size N/A 3.5 in88.9 mm | Outer Diameter N/A 5.505 in139.827 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 455027 |
Seal Type
N/A
45 |
Shaft Size N/A 3.5 in88.9 mm | Outer Diameter N/A 5.004 in127.102 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 5965 |
Seal Type
N/A
8L |
Shaft Size N/A 3.5 in88.9 mm | Outer Diameter N/A 4.437 in112.7 mm | Overall Width N/A 0.437 in11.1 mm | Material N/A Leather | CAD N/A |
Add To Cart
Request Quote |
| 6612S | Seal Type N/A | Shaft Size N/A 3.5 in88.9 mm | Outer Diameter N/A 5.258 in133.553 mm | Overall Width N/A 0.562 in14.275 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 6638S | Seal Type N/A | Shaft Size N/A 3.5 in88.9 mm | Outer Diameter N/A 4.848 in123.139 mm | Overall Width N/A 7/8 in22.225 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 476424N |
Seal Type
N/A
47 |
Shaft Size N/A 3.5 in88.9 mm | Outer Diameter N/A 4.756 in120.802 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Polyacrylate |
CAD
N/A
|
Add To Cart
Request Quote |
| 710029 | Seal Type N/A | Shaft Size N/A 3.5 in88.9 mm | Outer Diameter N/A 4.005 in101.727 mm | Overall Width N/A 0.313 in7.95 mm | Material N/A Urethane | CAD N/A |
Add To Cart
Request Quote |
| 710030 | Seal Type N/A | Shaft Size N/A 3.5 in88.9 mm | Outer Diameter N/A 4.13 in104.902 mm | Overall Width N/A 0.313 in7.95 mm | Material N/A Urethane | CAD N/A |
Add To Cart
Request Quote |
| 710454 |
Seal Type
N/A
86 |
Shaft Size N/A 3.5 in88.9 mm | Outer Diameter N/A 4.688 in119.075 mm | Overall Width N/A 0.451 in11.455 mm | Material N/A Fluoro-Elastomer | CAD N/A |
Add To Cart
Request Quote |
| 712750 |
Seal Type
N/A
41 |
Shaft Size N/A 3.5 in88.9 mm | Outer Diameter N/A 4.506 in114.452 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
Add To Cart
Request Quote |
| 9339S |
Seal Type
N/A
278 |
Shaft Size N/A 3.5 in88.9 mm | Outer Diameter N/A 4.455 in113.157 mm | Overall Width N/A 0.525 in13.335 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 455146 |
Seal Type
N/A
45 |
Shaft Size N/A 3.5 in88.9 mm | Outer Diameter N/A 4.504 in114.402 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 455173 |
Seal Type
N/A
45 |
Shaft Size N/A 3.5 in88.9 mm | Outer Diameter N/A 4.756 in120.802 mm | Overall Width N/A 0.625 in15.875 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 45525S |
Seal Type
N/A
4S |
Shaft Size N/A 3.5 in88.9 mm | Outer Diameter N/A 4.13 in104.902 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 345146 |
Seal Type
N/A
34 |
Shaft Size N/A 3.5 in88.9 mm | Outer Diameter N/A 4.508 in114.503 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 370001A |
Seal Type
N/A
11 |
Shaft Size N/A 3.5 in88.9 mm | Outer Diameter N/A 4.855 in123.317 mm | Overall Width N/A 0.925 in23.495 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 370002A |
Seal Type
N/A
03 |
Shaft Size N/A 3.5 in88.9 mm | Outer Diameter N/A 5.006 in127.152 mm | Overall Width N/A 1 in25.4 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| AS0001A |
Seal Type
N/A
11 |
Shaft Size N/A 3.5 in88.9 mm | Outer Diameter N/A 4.855 in123.317 mm | Overall Width N/A 0.925 in23.495 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| N370001A |
Seal Type
N/A
11 |
Shaft Size N/A 3.5 in88.9 mm | Outer Diameter N/A 4.855 in123.317 mm | Overall Width N/A 0.925 in23.495 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| N380001A |
Seal Type
N/A
10 |
Shaft Size N/A 3.5 in88.9 mm | Outer Diameter N/A 4.852 in123.241 mm | Overall Width N/A 0.91 in23.114 mm | Material N/A PTFE | CAD N/A |
Add To Cart
Request Quote |