Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|
| 415958 |
Seal Type
N/A
41 |
Shaft Size N/A 3.875 in98.425 mm | Outer Diameter N/A 5.381 in136.677 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 416043 |
Seal Type
N/A
41 |
Shaft Size N/A 3.875 in98.425 mm | Outer Diameter N/A 5.756 in146.202 mm | Overall Width N/A 0.562 in14.275 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 416345 |
Seal Type
N/A
41 |
Shaft Size N/A 3.875 in98.425 mm | Outer Diameter N/A 5.004 in127.102 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 417210 |
Seal Type
N/A
41 |
Shaft Size N/A 3.875 in98.425 mm | Outer Diameter N/A 4.756 in120.802 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 417211 |
Seal Type
N/A
41 |
Shaft Size N/A 3.875 in98.425 mm | Outer Diameter N/A 4.881 in123.977 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 455547 |
Seal Type
N/A
45 |
Shaft Size N/A 3.875 in98.425 mm | Outer Diameter N/A 5.131 in130.327 mm | Overall Width N/A 0.625 in15.875 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 455958 |
Seal Type
N/A
45 |
Shaft Size N/A 3.875 in98.425 mm | Outer Diameter N/A 5.381 in136.677 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 417366 |
Seal Type
N/A
41 |
Shaft Size N/A 3.875 in98.425 mm | Outer Diameter N/A 5.256 in133.502 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 417505 |
Seal Type
N/A
41 |
Shaft Size N/A 3.875 in98.425 mm | Outer Diameter N/A 5.506 in139.852 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 455033 |
Seal Type
N/A
45 |
Shaft Size N/A 3.875 in98.425 mm | Outer Diameter N/A 5.004 in127.102 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| N370023A |
Seal Type
N/A
11 |
Shaft Size N/A 3.875 in98.425 mm | Outer Diameter N/A 5.704 in144.882 mm | Overall Width N/A 0.88 in22.352 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 370023A |
Seal Type
N/A
11 |
Shaft Size N/A 3.875 in98.425 mm | Outer Diameter N/A 5.704 in144.882 mm | Overall Width N/A 0.88 in22.352 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 370024A |
Seal Type
N/A
11 |
Shaft Size N/A 3.875 in98.425 mm | Outer Diameter N/A 5.5150 in140.081 mm | Overall Width N/A 7/8 in22.225 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 370033A |
Seal Type
N/A
06 |
Shaft Size N/A 3.875 in98.425 mm | Outer Diameter N/A 5.132 in130.353 mm | Overall Width N/A 0.605 in15.367 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 370165A |
Seal Type
N/A
03 |
Shaft Size N/A 3.875 in98.425 mm | Outer Diameter N/A 5.381 in136.677 mm | Overall Width N/A 0.895 in22.733 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 380023A |
Seal Type
N/A
10 |
Shaft Size N/A 3.875 in98.425 mm | Outer Diameter N/A 5.703 in144.856 mm | Overall Width N/A 0.77 in19.558 mm | Material N/A PTFE | CAD N/A |
Add To Cart
Request Quote |
| 456618 |
Seal Type
N/A
45 |
Shaft Size N/A 3.88 in98.55 mm | Outer Diameter N/A 5.695 in144.653 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 710855 |
Seal Type
N/A
32 |
Shaft Size N/A 3.898 in99 mm | Outer Diameter N/A 4.539 in115.30 mm | Overall Width N/A 0.394 in10 mm | Material N/A PTFE |
CAD
N/A
|
Add To Cart
Request Quote |
| 710526 |
Seal Type
N/A
32 |
Shaft Size N/A 3.898 in99 mm | Outer Diameter N/A 4.689 in119.1 mm | Overall Width N/A 0.374 in9.5 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
Add To Cart
Request Quote |
| 476517 |
Seal Type
N/A
47 |
Shaft Size N/A 3.934 in99.924 mm | Outer Diameter N/A 5.911 in150.139 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 415034 |
Seal Type
N/A
41 |
Shaft Size N/A 3.937 in100 mm | Outer Diameter N/A 5.004 in127.102 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 415263 |
Seal Type
N/A
41 |
Shaft Size N/A 3.937 in100 mm | Outer Diameter N/A 5.381 in136.677 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 417506 |
Seal Type
N/A
41 |
Shaft Size N/A 3.937 in100 mm | Outer Diameter N/A 5.506 in139.852 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 417967 |
Seal Type
N/A
41 |
Shaft Size N/A 3.937 in100 mm | Outer Diameter N/A 4.881 in123.977 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 455034 |
Seal Type
N/A
45 |
Shaft Size N/A 3.937 in100 mm | Outer Diameter N/A 5.004 in127.102 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |