Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|
| 714713 |
Seal Type
N/A
96 |
Shaft Size N/A 4 in101.6 mm | Outer Diameter N/A 5.004 in127.102 mm | Overall Width N/A 0.469 in11.913 mm | Material N/A Fluoro-Elastomer | CAD N/A |
Add To Cart
Request Quote |
| 39723 |
Seal Type
N/A
FW-H |
Shaft Size N/A 4 in101.6 mm | Outer Diameter N/A 5.005 in127.127 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A PTFE | CAD N/A |
Add To Cart
Request Quote |
| 455188 |
Seal Type
N/A
45 |
Shaft Size N/A 4 in101.6 mm | Outer Diameter N/A 5.131 in130.327 mm | Overall Width N/A 0.625 in15.875 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 455192 |
Seal Type
N/A
45 |
Shaft Size N/A 4 in101.6 mm | Outer Diameter N/A 5.256 in133.502 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 345035 |
Seal Type
N/A
34 |
Shaft Size N/A 4 in101.6 mm | Outer Diameter N/A 5.008 in127.203 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 37939 |
Seal Type
N/A
PDW |
Shaft Size N/A 4 in101.6 mm | Outer Diameter N/A 5.005 in127.127 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A PTFE | CAD N/A |
Add To Cart
Request Quote |
| N370036A |
Seal Type
N/A
11 |
Shaft Size N/A 4 in101.6 mm | Outer Diameter N/A 5.771 in146.583 mm | Overall Width N/A 0.955 in24.257 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 370015A |
Seal Type
N/A
03 |
Shaft Size N/A 4 in101.6 mm | Outer Diameter N/A 5.381 in136.677 mm | Overall Width N/A 1 in25.4 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 370036A |
Seal Type
N/A
11 |
Shaft Size N/A 4 in101.6 mm | Outer Diameter N/A 5.771 in146.583 mm | Overall Width N/A 0.955 in24.257 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 370066A |
Seal Type
N/A
06 |
Shaft Size N/A 4 in101.6 mm | Outer Diameter N/A 5.632 in143.053 mm | Overall Width N/A 0.605 in15.367 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 370349A |
Seal Type
N/A
02 |
Shaft Size N/A 4 in101.6 mm | Outer Diameter N/A 5.798 in147.269 mm | Overall Width N/A 0.6 in15.24 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 380036A |
Seal Type
N/A
10 |
Shaft Size N/A 4 in101.6 mm | Outer Diameter N/A 5.765 in146.431 mm | Overall Width N/A 0.965 in24.511 mm | Material N/A PTFE | CAD N/A |
Add To Cart
Request Quote |
| 797741 | Seal Type N/A | Shaft Size N/A 4 in101.6 mm | Outer Diameter N/A 4.63 in117.602 mm | Overall Width N/A 0.328 in8.3312 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 200642 |
Seal Type
N/A
200 |
Shaft Size N/A 4 3/4 in120.65 mm | Outer Diameter N/A 6.092 in154.737 mm | Overall Width N/A 0.285 in7.239 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 415066 |
Seal Type
N/A
41 |
Shaft Size N/A 4 3/4 in120.65 mm | Outer Diameter N/A 6.256 in158.902 mm | Overall Width N/A 0.562 in14.275 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 415138 |
Seal Type
N/A
41 |
Shaft Size N/A 4 3/4 in120.65 mm | Outer Diameter N/A 5.756 in146.202 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 415213N |
Seal Type
N/A
41 |
Shaft Size N/A 4 3/4 in120.65 mm | Outer Diameter N/A 6.007 in152.578 mm | Overall Width N/A 0.625 in15.875 mm | Material N/A Polyacrylate |
CAD
N/A
|
Add To Cart
Request Quote |
| 417247 |
Seal Type
N/A
41 |
Shaft Size N/A 4 3/4 in120.65 mm | Outer Diameter N/A 6.007 in152.578 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 417252 |
Seal Type
N/A
41 |
Shaft Size N/A 4 3/4 in120.65 mm | Outer Diameter N/A 6.131 in155.727 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 417538 |
Seal Type
N/A
41 |
Shaft Size N/A 4 3/4 in120.65 mm | Outer Diameter N/A 5.881 in149.377 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 6663S |
Seal Type
N/A
89 |
Shaft Size N/A 4 3/4 in120.65 mm | Outer Diameter N/A 6.625 in168.275 mm | Overall Width N/A 1.141 in28.981 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 714750 |
Seal Type
N/A
48 |
Shaft Size N/A 4 3/4 in120.65 mm | Outer Diameter N/A 5.756 in146.202 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
Add To Cart
Request Quote |
| 3100 |
Seal Type
N/A
89 |
Shaft Size N/A 4 3/4 in120.65 mm | Outer Diameter N/A 6.192 in157.277 mm | Overall Width N/A 1 1/4 in31.75 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 370198A |
Seal Type
N/A
11 |
Shaft Size N/A 4.04 in102.62 mm | Outer Diameter N/A 5.129 in130.277 mm | Overall Width N/A 0.945 in24.003 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 6864S |
Seal Type
N/A
45 |
Shaft Size N/A 4.05 in102.87 mm | Outer Diameter N/A 5.506 in139.852 mm | Overall Width N/A 0.671 in17.043 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |