Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|
| 417516 |
Seal Type
N/A
41 |
Shaft Size N/A 4.187 in106.35 mm | Outer Diameter N/A 6.256 in158.902 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 418038 |
Seal Type
N/A
41 |
Shaft Size N/A 4.187 in106.35 mm | Outer Diameter N/A 5.004 in127.102 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 455194 |
Seal Type
N/A
45 |
Shaft Size N/A 4.187 in106.35 mm | Outer Diameter N/A 5.256 in133.502 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 710295 |
Seal Type
N/A
47 |
Shaft Size N/A 4.213 in107 mm | Outer Diameter N/A 4.846 in123.1 mm | Overall Width N/A 0.433 in11 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 347BULK | Seal Type N/A | Shaft Size N/A 4.225 in107.315 mm | Outer Diameter N/A 4.645 in117.983 mm | Overall Width N/A 0.21 in5.334 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 347PKG | Seal Type N/A | Shaft Size N/A 4.225 in107.315 mm | Outer Diameter N/A 4.645 in117.983 mm | Overall Width N/A 0.21 in5.334 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 244BULK | Seal Type N/A | Shaft Size N/A 4.234 in107.544 mm | Outer Diameter N/A 4.512 in114.605 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 244PKG | Seal Type N/A | Shaft Size N/A 4.234 in107.544 mm | Outer Diameter N/A 4.512 in114.605 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 710698 |
Seal Type
N/A
32 |
Shaft Size N/A 4.241 in107.721 mm | Outer Diameter N/A 5.113 in129.87 mm | Overall Width N/A 0.39 in9.906 mm | Material N/A PTFE |
CAD
N/A
|
Add To Cart
Request Quote |
| 416135 |
Seal Type
N/A
41 |
Shaft Size N/A 4.25 in107.95 mm | Outer Diameter N/A 5.631 in143.027 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 416137 |
Seal Type
N/A
41 |
Shaft Size N/A 4.25 in107.95 mm | Outer Diameter N/A 6.005 in152.527 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 416556 |
Seal Type
N/A
41 |
Shaft Size N/A 4.25 in107.95 mm | Outer Diameter N/A 5.256 in133.502 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 415045 |
Seal Type
N/A
41 |
Shaft Size N/A 4.25 in107.95 mm | Outer Diameter N/A 5.756 in146.202 mm | Overall Width N/A 0.562 in14.275 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 415058 |
Seal Type
N/A
41 |
Shaft Size N/A 4.25 in107.95 mm | Outer Diameter N/A 6.256 in158.902 mm | Overall Width N/A 0.562 in14.275 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 415196 |
Seal Type
N/A
41 |
Shaft Size N/A 4.25 in107.95 mm | Outer Diameter N/A 5.381 in136.677 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 416891 |
Seal Type
N/A
41 |
Shaft Size N/A 4.25 in107.95 mm | Outer Diameter N/A 5.506 in139.852 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 47150S |
Seal Type
N/A
4S |
Shaft Size N/A 4.25 in107.95 mm | Outer Diameter N/A 5.256 in133.502 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 417518 |
Seal Type
N/A
41 |
Shaft Size N/A 4.25 in107.95 mm | Outer Diameter N/A 6.133 in155.778 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 452157 |
Seal Type
N/A
45 |
Shaft Size N/A 4.25 in107.95 mm | Outer Diameter N/A 5.256 in133.502 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 472157 |
Seal Type
N/A
47 |
Shaft Size N/A 4.25 in107.95 mm | Outer Diameter N/A 5.256 in133.502 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 485195H |
Seal Type
N/A
48 |
Shaft Size N/A 4.25 in107.95 mm | Outer Diameter N/A 5.256 in133.502 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Silicone |
CAD
N/A
|
Add To Cart
Request Quote |
| 455040 |
Seal Type
N/A
45 |
Shaft Size N/A 4.25 in107.95 mm | Outer Diameter N/A 5.506 in139.852 mm | Overall Width N/A 0.562 in14.275 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 455195 |
Seal Type
N/A
45 |
Shaft Size N/A 4.25 in107.95 mm | Outer Diameter N/A 5.256 in133.502 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| AS0065A |
Seal Type
N/A
11 |
Shaft Size N/A 4.25 in107.95 mm | Outer Diameter N/A 6.014 in152.756 mm | Overall Width N/A 1 in25.4 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| N370031A |
Seal Type
N/A
11 |
Shaft Size N/A 4.25 in107.95 mm | Outer Diameter N/A 6.264 in159.106 mm | Overall Width N/A 1.188 in30.175 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |