Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|
| 348BULK | Seal Type N/A | Shaft Size N/A 4.35 in110.49 mm | Outer Diameter N/A 4.77 in121.158 mm | Overall Width N/A 0.21 in5.334 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 348PKG | Seal Type N/A | Shaft Size N/A 4.35 in110.49 mm | Outer Diameter N/A 4.77 in121.158 mm | Overall Width N/A 0.21 in5.334 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 245BULK | Seal Type N/A | Shaft Size N/A 4.359 in110.719 mm | Outer Diameter N/A 4.637 in117.78 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 245PKG | Seal Type N/A | Shaft Size N/A 4.359 in110.719 mm | Outer Diameter N/A 4.637 in117.78 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 416147 |
Seal Type
N/A
41 |
Shaft Size N/A 4.375 in111.125 mm | Outer Diameter N/A 5.631 in143.027 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 416149 |
Seal Type
N/A
41 |
Shaft Size N/A 4.375 in111.125 mm | Outer Diameter N/A 6.005 in152.527 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 416380 |
Seal Type
N/A
41 |
Shaft Size N/A 4.375 in111.125 mm | Outer Diameter N/A 5.506 in139.852 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 415047 |
Seal Type
N/A
41 |
Shaft Size N/A 4.375 in111.125 mm | Outer Diameter N/A 5.756 in146.202 mm | Overall Width N/A 0.562 in14.275 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 415060 |
Seal Type
N/A
41 |
Shaft Size N/A 4.375 in111.125 mm | Outer Diameter N/A 6.256 in158.902 mm | Overall Width N/A 0.562 in14.275 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 415425 |
Seal Type
N/A
41 |
Shaft Size N/A 4.375 in111.125 mm | Outer Diameter N/A 5.381 in136.677 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 417522 |
Seal Type
N/A
41 |
Shaft Size N/A 4.375 in111.125 mm | Outer Diameter N/A 6.131 in155.727 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 4291V | Seal Type N/A | Shaft Size N/A 4.375 in111.125 mm | Outer Diameter N/A 5.425 in137.795 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Fluoro-Elastomer | CAD N/A |
Add To Cart
Request Quote |
| 6635S |
Seal Type
N/A
45 |
Shaft Size N/A 4.375 in111.125 mm | Outer Diameter N/A 6.071 in154.203 mm | Overall Width N/A 0.625 in15.875 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 7354N |
Seal Type
N/A
8S |
Shaft Size N/A 4.375 in111.125 mm | Outer Diameter N/A 5.5 in139.7 mm | Overall Width N/A 0.57 in14.478 mm | Material N/A Polyacrylate | CAD N/A |
Add To Cart
Request Quote |
| 7354V |
Seal Type
N/A
8S |
Shaft Size N/A 4.375 in111.125 mm | Outer Diameter N/A 5.5 in139.7 mm | Overall Width N/A 0.57 in14.478 mm | Material N/A Fluoro-Elastomer | CAD N/A |
Add To Cart
Request Quote |
| 39849 |
Seal Type
N/A
FW-H |
Shaft Size N/A 4.375 in111.125 mm | Outer Diameter N/A 5.506 in139.852 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A PTFE | CAD N/A |
Add To Cart
Request Quote |
| 370019A |
Seal Type
N/A
06 |
Shaft Size N/A 4.375 in111.125 mm | Outer Diameter N/A 6.257 in158.928 mm | Overall Width N/A 0.605 in15.367 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 370034A |
Seal Type
N/A
03 |
Shaft Size N/A 4.375 in111.125 mm | Outer Diameter N/A 6.317 in160.452 mm | Overall Width N/A 1.09 in27.686 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 370037A |
Seal Type
N/A
03 |
Shaft Size N/A 4.375 in111.125 mm | Outer Diameter N/A 5.763 in146.38 mm | Overall Width N/A 1 in25.4 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 370048A |
Seal Type
N/A
03 |
Shaft Size N/A 4.375 in111.125 mm | Outer Diameter N/A 5.911 in150.139 mm | Overall Width N/A 1 in25.4 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 370182A |
Seal Type
N/A
08 |
Shaft Size N/A 4.375 in111.125 mm | Outer Diameter N/A 5.91 in150.114 mm | Overall Width N/A 1 in25.4 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 370338A |
Seal Type
N/A
02 |
Shaft Size N/A 4.375 in111.125 mm | Outer Diameter N/A 5.798 in147.269 mm | Overall Width N/A 0.6 in15.24 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 380048A |
Seal Type
N/A
10 |
Shaft Size N/A 4.375 in111.125 mm | Outer Diameter N/A 5.918 in150.317 mm | Overall Width N/A 1.015 in25.781 mm | Material N/A PTFE | CAD N/A |
Add To Cart
Request Quote |
| 710885 |
Seal Type
N/A
32 |
Shaft Size N/A 4.4 in111.76 mm | Outer Diameter N/A 5.242 in133.147 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
Add To Cart
Request Quote |
| 417295 |
Seal Type
N/A
41 |
Shaft Size N/A 4.437 in112.7 mm | Outer Diameter N/A 5.506 in139.852 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |