Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Oil Seals Inch
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Seals > Oil Seals Inch > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 4,148 items. Only the first 1000 records are returned.

Oil Seals Inch

For CAD models and more information, click Directly on the part number below.

Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.



Add To Cart Request Quote
   
  Results 351 - 375 of 1000 Unit of Measure: Imperial Metric Both « 11 12 13 14 15 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

471645 0.812 in
20.625
mm
1.628 in
41.351
mm
0.25 in
6.35
mm
Nitrile
471645V 0.812 in
20.625
mm
1.628 in
41.351
mm
0.25 in
6.35
mm
Fluoro-Elastomer
470515 0.812 in
20.625
mm
1.565 in
39.751
mm
0.375 in
9.525
mm
Nitrile
471231 0.812 in
20.625
mm
1.379 in
35.027
mm
0.312 in
7.925
mm
Nitrile
471231V 0.812 in
20.625
mm
1.379 in
35.027
mm
0.312 in
7.925
mm
Fluoro-Elastomer
471686 0.812 in
20.625
mm
1.756 in
44.602
mm
0.25 in
6.35
mm
Nitrile
471729 0.812 in
20.625
mm
1.878 in
47.701
mm
0.25 in
6.35
mm
Nitrile
472950 0.812 in
20.625
mm
2.445 in
62.103
mm
0.375 in
9.525
mm
Nitrile
473412 0.812 in
20.625
mm
1.832 in
46.533
mm
0.375 in
9.525
mm
Nitrile
474253 0.812 in
20.625
mm
1.503 in
38.176
mm
0.25 in
6.35
mm
Nitrile
480889 0.812 in
20.625
mm
1.316 in
33.426
mm
0.25 in
6.35
mm
Nitrile
8609 0.812 in
20.625
mm
1.254 in
31.852
mm
0.254 in
6.452
mm
Fluoro-Elastomer
472452 0.843 in
21.412
mm
1.378 in
35.001
mm
0.312 in
7.925
mm
Nitrile
473413 0.843 in
21.412
mm
1.503 in
38.176
mm
0.25 in
6.35
mm
Nitrile
473414 0.843 in
21.412
mm
1.628 in
41.351
mm
0.25 in
6.35
mm
Nitrile
473415 0.843 in
21.412
mm
1.832 in
46.533
mm
0.312 in
7.925
mm
Nitrile
212BULK N/A 0.859 in
21.819
mm
1.137 in
28.88
mm
0.139 in
3.531
mm
Nitrile N/A
212PKG N/A 0.859 in
21.819
mm
1.137 in
28.88
mm
0.139 in
3.531
mm
Nitrile N/A
212V35 N/A 0.859 in
21.819
mm
1.137 in
28.88
mm
0.139 in
3.531
mm
Fluoro-Elastomer N/A
482069N 0.86 in
21.84
mm
1.441 in
36.601
mm
0.25 in
6.35
mm
Polyacrylate
118BULK N/A 0.862 in
21.895
mm
1.068 in
27.127
mm
0.103 in
2.616
mm
Nitrile N/A
118PKG N/A 0.862 in
21.895
mm
1.068 in
27.127
mm
0.103 in
2.616
mm
Nitrile N/A
020BULK N/A 0.864 in
21.946
mm
1.004 in
25.502
mm
0.07 in
1.778
mm
Nitrile N/A
020PKG N/A 0.864 in
21.946
mm
1.004 in
25.502
mm
0.07 in
1.778
mm
Nitrile N/A
222220 0.866 in
22
mm
1.387 in
35.23
mm
0.276 in
7
mm
Nitrile
  Results 351 - 375 of 1000 « 11 12 13 14 15 »  
<