Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
701 - 750 of 4148 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

7486S N/A 35
N/A 1-3/4 in44.45 mm N/A 2.381 in60.477 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD Icon (for items table)
7834 N/A 5S
N/A 1-3/4 in44.45 mm N/A 2.506 in63.652 mm N/A 0.68 in17.272 mm N/A Leather N/A
323119 N/A 32
N/A 1-3/4 in44.45 mm N/A 2.721 in69.113 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD Icon (for items table)
40494S N/A 4S
N/A 1-3/4 in44.45 mm N/A 2.506 in63.652 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
410183N N/A 41
N/A 1-3/4 in44.45 mm N/A 2.754 in69.952 mm N/A 0.5 in12.7 mm N/A Polyacrylate N/A CAD Icon (for items table)
447811 N/A 44
N/A 1-3/4 in44.45 mm N/A 2.254 in57.2516 mm N/A 0.188 in4.7752 mm N/A Nitrile N/A CAD Icon (for items table)
487533 N/A 48
N/A 1-3/4 in44.45 mm N/A 3.63 in92.202 mm N/A 0.438 in11.1252 mm N/A Nitrile N/A CAD Icon (for items table)
797742 N/A N/A 1-3/4 in44.45 mm N/A 2.259 in57.3786 mm N/A 0.281 in7.1374 mm N/A Nitrile N/A
710303 N/A 35
N/A 1.004 in25.502 mm N/A 1.524 in38.71 mm N/A 0.335 in8.509 mm N/A Nitrile N/A CAD Icon (for items table)
710553 N/A 32
N/A 1.004 in25.502 mm N/A 1.484 in37.694 mm N/A 0.217 in5.512 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
222630 N/A 32
N/A 1.024 in26 mm N/A 1.504 in38.2 mm N/A 0.315 in8 mm N/A Polyacrylate N/A CAD Icon (for items table)
222655 N/A 32
N/A 1.024 in26 mm N/A 1.899 in48.23 mm N/A 0.276 in7 mm N/A Nitrile N/A CAD Icon (for items table)
710399 N/A 32
N/A 1.024 in26 mm N/A 1.661 in42.2 mm N/A 0.315 in8 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710816 N/A 32
N/A 1.024 in26 mm N/A 1.583 in4.2 mm N/A 0.276 in7 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710935 N/A 32
N/A 1.024 in26 mm N/A 1.484 in37.7 mm N/A 0.236 in6 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
471076 N/A 47
N/A 1.031 in26.187 mm N/A 1.579 in40.107 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Icon (for items table)
481650 N/A 48
N/A 1.031 in26.187 mm N/A 1.628 in41.351 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
710153 N/A 32
N/A 1.043 in26.492 mm N/A 1.748 in44.399 mm N/A 0.315 in8.001 mm N/A Nitrile N/A CAD Icon (for items table)
215BULK N/A N/A 1.046 in26.568 mm N/A 1.324 in33.63 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
215PKG N/A N/A 1.046 in26.568 mm N/A 1.324 in33.63 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
215V35 N/A N/A 1.046 in26.568 mm N/A 1.324 in33.63 mm N/A 0.139 in3.531 mm N/A Fluoro-Elastomer N/A
121BULK N/A N/A 1.049 in26.645 mm N/A 1.255 in31.877 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
121PKG N/A N/A 1.049 in26.645 mm N/A 1.255 in31.877 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
023BULK N/A N/A 1.051 in26.695 mm N/A 1.191 in30.251 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
023PKG N/A N/A 1.051 in26.695 mm N/A 1.191 in30.251 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
9376 N/A 68
N/A 1.055 in26.797 mm N/A 1.504 in38.202 mm N/A 0.268 in6.807 mm N/A Nitrile N/A
710728 N/A 32
N/A 1.06 in26.92 mm N/A 1.758 in44.653 mm N/A 0.252 in6.401 mm N/A Polyacrylate N/A CAD Icon (for items table)
450043 N/A 45
N/A 1.062 in26.975 mm N/A 1.832 in46.533 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD Icon (for items table)
450188 N/A 45
N/A 1.062 in26.975 mm N/A 1.565 in39.751 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
450342 N/A 45
N/A 1.062 in26.975 mm N/A 1.987 in50.47 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD Icon (for items table)
471651 N/A 47
N/A 1.062 in26.975 mm N/A 1.628 in41.351 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
470606 N/A 47
N/A 1.062 in26.975 mm N/A 1.69 in42.926 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
471705 N/A 47
N/A 1.062 in26.975 mm N/A 1.756 in44.602 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Icon (for items table)
471735 N/A 47
N/A 1.062 in26.975 mm N/A 1.878 in47.701 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
471762 N/A 47
N/A 1.062 in26.975 mm N/A 2.004 in50.902 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
472953 N/A 47
N/A 1.062 in26.975 mm N/A 2.839 in72.111 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
472953V N/A 47
N/A 1.062 in26.975 mm N/A 2.839 in72.111 mm N/A 0.375 in9.525 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
473419 N/A 47
N/A 1.062 in26.975 mm N/A 1.832 in46.533 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
473420 N/A 47
N/A 1.062 in26.975 mm N/A 2.066 in52.476 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
480210 N/A 48
N/A 1.062 in26.975 mm N/A 1.503 in38.176 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Icon (for items table)
3732S N/A 48
N/A 1.062 in26.975 mm N/A 1.581 in40.157 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
1990 N/A 32
N/A 1.063 in27 mm N/A 1.703 in43.25 mm N/A 0.354 in9 mm N/A Polyacrylate N/A CAD Icon (for items table)
222742 N/A 48
N/A 1.063 in27 mm N/A 1.657 in42.1 mm N/A 0.276 in7 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
222743 N/A 32
N/A 1.063 in27 mm N/A 1.701 in43.2 mm N/A 0.354 in9 mm N/A Silicone N/A CAD Icon (for items table)
222745 N/A 32
N/A 1.063 in27 mm N/A 1.7810 in45.25 mm N/A 0.354 in9 mm N/A Polyacrylate N/A CAD Icon (for items table)
710511 N/A 32
N/A 1.063 in27 mm N/A 1.701 in43.2 mm N/A 0.276 in7 mm N/A Polyacrylate N/A CAD Icon (for items table)
712009 N/A 32
N/A 1.063 in27 mm N/A 1.583 in4.2 mm N/A 0.315 in8 mm N/A Silicone N/A CAD Icon (for items table)
6027030 N/A N/A 1.063 in27 mm N/A 1.299 in33 mm N/A 0.118 in3 mm N/A Nitrile N/A
450044 N/A 45
N/A 1.093 in27.762 mm N/A 1.832 in46.533 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD Icon (for items table)
450159 N/A 45
N/A 1.093 in27.762 mm N/A 2.004 in50.902 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD Icon (for items table)
701 - 750 of 4148 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »