Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|
| 2505 |
Seal Type
N/A
89 |
Shaft Size N/A 4.625 in117.475 mm | Outer Diameter N/A 6.192 in157.277 mm | Overall Width N/A 1 1/4 in31.75 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 455685 |
Seal Type
N/A
45 |
Shaft Size N/A 4.625 in117.475 mm | Outer Diameter N/A 5.881 in149.377 mm | Overall Width N/A 0.625 in15.875 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 456641 |
Seal Type
N/A
45 |
Shaft Size N/A 4.625 in117.475 mm | Outer Diameter N/A 5.506 in139.852 mm | Overall Width N/A 0.562 in14.275 mm | Material N/A Silicone |
CAD
N/A
|
Add To Cart
Request Quote |
| 7700S |
Seal Type
N/A
21 |
Shaft Size N/A 4.625 in117.475 mm | Outer Diameter N/A 6.629 in168.377 mm | Overall Width N/A 1.093 in27.762 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 370000N |
Seal Type
N/A
11 |
Shaft Size N/A 4.625 in117.475 mm | Outer Diameter N/A 6.015 in152.781 mm | Overall Width N/A 7/8 in22.225 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| AS0025A |
Seal Type
N/A
11 |
Shaft Size N/A 4.625 in117.475 mm | Outer Diameter N/A 6.015 in152.781 mm | Overall Width N/A 7/8 in22.225 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| N370025A |
Seal Type
N/A
11 |
Shaft Size N/A 4.625 in117.475 mm | Outer Diameter N/A 6.015 in152.781 mm | Overall Width N/A 7/8 in22.225 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| N380025A |
Seal Type
N/A
10 |
Shaft Size N/A 4.625 in117.475 mm | Outer Diameter N/A 6.011 in152.679 mm | Overall Width N/A 0.937 in23.8 mm | Material N/A PTFE | CAD N/A |
Add To Cart
Request Quote |
| P370025A |
Seal Type
N/A
11 |
Shaft Size N/A 4.625 in117.475 mm | Outer Diameter N/A 6.015 in152.781 mm | Overall Width N/A 7/8 in22.225 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| P380025A |
Seal Type
N/A
10 |
Shaft Size N/A 4.625 in117.475 mm | Outer Diameter N/A 6.011 in152.679 mm | Overall Width N/A 0.937 in23.8 mm | Material N/A PTFE | CAD N/A |
Add To Cart
Request Quote |
| PROWS0025A |
Seal Type
N/A
11 |
Shaft Size N/A 4.625 in117.475 mm | Outer Diameter N/A 6.015 in152.781 mm | Overall Width N/A 7/8 in22.225 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 370025A |
Seal Type
N/A
11 |
Shaft Size N/A 4.625 in117.475 mm | Outer Diameter N/A 6.015 in152.781 mm | Overall Width N/A 7/8 in22.225 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 370051A |
Seal Type
N/A
03 |
Shaft Size N/A 4.625 in117.475 mm | Outer Diameter N/A 6.629 in168.377 mm | Overall Width N/A 1.093 in27.762 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 380025A |
Seal Type
N/A
10 |
Shaft Size N/A 4.625 in117.475 mm | Outer Diameter N/A 6.011 in152.679 mm | Overall Width N/A 0.937 in23.8 mm | Material N/A PTFE | CAD N/A |
Add To Cart
Request Quote |
| 386025A | Seal Type N/A 13 | Shaft Size N/A 4.625 in117.475 mm | Outer Diameter N/A 6.024 in153.01 mm | Overall Width N/A 0.58 in14.732 mm | Material N/A PTFE | CAD N/A |
Add To Cart
Request Quote |
| 458301 |
Seal Type
N/A
45 |
Shaft Size N/A 4.625 in117.475 mm | Outer Diameter N/A 5.631 in143.0274 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
Add To Cart
Request Quote |
| 370026A |
Seal Type
N/A
03 |
Shaft Size N/A 4.635 in117.729 mm | Outer Diameter N/A 6.014 in152.756 mm | Overall Width N/A 0.937 in23.8 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 710901 |
Seal Type
N/A
32 |
Shaft Size N/A 4.646 in118.008 mm | Outer Diameter N/A 5.762 in146.355 mm | Overall Width N/A 3/4 in19.05 mm | Material N/A PTFE |
CAD
N/A
|
Add To Cart
Request Quote |
| 39952 |
Seal Type
N/A
FW-H |
Shaft Size N/A 4.646 in118.008 mm | Outer Diameter N/A 5.756 in146.202 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A PTFE | CAD N/A |
Add To Cart
Request Quote |
| 710089 |
Seal Type
N/A
90 |
Shaft Size N/A 4.646 in118 mm | Outer Diameter N/A 6.843 in173.8 mm | Overall Width N/A 1.102 in28 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 415284 |
Seal Type
N/A
41 |
Shaft Size N/A 4.687 in119.05 mm | Outer Diameter N/A 5.756 in146.202 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 455378H |
Seal Type
N/A
45 |
Shaft Size N/A 4.687 in119.05 mm | Outer Diameter N/A 5.756 in146.202 mm | Overall Width N/A 0.562 in14.275 mm | Material N/A Silicone |
CAD
N/A
|
Add To Cart
Request Quote |
| 45637S |
Seal Type
N/A
4S |
Shaft Size N/A 4.687 in119.05 mm | Outer Diameter N/A 6.007 in152.578 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 417535 |
Seal Type
N/A
41 |
Shaft Size N/A 4.687 in119.05 mm | Outer Diameter N/A 6.007 in152.578 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 417536 |
Seal Type
N/A
41 |
Shaft Size N/A 4.687 in119.05 mm | Outer Diameter N/A 6.256 in158.902 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |