Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|
| 417537 |
Seal Type
N/A
41 |
Shaft Size N/A 4.687 in119.05 mm | Outer Diameter N/A 6.382 in162.103 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 6329S |
Seal Type
N/A
7S |
Shaft Size N/A 4.687 in119.05 mm | Outer Diameter N/A 5.756 in146.202 mm | Overall Width N/A 3/4 in19.05 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 710084 |
Seal Type
N/A
47 |
Shaft Size N/A 4.724 in120 mm | Outer Diameter N/A 5.52 in140.21 mm | Overall Width N/A 0.413 in10.5 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 717004 |
Seal Type
N/A
48 |
Shaft Size N/A 4.724 in120 mm | Outer Diameter N/A 5.522 in140.25 mm | Overall Width N/A 0.472 in12 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 370220A |
Seal Type
N/A
11 |
Shaft Size N/A 4.724 in119.99 mm | Outer Diameter N/A 5.92 in150.368 mm | Overall Width N/A 0.59 in14.986 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 427BULK | Seal Type N/A | Shaft Size N/A 4.725 in120.015 mm | Outer Diameter N/A 5.275 in133.985 mm | Overall Width N/A 0.275 in6.985 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 427PKG | Seal Type N/A | Shaft Size N/A 4.725 in120.015 mm | Outer Diameter N/A 5.275 in133.985 mm | Overall Width N/A 0.275 in6.985 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 248BULK | Seal Type N/A | Shaft Size N/A 4.734 in120.244 mm | Outer Diameter N/A 5.012 in127.305 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 248PKG | Seal Type N/A | Shaft Size N/A 4.734 in120.244 mm | Outer Diameter N/A 5.012 in127.305 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 370003A |
Seal Type
N/A
11 |
Shaft Size N/A 4.765 in121.031 mm | Outer Diameter N/A 6.325 in160.655 mm | Overall Width N/A 1.078 in27.381 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| AS0003A |
Seal Type
N/A
11 |
Shaft Size N/A 4.765 in121.031 mm | Outer Diameter N/A 6.325 in160.655 mm | Overall Width N/A 1.078 in27.381 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| N370003A |
Seal Type
N/A
11 |
Shaft Size N/A 4.765 in121.031 mm | Outer Diameter N/A 6.325 in160.655 mm | Overall Width N/A 1.078 in27.381 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| N380003A |
Seal Type
N/A
10 |
Shaft Size N/A 4.765 in121.031 mm | Outer Diameter N/A 6.322 in160.579 mm | Overall Width N/A 1.132 in28.753 mm | Material N/A PTFE | CAD N/A |
Add To Cart
Request Quote |
| PROWS0003A |
Seal Type
N/A
11 |
Shaft Size N/A 4.765 in121.031 mm | Outer Diameter N/A 6.325 in160.655 mm | Overall Width N/A 1.078 in27.381 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 370005A |
Seal Type
N/A
11 |
Shaft Size N/A 4.765 in121.031 mm | Outer Diameter N/A 6.265 in159.131 mm | Overall Width N/A 0.605 in15.367 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 370006A |
Seal Type
N/A
03 |
Shaft Size N/A 4.765 in121.031 mm | Outer Diameter N/A 7.006 in177.952 mm | Overall Width N/A 1 1/4 in31.75 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 370173A |
Seal Type
N/A
01 |
Shaft Size N/A 4.765 in121.031 mm | Outer Diameter N/A 6.257 in158.928 mm | Overall Width N/A 1.05 in26.67 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 370181A |
Seal Type
N/A
01 |
Shaft Size N/A 4.765 in121.031 mm | Outer Diameter N/A 6.006 in152.552 mm | Overall Width N/A 1.031 in26.187 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 380003A |
Seal Type
N/A
10 |
Shaft Size N/A 4.765 in121.031 mm | Outer Diameter N/A 6.322 in160.579 mm | Overall Width N/A 1.132 in28.753 mm | Material N/A PTFE | CAD N/A |
Add To Cart
Request Quote |
| 416163 |
Seal Type
N/A
41 |
Shaft Size N/A 4.812 in122.225 mm | Outer Diameter N/A 6.007 in152.578 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 3341 |
Seal Type
N/A
100 |
Shaft Size N/A 4.812 in122.225 mm | Outer Diameter N/A 5.552 in141.021 mm | Overall Width N/A 0.535 in13.589 mm | Material N/A Silicone | CAD N/A |
Add To Cart
Request Quote |
| 456890 |
Seal Type
N/A
45 |
Shaft Size N/A 4.812 in122.225 mm | Outer Diameter N/A 6.256 in158.902 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 712449 |
Seal Type
N/A
32 |
Shaft Size N/A 4.812 in122.225 mm | Outer Diameter N/A 5.551 in140.995 mm | Overall Width N/A 0.472 in11.989 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
Add To Cart
Request Quote |
| 455251H |
Seal Type
N/A
45 |
Shaft Size N/A 4.812 in122.225 mm | Outer Diameter N/A 5.756 in146.202 mm | Overall Width N/A 0.562 in14.275 mm | Material N/A Silicone |
CAD
N/A
|
Add To Cart
Request Quote |
| 370004A |
Seal Type
N/A
03 |
Shaft Size N/A 4.812 in122.225 mm | Outer Diameter N/A 6.507 in165.278 mm | Overall Width N/A 0.865 in21.971 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |