Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|
| 370027A |
Seal Type
N/A
03 |
Shaft Size N/A 4.812 in122.225 mm | Outer Diameter N/A 6.316 in160.426 mm | Overall Width N/A 1.062 in26.975 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 39954 |
Seal Type
N/A
DW-H |
Shaft Size N/A 4.835 in122.809 mm | Outer Diameter N/A 5.756 in146.202 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A PTFE | CAD N/A |
Add To Cart
Request Quote |
| 428BULK | Seal Type N/A | Shaft Size N/A 4.85 in123.19 mm | Outer Diameter N/A 5.4 in137.16 mm | Overall Width N/A 0.275 in6.985 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 428PKG | Seal Type N/A | Shaft Size N/A 4.85 in123.19 mm | Outer Diameter N/A 5.4 in137.16 mm | Overall Width N/A 0.275 in6.985 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 249BULK | Seal Type N/A | Shaft Size N/A 4.859 in123.419 mm | Outer Diameter N/A 5.137 in130.48 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 249PKG | Seal Type N/A | Shaft Size N/A 4.859 in123.419 mm | Outer Diameter N/A 5.137 in130.48 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 416167 |
Seal Type
N/A
41 |
Shaft Size N/A 4.875 in123.825 mm | Outer Diameter N/A 6.007 in152.578 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 417267 |
Seal Type
N/A
41 |
Shaft Size N/A 4.875 in123.825 mm | Outer Diameter N/A 6.131 in155.727 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 417269 |
Seal Type
N/A
41 |
Shaft Size N/A 4.875 in123.825 mm | Outer Diameter N/A 6.256 in158.902 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 7866S |
Seal Type
N/A
75 |
Shaft Size N/A 4.875 in123.825 mm | Outer Diameter N/A 6.625 in168.275 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 455091 |
Seal Type
N/A
45 |
Shaft Size N/A 4.875 in123.825 mm | Outer Diameter N/A 6.007 in152.578 mm | Overall Width N/A 0.625 in15.875 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 5M544 | Seal Type N/A | Shaft Size N/A 4.875 in123.825 mm | Outer Diameter N/A 5.629 in142.977 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Felt | CAD N/A |
Add To Cart
Request Quote |
| N370109A |
Seal Type
N/A
03 |
Shaft Size N/A 4.875 in123.825 mm | Outer Diameter N/A 6.629 in168.377 mm | Overall Width N/A 1 in25.4 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 370007A |
Seal Type
N/A
03 |
Shaft Size N/A 4.875 in123.825 mm | Outer Diameter N/A 6.379 in162.027 mm | Overall Width N/A 0.921 in23.393 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 370057A |
Seal Type
N/A
03 |
Shaft Size N/A 4.875 in123.825 mm | Outer Diameter N/A 6.444 in163.678 mm | Overall Width N/A 0.921 in23.393 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 370109A |
Seal Type
N/A
03 |
Shaft Size N/A 4.875 in123.825 mm | Outer Diameter N/A 6.629 in168.377 mm | Overall Width N/A 1 in25.4 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 370121A |
Seal Type
N/A
03 |
Shaft Size N/A 4.875 in123.825 mm | Outer Diameter N/A 6.506 in165.252 mm | Overall Width N/A 1 in25.4 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 710405 |
Seal Type
N/A
47 |
Shaft Size N/A 4.882 in124 mm | Outer Diameter N/A 5.752 in146.1 mm | Overall Width N/A 0.551 in14 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 370195A |
Seal Type
N/A
11 |
Shaft Size N/A 4.882 in124.003 mm | Outer Diameter N/A 6.011 in152.679 mm | Overall Width N/A 0.625 in15.875 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 231250 |
Seal Type
N/A
35 |
Shaft Size N/A 4.921 in125 mm | Outer Diameter N/A 5.917 in150.28 mm | Overall Width N/A 0.472 in12 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 417273 |
Seal Type
N/A
41 |
Shaft Size N/A 4.937 in125.4 mm | Outer Diameter N/A 6.256 in158.902 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 417539 |
Seal Type
N/A
41 |
Shaft Size N/A 4.937 in125.4 mm | Outer Diameter N/A 6.007 in152.578 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 417540 |
Seal Type
N/A
41 |
Shaft Size N/A 4.937 in125.4 mm | Outer Diameter N/A 6.382 in162.103 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 429BULK | Seal Type N/A | Shaft Size N/A 4.975 in126.365 mm | Outer Diameter N/A 5.525 in140.335 mm | Overall Width N/A 0.275 in6.985 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 429PKG | Seal Type N/A | Shaft Size N/A 4.975 in126.365 mm | Outer Diameter N/A 5.525 in140.335 mm | Overall Width N/A 0.275 in6.985 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |