Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|
| 222238 |
Seal Type
N/A
32 |
Shaft Size N/A 0.866 in22 mm | Outer Diameter N/A 1.504 in38.2 mm | Overall Width N/A 0.315 in8 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 222240 |
Seal Type
N/A
35 |
Shaft Size N/A 0.866 in22 mm | Outer Diameter N/A 1.584 in40.23 mm | Overall Width N/A 0.276 in7 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 222270 |
Seal Type
N/A
35 |
Shaft Size N/A 0.866 in22 mm | Outer Diameter N/A 1.859 in47.23 mm | Overall Width N/A 0.276 in7 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 6022030 | Seal Type N/A | Shaft Size N/A 0.866 in22 mm | Outer Diameter N/A 1.102 in28 mm | Overall Width N/A 0.118 in3 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 440131 |
Seal Type
N/A
44 |
Shaft Size N/A 0.875 in22.225 mm | Outer Diameter N/A 1.379 in35.027 mm | Overall Width N/A 0.187 in4.75 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 340413 |
Seal Type
N/A
34 |
Shaft Size N/A 0.875 in22.225 mm | Outer Diameter N/A 1.316 in33.426 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 340483 |
Seal Type
N/A
34 |
Shaft Size N/A 0.875 in22.225 mm | Outer Diameter N/A 1.256 in31.902 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 340850 |
Seal Type
N/A
34 |
Shaft Size N/A 0.875 in22.225 mm | Outer Diameter N/A 1.193 in30.302 mm | Overall Width N/A 0.187 in4.75 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 353132 |
Seal Type
N/A
35 |
Shaft Size N/A 0.875 in22.225 mm | Outer Diameter N/A 1.314 in33.376 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 240733 |
Seal Type
N/A
24 |
Shaft Size N/A 0.875 in22.225 mm | Outer Diameter N/A 1.135 in28.829 mm | Overall Width N/A 0.125 in3.175 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 254287 |
Seal Type
N/A
25 |
Shaft Size N/A 0.875 in22.225 mm | Outer Diameter N/A 1.255 in31.877 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 471570 |
Seal Type
N/A
47 |
Shaft Size N/A 0.875 in22.225 mm | Outer Diameter N/A 1.503 in38.176 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 471570V |
Seal Type
N/A
47 |
Shaft Size N/A 0.875 in22.225 mm | Outer Diameter N/A 1.503 in38.176 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
Add To Cart
Request Quote |
| 471633 |
Seal Type
N/A
47 |
Shaft Size N/A 0.875 in22.225 mm | Outer Diameter N/A 1.581 in40.157 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 471646 |
Seal Type
N/A
47 |
Shaft Size N/A 0.875 in22.225 mm | Outer Diameter N/A 1.628 in41.351 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 470398 |
Seal Type
N/A
47 |
Shaft Size N/A 0.875 in22.225 mm | Outer Diameter N/A 1.378 in35.001 mm | Overall Width N/A 0.406 in10.312 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 470567 |
Seal Type
N/A
47 |
Shaft Size N/A 0.875 in22.225 mm | Outer Diameter N/A 1.379 in35.027 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 470567N |
Seal Type
N/A
47 |
Shaft Size N/A 0.875 in22.225 mm | Outer Diameter N/A 1.379 in35.027 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Polyacrylate |
CAD
N/A
|
Add To Cart
Request Quote |
| 470590 |
Seal Type
N/A
47 |
Shaft Size N/A 0.875 in22.225 mm | Outer Diameter N/A 1.756 in44.602 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 470645 |
Seal Type
N/A
47 |
Shaft Size N/A 0.875 in22.225 mm | Outer Diameter N/A 2.004 in50.902 mm | Overall Width N/A 0.437 in11.1 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 470680 |
Seal Type
N/A
47 |
Shaft Size N/A 0.875 in22.225 mm | Outer Diameter N/A 1.503 in38.176 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 471137 |
Seal Type
N/A
47 |
Shaft Size N/A 0.875 in22.225 mm | Outer Diameter N/A 1.832 in46.533 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 471267 |
Seal Type
N/A
47 |
Shaft Size N/A 0.875 in22.225 mm | Outer Diameter N/A 1.379 in35.027 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 471267H |
Seal Type
N/A
47 |
Shaft Size N/A 0.875 in22.225 mm | Outer Diameter N/A 1.379 in35.027 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Silicone |
CAD
N/A
|
Add To Cart
Request Quote |
| 471267V |
Seal Type
N/A
47 |
Shaft Size N/A 0.875 in22.225 mm | Outer Diameter N/A 1.379 in35.027 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
Add To Cart
Request Quote |