Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
751 - 800 of 4148 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

2503N N/A 48
N/A 1.1 in27.94 mm N/A 1.578 in40.081 mm N/A 0.308 in7.823 mm N/A Polyacrylate N/A CAD Icon (for items table)
222820 N/A 33
N/A 1.102 in28 mm N/A 1.588 in40.34 mm N/A 0.276 in7 mm N/A Nitrile N/A
222830 N/A 32
N/A 1.102 in28 mm N/A 1.625 in41.27 mm N/A 0.276 in7 mm N/A Polyacrylate N/A CAD Icon (for items table)
222835 N/A 32
N/A 1.102 in28 mm N/A 1.74 in44.2 mm N/A 0.236 in6 mm N/A Polyacrylate N/A CAD Icon (for items table)
222860 N/A 32
N/A 1.102 in28 mm N/A 1.859 in47.22 mm N/A 0.315 in8 mm N/A Polyacrylate N/A CAD Icon (for items table)
710119 N/A 32
N/A 1.102 in28 mm N/A 1.702 in43.23 mm N/A 0.315 in8 mm N/A Polyacrylate N/A CAD Icon (for items table)
710157 N/A 32
N/A 1.102 in28 mm N/A 1.702 in43.23 mm N/A 0.276 in7 mm N/A Nitrile N/A CAD Icon (for items table)
711025 N/A 32
N/A 1.102 in28 mm N/A 1.661 in42.2 mm N/A 0.276 in7 mm N/A Ethylene-Acrylic N/A CAD Icon (for items table)
710325 N/A 32
N/A 1.102 in28 mm N/A 1.583 in4.2 mm N/A 0.315 in8 mm N/A Nitrile N/A CAD Icon (for items table)
710433 N/A 47
N/A 1.102 in28 mm N/A 2.091 in53.1 mm N/A 0.378 in9.6 mm N/A Nitrile N/A CAD Icon (for items table)
710821 N/A 32
N/A 1.102 in28 mm N/A 1.465 in37.2 mm N/A 0.768 in19.5 mm N/A Polyacrylate N/A CAD Icon (for items table)
712008 N/A 32
N/A 1.102 in28 mm N/A 1.661 in42.2 mm N/A 0.315 in8 mm N/A Silicone N/A CAD Icon (for items table)
713087 N/A 32
N/A 1.102 in28 mm N/A 1.504 in38.2 mm N/A 0.276 in7 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710671 N/A 36
N/A 1.102 in28 mm N/A 1.406 in35.7 mm N/A 0.205 in5.2 mm N/A Fluoro-Elastomer N/A
39869 N/A N/A 1.102 in28 mm N/A 1.618 in41.1 mm N/A 0.315 in8 mm N/A PTFE N/A
6028030 N/A N/A 1.102 in28 mm N/A 1.339 in34 mm N/A 0.118 in3 mm N/A Nitrile N/A
216BULK N/A N/A 1.109 in28.169 mm N/A 1.387 in35.23 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
216PKG N/A N/A 1.109 in28.169 mm N/A 1.387 in35.23 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
216V35 N/A N/A 1.109 in28.169 mm N/A 1.387 in35.23 mm N/A 0.139 in3.531 mm N/A Fluoro-Elastomer N/A
122BULK N/A N/A 1.112 in28.245 mm N/A 1.318 in33.477 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
122PKG N/A N/A 1.112 in28.245 mm N/A 1.318 in33.477 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
024BULK N/A N/A 1.114 in28.296 mm N/A 1.254 in31.852 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
024PKG N/A N/A 1.114 in28.296 mm N/A 1.254 in31.852 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
450332 N/A 45
N/A 1.125 in28.575 mm N/A 2.441 in62.001 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
340151 N/A 34
N/A 1.125 in28.575 mm N/A 1.569 in39.853 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
203003 N/A 203
N/A 1.125 in28.575 mm N/A 1.942 in49.327 mm N/A 0.562 in14.275 mm N/A Nitrile N/A
203020 N/A 203
N/A 1.125 in28.575 mm N/A 1.785 in45.339 mm N/A 0.468 in11.887 mm N/A Nitrile N/A
204020 N/A 204
N/A 1.125 in28.575 mm N/A 1.785 in45.339 mm N/A 0.468 in11.887 mm N/A Nitrile N/A
204505 N/A 204
N/A 1.125 in28.575 mm N/A 1.785 in45.339 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
205004 N/A 205
N/A 1.125 in28.575 mm N/A 1.942 in49.327 mm N/A 0.625 in15.875 mm N/A Felt N/A
340815 N/A 34
N/A 1.125 in28.575 mm N/A 1.505 in38.227 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
340835 N/A 34
N/A 1.125 in28.575 mm N/A 1.381 in35.077 mm N/A 0.125 in3.175 mm N/A Nitrile N/A CAD Icon (for items table)
240151 N/A 24
N/A 1.125 in28.575 mm N/A 1.572 in39.929 mm N/A 0.187 in4.75 mm N/A Nitrile N/A
3638 N/A 48
N/A 1.125 in28.575 mm N/A 1.628 in41.351 mm N/A 0.19 in4.826 mm N/A Polyacrylate N/A CAD Icon (for items table)
470045 N/A 47
N/A 1.125 in28.575 mm N/A 1.832 in46.533 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD Icon (for items table)
450430 N/A 45
N/A 1.125 in28.575 mm N/A 2.879 in73.127 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
450604 N/A 45
N/A 1.125 in28.575 mm N/A 2.254 in57.252 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
470189 N/A 47
N/A 1.125 in28.575 mm N/A 1.756 in44.602 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD Icon (for items table)
470236 N/A 47
N/A 1.125 in28.575 mm N/A 1.878 in47.701 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD Icon (for items table)
470241 N/A 47
N/A 1.125 in28.575 mm N/A 2.066 in52.476 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD Icon (for items table)
471652 N/A 47
N/A 1.125 in28.575 mm N/A 1.628 in41.351 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
471652V N/A 47
N/A 1.125 in28.575 mm N/A 1.628 in41.351 mm N/A 0.25 in6.35 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
470712 N/A 47
N/A 1.125 in28.575 mm N/A 1.878 in47.701 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
470712V N/A 47
N/A 1.125 in28.575 mm N/A 1.878 in47.701 mm N/A 0.25 in6.35 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
471692 N/A 47
N/A 1.125 in28.575 mm N/A 1.756 in44.602 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
471692V N/A 47
N/A 1.125 in28.575 mm N/A 1.756 in44.602 mm N/A 0.25 in6.35 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
471747 N/A 47
N/A 1.125 in28.575 mm N/A 1.987 in50.47 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
471763 N/A 47
N/A 1.125 in28.575 mm N/A 2.004 in50.902 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
471763V N/A 47
N/A 1.125 in28.575 mm N/A 2.004 in50.902 mm N/A 0.25 in6.35 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
471785 N/A 47
N/A 1.125 in28.575 mm N/A 2.066 in52.476 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
751 - 800 of 4148 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »