Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|
| 260BULK | Seal Type N/A | Shaft Size N/A 6.484 in164.694 mm | Outer Diameter N/A 6.762 in171.755 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 260PKG | Seal Type N/A | Shaft Size N/A 6.484 in164.694 mm | Outer Diameter N/A 6.762 in171.755 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 39861 | Seal Type N/A | Shaft Size N/A 6.496 in164.998 mm | Outer Diameter N/A 9.606 in243.992 mm | Overall Width N/A 0.54 in13.716 mm | Material N/A PTFE | CAD N/A |
Add To Cart
Request Quote |
| 416229 |
Seal Type
N/A
41 |
Shaft Size N/A 6.5 in165.1 mm | Outer Diameter N/A 8.009 in203.429 mm | Overall Width N/A 0.625 in15.875 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 41509 |
Seal Type
N/A
PDW |
Shaft Size N/A 6.5 in165.1 mm | Outer Diameter N/A 8.007 in203.378 mm | Overall Width N/A 0.625 in15.875 mm | Material N/A PTFE | CAD N/A |
Add To Cart
Request Quote |
| 41510 |
Seal Type
N/A
PDW |
Shaft Size N/A 6.5 in165.1 mm | Outer Diameter N/A 8.007 in203.378 mm | Overall Width N/A 0.625 in15.875 mm | Material N/A PTFE | CAD N/A |
Add To Cart
Request Quote |
| 415294 |
Seal Type
N/A
41 |
Shaft Size N/A 6.5 in165.1 mm | Outer Diameter N/A 7.508 in190.703 mm | Overall Width N/A 0.562 in14.275 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 455294 |
Seal Type
N/A
45 |
Shaft Size N/A 6.5 in165.1 mm | Outer Diameter N/A 7.508 in190.703 mm | Overall Width N/A 0.562 in14.275 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 4354V | Seal Type N/A | Shaft Size N/A 6.625 in168.275 mm | Outer Diameter N/A 9.622 in244.399 mm | Overall Width N/A 0.979 in24.867 mm | Material N/A Fluoro-Elastomer | CAD N/A |
Add To Cart
Request Quote |
| 417298 |
Seal Type
N/A
41 |
Shaft Size N/A 6.625 in168.275 mm | Outer Diameter N/A 8.134 in206.604 mm | Overall Width N/A 0.625 in15.875 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 440BULK | Seal Type N/A | Shaft Size N/A 6.725 in170.815 mm | Outer Diameter N/A 7.275 in184.785 mm | Overall Width N/A 0.275 in6.985 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 440PKG | Seal Type N/A | Shaft Size N/A 6.725 in170.815 mm | Outer Diameter N/A 7.275 in184.785 mm | Overall Width N/A 0.275 in6.985 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 261BULK | Seal Type N/A | Shaft Size N/A 6.734 in171.044 mm | Outer Diameter N/A 7.012 in178.105 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 261PKG | Seal Type N/A | Shaft Size N/A 6.734 in171.044 mm | Outer Diameter N/A 7.012 in178.105 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 416008 |
Seal Type
N/A
41 |
Shaft Size N/A 6.75 in171.45 mm | Outer Diameter N/A 8.509 in216.129 mm | Overall Width N/A 0.625 in15.875 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 416362 |
Seal Type
N/A
41 |
Shaft Size N/A 6.75 in171.45 mm | Outer Diameter N/A 8.017 in203.632 mm | Overall Width N/A 0.625 in15.875 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 415327 |
Seal Type
N/A
41 |
Shaft Size N/A 6.75 in171.45 mm | Outer Diameter N/A 8.009 in203.429 mm | Overall Width N/A 0.625 in15.875 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 417596 |
Seal Type
N/A
41 |
Shaft Size N/A 6.75 in171.45 mm | Outer Diameter N/A 8.257 in209.728 mm | Overall Width N/A 0.562 in14.275 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 710562 |
Seal Type
N/A
230 |
Shaft Size N/A 6.775 in172.085 mm | Outer Diameter N/A 7.88 in200.152 mm | Overall Width N/A 0.36 in9.144 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 455584 |
Seal Type
N/A
45 |
Shaft Size N/A 6-7/8 in174.625 mm | Outer Diameter N/A 8.382 in212.903 mm | Overall Width N/A 0.625 in15.875 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 455948 |
Seal Type
N/A
45 |
Shaft Size N/A 6-7/8 in174.625 mm | Outer Diameter N/A 7.883 in200.228 mm | Overall Width N/A 0.625 in15.875 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 441BULK | Seal Type N/A | Shaft Size N/A 6.975 in177.165 mm | Outer Diameter N/A 7.525 in191.135 mm | Overall Width N/A 0.275 in6.985 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 441PKG | Seal Type N/A | Shaft Size N/A 6.975 in177.165 mm | Outer Diameter N/A 7.525 in191.135 mm | Overall Width N/A 0.275 in6.985 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 262BULK | Seal Type N/A | Shaft Size N/A 6.984 in177.394 mm | Outer Diameter N/A 7.262 in184.455 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 262PKG | Seal Type N/A | Shaft Size N/A 6.984 in177.394 mm | Outer Diameter N/A 7.262 in184.455 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |