Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|
| 415876 |
Seal Type
N/A
41 |
Shaft Size N/A 7 in177.8 mm | Outer Diameter N/A 9.321 in236.753 mm | Overall Width N/A 0.625 in15.875 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 415876V |
Seal Type
N/A
41 |
Shaft Size N/A 7 in177.8 mm | Outer Diameter N/A 9.321 in236.753 mm | Overall Width N/A 0.625 in15.875 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
Add To Cart
Request Quote |
| 416239 |
Seal Type
N/A
41 |
Shaft Size N/A 7 in177.8 mm | Outer Diameter N/A 8.509 in216.129 mm | Overall Width N/A 0.625 in15.875 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 416364 |
Seal Type
N/A
41 |
Shaft Size N/A 7 in177.8 mm | Outer Diameter N/A 8.009 in203.429 mm | Overall Width N/A 0.625 in15.875 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 416674V |
Seal Type
N/A
41 |
Shaft Size N/A 7 in177.8 mm | Outer Diameter N/A 8.382 in212.903 mm | Overall Width N/A 3/4 in19.05 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
Add To Cart
Request Quote |
| 417255 |
Seal Type
N/A
41 |
Shaft Size N/A 7 in177.8 mm | Outer Diameter N/A 8.382 in212.903 mm | Overall Width N/A 0.625 in15.875 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 417564 |
Seal Type
N/A
41 |
Shaft Size N/A 7 in177.8 mm | Outer Diameter N/A 8.759 in222.479 mm | Overall Width N/A 0.625 in15.875 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 417597 |
Seal Type
N/A
41 |
Shaft Size N/A 7 in177.8 mm | Outer Diameter N/A 8.257 in209.728 mm | Overall Width N/A 0.625 in15.875 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 418303 |
Seal Type
N/A
41 |
Shaft Size N/A 7 in28.575 mm | Outer Diameter N/A 8.507 in50.4698 mm | Overall Width N/A 0.625 in7.1374 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
Add To Cart
Request Quote |
| 416077 |
Seal Type
N/A
41 |
Shaft Size N/A 7-1/8 in180.975 mm | Outer Diameter N/A 8.632 in219.253 mm | Overall Width N/A 0.562 in14.275 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 442BULK | Seal Type N/A | Shaft Size N/A 7.225 in183.515 mm | Outer Diameter N/A 7.775 in197.485 mm | Overall Width N/A 0.275 in6.985 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 442PKG | Seal Type N/A | Shaft Size N/A 7.225 in183.515 mm | Outer Diameter N/A 7.775 in197.485 mm | Overall Width N/A 0.275 in6.985 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 263BULK | Seal Type N/A | Shaft Size N/A 7.234 in183.744 mm | Outer Diameter N/A 7.512 in190.805 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 263PKG | Seal Type N/A | Shaft Size N/A 7.234 in183.744 mm | Outer Diameter N/A 7.512 in190.805 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 416044 |
Seal Type
N/A
41 |
Shaft Size N/A 7-1/4 in184.15 mm | Outer Diameter N/A 8.257 in209.728 mm | Overall Width N/A 0.625 in15.875 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 415116 |
Seal Type
N/A
41 |
Shaft Size N/A 7-1/4 in184.15 mm | Outer Diameter N/A 8.759 in222.479 mm | Overall Width N/A 3/4 in19.05 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 39701 |
Seal Type
N/A
FW-H |
Shaft Size N/A 7-1/4 in184.15 mm | Outer Diameter N/A 8.133 in206.578 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A PTFE | CAD N/A |
Add To Cart
Request Quote |
| 370175A |
Seal Type
N/A
06 |
Shaft Size N/A 7-1/4 in184.15 mm | Outer Diameter N/A 8.758 in222.453 mm | Overall Width N/A 0.605 in15.367 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 4353 | Seal Type N/A | Shaft Size N/A 7.375 in187.325 mm | Outer Diameter N/A 9.622 in244.399 mm | Overall Width N/A 0.979 in24.867 mm | Material N/A Fluoro-Elastomer | CAD N/A |
Add To Cart
Request Quote |
| 415317 |
Seal Type
N/A
41 |
Shaft Size N/A 7.375 in187.325 mm | Outer Diameter N/A 9.01 in228.854 mm | Overall Width N/A 3/4 in19.05 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 455117 |
Seal Type
N/A
45 |
Shaft Size N/A 7.375 in187.325 mm | Outer Diameter N/A 8.882 in225.603 mm | Overall Width N/A 3/4 in19.05 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 443BULK | Seal Type N/A | Shaft Size N/A 7.475 in189.865 mm | Outer Diameter N/A 8.025 in203.835 mm | Overall Width N/A 0.275 in6.985 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 443PKG | Seal Type N/A | Shaft Size N/A 7.475 in189.865 mm | Outer Diameter N/A 8.025 in203.835 mm | Overall Width N/A 0.275 in6.985 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 264BULK | Seal Type N/A | Shaft Size N/A 7.484 in190.094 mm | Outer Diameter N/A 7.762 in197.155 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 264PKG | Seal Type N/A | Shaft Size N/A 7.484 in190.094 mm | Outer Diameter N/A 7.762 in197.155 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |