Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
851 - 900 of 4148 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

025PKG N/A N/A 1.176 in29.87 mm N/A 1.316 in33.426 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
710663 N/A 85
N/A 1.177 in29.896 mm N/A 2.572 in65.329 mm N/A 0.433 in10.998 mm N/A Fluoro-Elastomer N/A
4813V N/A 86
N/A 1.178 in29.921 mm N/A 2.452 in62.281 mm N/A 0.5 in12.7 mm N/A Fluoro-Elastomer N/A
1981 N/A 35
N/A 1.181 in30 mm N/A 1.7810 in45.23 mm N/A 0.315 in8 mm N/A Nitrile N/A CAD Icon (for items table)
2016 N/A N/A 1.181 in30 mm N/A 1.78 in45.2 mm N/A 0.591 in15 mm N/A Nitrile N/A
223005 N/A 48
N/A 1.181 in30 mm N/A 1.584 in40.23 mm N/A 0.276 in7 mm N/A Nitrile N/A CAD Icon (for items table)
223010 N/A 32
N/A 1.181 in30 mm N/A 1.662 in42.21 mm N/A 0.276 in7 mm N/A Polyacrylate N/A CAD Icon (for items table)
223012 N/A 32
N/A 1.181 in30 mm N/A 1.74 in44.2 mm N/A 0.276 in7 mm N/A Polyacrylate N/A CAD Icon (for items table)
223014 N/A 32
N/A 1.181 in30 mm N/A 1.78 in45.2 mm N/A 0.236 in6 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
223018 N/A 32
N/A 1.181 in30 mm N/A 1.82 in46.23 mm N/A 0.276 in7 mm N/A Nitrile N/A CAD Icon (for items table)
223020 N/A 35
N/A 1.181 in30 mm N/A 1.86 in47.25 mm N/A 0.276 in7 mm N/A Nitrile N/A CAD Icon (for items table)
223035 N/A 35
N/A 1.181 in30 mm N/A 2.054 in52.18 mm N/A 0.276 in7 mm N/A Nitrile N/A CAD Icon (for items table)
223050 N/A 32
N/A 1.181 in30 mm N/A 1.978 in50.23 mm N/A 0.354 in9 mm N/A Nitrile N/A CAD Icon (for items table)
223051 N/A 32
N/A 1.181 in30 mm N/A 1.978 in50.23 mm N/A 0.354 in9 mm N/A Polyacrylate N/A CAD Icon (for items table)
3907 N/A 57
N/A 1.181 in30 mm N/A 2.287 in58.09 mm N/A 0.374 in9.5 mm N/A Polyacrylate N/A
710065 N/A N/A 1.181 in30 mm N/A 2.568 in65.23 mm N/A 1.339 in34 mm N/A Nitrile N/A
710267 N/A 32
N/A 1.181 in30 mm N/A 2.134 in54.2 mm N/A 0.354 in9 mm N/A Nitrile N/A CAD Icon (for items table)
710401 N/A 35
N/A 1.181 in30 mm N/A 1.469 in37.3 mm N/A 0.138 in3.5 mm N/A Nitrile N/A CAD Icon (for items table)
710516 N/A 40
N/A 1.181 in30 mm N/A 2.417 in61.4 mm N/A 0.354 in9 mm N/A Nitrile N/A
712001 N/A 32
N/A 1.181 in30 mm N/A 1.823 in46.3 mm N/A 0.315 in8 mm N/A Polyacrylate N/A CAD Icon (for items table)
1129 N/A 35
N/A 1.181 in30 mm N/A 1.585 in40.25 mm N/A 0.276 in7 mm N/A Nitrile N/A CAD Icon (for items table)
6030030 N/A N/A 1.181 in30 mm N/A 1.417 in36 mm N/A 0.118 in3 mm N/A Nitrile N/A
450336H N/A 45
N/A 1.187 in30.15 mm N/A 2.254 in57.252 mm N/A 0.5 in12.7 mm N/A Silicone N/A CAD Icon (for items table)
340817 N/A 34
N/A 1.187 in30.15 mm N/A 1.635 in41.529 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
43076S N/A 4S
N/A 1.187 in30.15 mm N/A 2.051 in52.095 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
470162 N/A 47
N/A 1.187 in30.15 mm N/A 2.004 in50.902 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD Icon (for items table)
470328 N/A 47
N/A 1.187 in30.15 mm N/A 1.69 in42.926 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
470336 N/A 47
N/A 1.187 in30.15 mm N/A 2.254 in57.252 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
470347 N/A 47
N/A 1.187 in30.15 mm N/A 2.441 in62.001 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
470946 N/A 47
N/A 1.187 in30.15 mm N/A 2.69 in68.326 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
471354 N/A 47
N/A 1.187 in30.15 mm N/A 2.066 in52.476 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
471765 N/A 47
N/A 1.187 in30.15 mm N/A 2.004 in50.902 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
472350 N/A 47
N/A 1.187 in30.15 mm N/A 2.169 in55.093 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
472432 N/A 47
N/A 1.187 in30.15 mm N/A 2.445 in62.103 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
472475 N/A 47
N/A 1.187 in30.15 mm N/A 1.878 in47.701 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
473203 N/A 47
N/A 1.187 in30.15 mm N/A 1.756 in44.602 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
473205 N/A 47
N/A 1.187 in30.15 mm N/A 2.129 in54.077 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
473425 N/A 47
N/A 1.187 in30.15 mm N/A 1.832 in46.533 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
473426 N/A 47
N/A 1.187 in30.15 mm N/A 1.987 in50.47 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
474254 N/A 47
N/A 1.187 in30.15 mm N/A 2.441 in62.001 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
474255 N/A 47
N/A 1.187 in30.15 mm N/A 2.254 in57.252 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
474256 N/A 47
N/A 1.187 in30.15 mm N/A 2.445 in62.103 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
481213 N/A 48
N/A 1.187 in30.15 mm N/A 1.691 in42.951 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
9487 N/A 68
N/A 1.187 in30.15 mm N/A 1.72 in43.688 mm N/A 0.248 in6.299 mm N/A Nitrile N/A
40162S N/A 4S
N/A 1.187 in30.15 mm N/A 2.004 in50.902 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
40576S N/A 4S
N/A 1.187 in30.15 mm N/A 2.000 in50.8 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
710655 N/A N/A 1.189 in30.201 mm N/A 1.506 in38.252 mm N/A 0.217 in5.512 mm N/A Polyacrylate N/A
4748N N/A N/A 1.19 in30.23 mm N/A 1.896 in48.158 mm N/A 0.86 in21.844 mm N/A Polyacrylate N/A
4738N N/A 48
N/A 1.19 in30.23 mm N/A 1.975 in50.165 mm N/A 0.261 in6.629 mm N/A Polyacrylate N/A CAD Icon (for items table)
710068 N/A N/A 1.19 in30.23 mm N/A 2.128 in54.051 mm N/A 0.35 in8.89 mm N/A Nitrile N/A
851 - 900 of 4148 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »