Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
901 - 950 of 4148 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

441319 N/A 44
N/A 1.218 in30.937 mm N/A 1.983 in50.368 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
450048 N/A 45
N/A 1.218 in30.937 mm N/A 1.987 in50.47 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD Icon (for items table)
450173 N/A 45
N/A 1.218 in30.937 mm N/A 2.004 in50.902 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD Icon (for items table)
203016 N/A 203
N/A 1.218 in30.937 mm N/A 1.972 in50.089 mm N/A 0.468 in11.887 mm N/A Nitrile N/A
203025 N/A 203
N/A 1.218 in30.937 mm N/A 1.983 in50.368 mm N/A 0.406 in10.312 mm N/A Nitrile N/A
710172 N/A 35
N/A 1.22 in31 mm N/A 1.662 in42.21 mm N/A 0.315 in8 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710332 N/A 32
N/A 1.22 in31 mm N/A 1.819 in46.2 mm N/A 0.315 in8 mm N/A Silicone N/A CAD Icon (for items table)
710824 N/A 32
N/A 1.22 in31 mm N/A 1.976 in50.2 mm N/A 0.315 in8 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710757 N/A 35
N/A 1.22 in31 mm N/A 1.787 in45.4 mm N/A 0.276 in7 mm N/A Nitrile N/A CAD Icon (for items table)
710863 N/A N/A 1.223 in31.064 mm N/A 2.136 in54.254 mm N/A 3/4 in19.05 mm N/A Fluoro-Elastomer N/A
218BULK N/A N/A 1.234 in31.344 mm N/A 1.512 in38.405 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
218PKG N/A N/A 1.234 in31.344 mm N/A 1.512 in38.405 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
218V35 N/A N/A 1.234 in31.344 mm N/A 1.512 in38.405 mm N/A 0.139 in3.531 mm N/A Fluoro-Elastomer N/A
124BULK N/A N/A 1.237 in31.42 mm N/A 1.443 in36.652 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
124PKG N/A N/A 1.237 in31.42 mm N/A 1.443 in36.652 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
8293S N/A 48
N/A 1.238 in31.445 mm N/A 2.254 in57.252 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
026BULK N/A N/A 1.239 in31.471 mm N/A 1.379 in35.027 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
026PKG N/A N/A 1.239 in31.471 mm N/A 1.379 in35.027 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
710799 N/A 32
N/A 1.24 in31.5 mm N/A 1.661 in42.189 mm N/A 0.276 in7.01 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710648 N/A N/A 1.24 in31.5 mm N/A 2.409 in61.189 mm N/A 0.492 in12.497 mm N/A Polyacrylate N/A
6859S N/A 33
N/A 1.247 in31.674 mm N/A 1.691 in42.951 mm N/A 0.312 in7.925 mm N/A Nitrile N/A
8429S N/A N/A 1.247 in31.674 mm N/A 2.633 in66.878 mm N/A 0.48 in12.192 mm N/A Nitrile N/A
200338 N/A 200
N/A 1.25 in31.75 mm N/A 2.004 in50.902 mm N/A 0.29 in7.366 mm N/A Nitrile N/A
450177 N/A 45
N/A 1.25 in31.75 mm N/A 2.11 in53.594 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
450341 N/A 45
N/A 1.25 in31.75 mm N/A 2.7170 in69.012 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
203012 N/A 203
N/A 1.25 in31.75 mm N/A 1.972 in50.089 mm N/A 0.468 in11.887 mm N/A Nitrile N/A
203029 N/A 203
N/A 1.25 in31.75 mm N/A 1.983 in50.368 mm N/A 0.406 in10.312 mm N/A Nitrile N/A
204029 N/A 204
N/A 1.25 in31.75 mm N/A 1.983 in50.368 mm N/A 0.406 in10.312 mm N/A Nitrile N/A
204507 N/A 204
N/A 1.25 in31.75 mm N/A 1.983 in50.368 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
340356 N/A 34
N/A 1.25 in31.75 mm N/A 1.696 in43.078 mm N/A 0.218 in5.537 mm N/A Nitrile N/A CAD Icon (for items table)
353135 N/A 35
N/A 1.25 in31.75 mm N/A 1.692 in42.977 mm N/A 0.219 in5.563 mm N/A Nitrile N/A CAD Icon (for items table)
39713 N/A DW-H
N/A 1.25 in31.75 mm N/A 1.817 in46.152 mm N/A 0.235 in5.969 mm N/A PTFE N/A
240356 N/A 24
N/A 1.25 in31.75 mm N/A 1.697 in43.104 mm N/A 0.187 in4.75 mm N/A Nitrile N/A
240736 N/A 24
N/A 1.25 in31.75 mm N/A 1.509 in38.329 mm N/A 0.156 in3.962 mm N/A Nitrile N/A
240949 N/A 24
N/A 1.25 in31.75 mm N/A 1.838 in46.685 mm N/A 0.187 in4.75 mm N/A Nitrile N/A
251511 N/A 25
N/A 1.25 in31.75 mm N/A 1.63 in41.402 mm N/A 0.188 in4.775 mm N/A Nitrile N/A
471407 N/A 47
N/A 1.25 in31.75 mm N/A 2.445 in62.103 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
471413 N/A 47
N/A 1.25 in31.75 mm N/A 1.756 in44.602 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
471413V N/A 47
N/A 1.25 in31.75 mm N/A 1.756 in44.602 mm N/A 0.25 in6.35 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
470049 N/A 47
N/A 1.25 in31.75 mm N/A 1.987 in50.47 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD Icon (for items table)
41787S N/A 4S
N/A 1.25 in31.75 mm N/A 2.066 in52.476 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
42081S N/A 4S
N/A 1.25 in31.75 mm N/A 2.254 in57.252 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
451845 N/A 45
N/A 1.25 in31.75 mm N/A 2.565 in65.151 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
453279 N/A 45
N/A 1.25 in31.75 mm N/A 3.16 in80.264 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
470140N N/A 47
N/A 1.25 in31.75 mm N/A 1.756 in44.602 mm N/A 0.437 in11.1 mm N/A Polyacrylate N/A CAD Icon (for items table)
470163 N/A 47
N/A 1.25 in31.75 mm N/A 2.004 in50.902 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD Icon (for items table)
470163V N/A 47
N/A 1.25 in31.75 mm N/A 2.004 in50.902 mm N/A 0.437 in11.1 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
470165 N/A 47
N/A 1.25 in31.75 mm N/A 2.254 in57.252 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
470244 N/A 47
N/A 1.25 in31.75 mm N/A 2.066 in52.476 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD Icon (for items table)
470245 N/A 47
N/A 1.25 in31.75 mm N/A 2.129 in54.077 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD Icon (for items table)
901 - 950 of 4148 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »