COMPANY HEADER
CAD (0)
  • Cart is empty
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
26 - 50 of 4148 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

Add To Cart/Request Quote
N/A 34
N/A 0.156 in3.962 mm N/A 0.504 in12.802 mm N/A 0.187 in4.75 mm N/A Nitrile N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A N/A 0.157 in4 mm N/A 0.315 in8.000 mm N/A 0.079 in2 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A N/A 0.157 in4 mm N/A 0.630 in16 mm N/A 0.098 in2.5 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A N/A 0.176 in4.47 mm N/A 0.316 in8.026 mm N/A 0.07 in1.778 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A N/A 0.176 in4.47 mm N/A 0.316 in8.026 mm N/A 0.07 in1.778 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A N/A 0.176 in4.47 mm N/A 0.316 in8.026 mm N/A 0.07 in1.778 mm N/A Fluoro-Elastomer N/A Add To Cart
Request Quote
N/A N/A 0.197 in5 mm N/A 0.354 in9 mm N/A 0.079 in2 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A N/A 0.197 in5 mm N/A 0.669 in17 mm N/A 0.098 in2.5 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A N/A 0.208 in5.283 mm N/A 0.348 in8.839 mm N/A 0.07 in1.778 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A N/A 0.208 in5.283 mm N/A 0.348 in8.839 mm N/A 0.07 in1.778 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A N/A 0.208 in5.283 mm N/A 0.348 in8.839 mm N/A 0.07 in1.778 mm N/A Fluoro-Elastomer N/A Add To Cart
Request Quote
N/A N/A 0.236 in6 mm N/A 0.394 in10 mm N/A 0.079 in2 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A N/A 0.236 in6 mm N/A 0.748 in19 mm N/A 0.098 in2.5 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A N/A 0.239 in6.071 mm N/A 0.379 in9.627 mm N/A 0.07 in1.778 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A N/A 0.239 in6.071 mm N/A 0.379 in9.627 mm N/A 0.07 in1.778 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A N/A 0.239 in6.071 mm N/A 0.379 in9.627 mm N/A 0.07 in1.778 mm N/A Fluoro-Elastomer N/A Add To Cart
Request Quote
N/A 24
N/A 0.25 in6.35 mm N/A 0.76 in19.304 mm N/A 0.175 in4.445 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 34
N/A 0.25 in6.35 mm N/A 0.505 in12.827 mm N/A 0.187 in4.75 mm N/A Nitrile N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 35
N/A 0.25 in6.35 mm N/A 0.758 in19.253 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A N/A 0.276 in7 mm N/A 0.433 in11 mm N/A 0.079 in2 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A N/A 0.276 in7 mm N/A 0.827 in21 mm N/A 0.098 in2.5 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A N/A 0.301 in7.645 mm N/A 0.441 in11.201 mm N/A 0.07 in1.778 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A N/A 0.301 in7.645 mm N/A 0.441 in11.201 mm N/A 0.07 in1.778 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A N/A 0.301 in7.645 mm N/A 0.441 in11.201 mm N/A 0.07 in1.778 mm N/A Fluoro-Elastomer N/A Add To Cart
Request Quote
N/A 34
N/A 0.312 in7.925 mm N/A 0.506 in12.852 mm N/A 0.125 in3.175 mm N/A Nitrile N/A CAD Icon (for items table) Add To Cart
Request Quote
26 - 50 of 4148 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »