Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Oil Seals Inch
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Seals > Oil Seals Inch > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 4,148 items. Only the first 1000 records are returned.

Oil Seals Inch

For CAD models and more information, click Directly on the part number below.

Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.



Add To Cart Request Quote
   
  Results 476 - 500 of 1000 Unit of Measure: Imperial Metric Both « 16 17 18 19 20 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

214V35 N/A 0.984 in
24.994
mm
1.262 in
32.055
mm
0.139 in
3.531
mm
Fluoro-Elastomer N/A
6025030 N/A 0.984 in
25
mm
1.22 in
31
mm
0.118 in
3
mm
Nitrile N/A
120BULK N/A 0.987 in
25.07
mm
1.193 in
30.302
mm
0.103 in
2.616
mm
Nitrile N/A
120PKG N/A 0.987 in
25.07
mm
1.193 in
30.302
mm
0.103 in
2.616
mm
Nitrile N/A
022BULK N/A 0.989 in
25.121
mm
1.129 in
28.677
mm
0.07 in
1.778
mm
Nitrile N/A
022PKG N/A 0.989 in
25.121
mm
1.129 in
28.677
mm
0.07 in
1.778
mm
Nitrile N/A
710857 N/A 0.996 in
25.298
mm
1.516 in
38.506
mm
0.315 in
8.001
mm
Ethylene-Acrylic N/A
441130 1 in
25.4
mm
1.379 in
35.027
mm
0.187 in
4.75
mm
Nitrile
340120 1 in
25.4
mm
1.507 in
38.278
mm
0.25 in
6.35
mm
Nitrile
203005 1 in
25.4
mm
1.785 in
45.339
mm
0.468 in
11.887
mm
Nitrile N/A
204005 1 in
25.4
mm
1.785 in
45.339
mm
0.468 in
11.887
mm
Nitrile N/A
205005 1 in
25.4
mm
1.785 in
45.339
mm
0.468 in
11.887
mm
Felt N/A
340731 1 in
25.4
mm
1.254 in
31.852
mm
0.125 in
3.175
mm
Nitrile
240414 1 in
25.4
mm
1.447 in
36.754
mm
0.187 in
4.75
mm
Nitrile N/A
240462 1 in
25.4
mm
1.948 in
49.479
mm
0.187 in
4.75
mm
Nitrile N/A
240731 1 in
25.4
mm
1.260 in
32.004
mm
0.125 in
3.175
mm
Nitrile N/A
240731K 1 in
25.4
mm
1.260 in
32.004
mm
0.125 in
3.175
mm
Nitrile N/A
252277 1 in
25.4
mm
1.379 in
35.027
mm
0.25 in
6.35
mm
Nitrile N/A
471465 1 in
25.4
mm
1.693 in
43.002
mm
0.25 in
6.35
mm
Nitrile
471516 1 in
25.4
mm
2.445 in
62.103
mm
0.375 in
9.525
mm
Nitrile
470041 1 in
25.4
mm
1.832 in
46.533
mm
0.437 in
11.1
mm
Nitrile
42311S 1 in
25.4
mm
1.441 in
36.601
mm
0.25 in
6.35
mm
Nitrile N/A
450593 1 in
25.4
mm
1.832 in
46.533
mm
0.296 in
7.518
mm
Nitrile
453165 1 in
25.4
mm
2.066 in
52.476
mm
0.375 in
9.525
mm
Nitrile
470120 1 in
25.4
mm
1.503 in
38.176
mm
0.39 in
9.906
mm
Nitrile
  Results 476 - 500 of 1000 « 16 17 18 19 20 »  
<