Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
1001 - 1050 of 4148 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

223230 N/A 32
N/A 1.26 in32 mm N/A 1.7810 in45.23 mm N/A 0.315 in8 mm N/A Polyacrylate N/A CAD Icon (for items table)
223235 N/A 32
N/A 1.26 in32 mm N/A 1.82 in46.23 mm N/A 0.236 in6 mm N/A Polyacrylate N/A CAD Icon (for items table)
223240 N/A 40
N/A 1.26 in32 mm N/A 1.898 in48.2 mm N/A 0.354 in9 mm N/A Polyacrylate N/A
223252 N/A 32
N/A 1.26 in32 mm N/A 2.058 in52.28 mm N/A 0.433 in11 mm N/A Polyacrylate N/A CAD Icon (for items table)
223253 N/A 32
N/A 1.26 in32 mm N/A 2.098 in53.28 mm N/A 0.276 in7 mm N/A Polyacrylate N/A CAD Icon (for items table)
223255 N/A 35
N/A 1.26 in32 mm N/A 2.058 in52.28 mm N/A 0.276 in7 mm N/A Nitrile N/A CAD Icon (for items table)
710164 N/A 48
N/A 1.26 in32 mm N/A 1.974 in50.14 mm N/A 0.315 in8 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710306 N/A 32
N/A 1.26 in32 mm N/A 2.055 in52.2 mm N/A 0.433 in11 mm N/A Nitrile N/A CAD Icon (for items table)
710310 N/A 32
N/A 1.26 in32 mm N/A 1.858 in47.2 mm N/A 0.236 in6 mm N/A Polyacrylate N/A CAD Icon (for items table)
710317 N/A 32
N/A 1.26 in32 mm N/A 1.898 in48.2 mm N/A 0.394 in10 mm N/A Nitrile N/A CAD Icon (for items table)
710415 N/A 32
N/A 1.26 in32 mm N/A 1.978 in50.23 mm N/A 0.315 in8 mm N/A Nitrile N/A CAD Icon (for items table)
710455 N/A N/A 1.26 in32 mm N/A 1.858 in47.2 mm N/A 0.339 in8.6 mm N/A Nitrile N/A
710819 N/A 32
N/A 1.26 in32 mm N/A 2.173 in55.2 mm N/A 0.335 in8.5 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710469 N/A 32
N/A 1.26 in32 mm N/A 2.052 in52.12 mm N/A 0.252 in6 mm N/A Polyacrylate N/A CAD Icon (for items table)
710681 N/A 35
N/A 1.26 in32 mm N/A 1.858 in47.2 mm N/A 0.276 in7 mm N/A Polyacrylate N/A CAD Icon (for items table)
710769 N/A 86
N/A 1.26 in32 mm N/A 1.937 in49.2 mm N/A 0.709 in18 mm N/A PTFE N/A
320348 N/A 32
N/A 1.26 in32 mm N/A 1.78 in45.21 mm N/A 0.236 in6 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
1167 N/A 32
N/A 1.26 in32 mm N/A 2.057 in52.25 mm N/A 0.433 in11 mm N/A Polyacrylate N/A CAD Icon (for items table)
3476 N/A 32
N/A 1.26 in32 mm N/A 1.86 in47.24 mm N/A 0.394 in10 mm N/A Polyacrylate N/A CAD Icon (for items table)
6032030 N/A N/A 1.26 in32 mm N/A 1.496 in38 mm N/A 0.118 in3 mm N/A Nitrile N/A
710282 N/A 32
N/A 1.28 in32.51 mm N/A 1.661 in42.189 mm N/A 0.276 in7.01 mm N/A Nitrile N/A CAD Icon (for items table)
353137 N/A 35
N/A 1.281 in32.537 mm N/A 2.006 in50.952 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
470050 N/A 47
N/A 1.281 in32.537 mm N/A 1.987 in50.47 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD Icon (for items table)
473424 N/A 47
N/A 1.281 in32.537 mm N/A 2.004 in50.902 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
219BULK N/A N/A 1.296 in32.918 mm N/A 1.574 in39.98 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
219PKG N/A N/A 1.296 in32.918 mm N/A 1.574 in39.98 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
219V35 N/A N/A 1.296 in32.918 mm N/A 1.574 in39.98 mm N/A 0.139 in3.531 mm N/A Fluoro-Elastomer N/A
3348 N/A 47
N/A 1.299 in32.995 mm N/A 2.048 in52.019 mm N/A 0.49 in12.446 mm N/A Nitrile N/A CAD Icon (for items table)
5210 N/A 35
N/A 1.299 in32.995 mm N/A 3.528 in89.611 mm N/A 1.575 in40.005 mm N/A Polyacrylate N/A CAD Icon (for items table)
223340 N/A 32
N/A 1.299 in33 mm N/A 1.858 in47.2 mm N/A 0.315 in8 mm N/A Nitrile N/A CAD Icon (for items table)
710124 N/A 40
N/A 1.299 in33 mm N/A 2.331 in59.2 mm N/A 0.433 in11 mm N/A Polyacrylate N/A
710132 N/A 40
N/A 1.299 in33 mm N/A 2.214 in56.23 mm N/A 0.315 in8 mm N/A Polyacrylate N/A
710070 N/A 47
N/A 1.299 in33 mm N/A 1.739 in44.18 mm N/A 0.276 in7 mm N/A Nitrile N/A CAD Icon (for items table)
711002 N/A 32
N/A 1.299 in33 mm N/A 1.858 in47.2 mm N/A 0.197 in5 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710236 N/A 32
N/A 1.299 in33 mm N/A 1.9380 in49.23 mm N/A 0.315 in8 mm N/A Polyacrylate N/A CAD Icon (for items table)
710417 N/A 35
N/A 1.299 in33 mm N/A 1.976 in50.2 mm N/A 0.276 in7 mm N/A Polyacrylate N/A CAD Icon (for items table)
710810 N/A 35
N/A 1.299 in33 mm N/A 2.094 in53.2 mm N/A 0.285 in7.25 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710633 N/A 40
N/A 1.299 in33 mm N/A 2.331 in59.2 mm N/A 0.366 in9.3 mm N/A Polyacrylate N/A
6033030 N/A N/A 1.299 in33 mm N/A 1.535 in39 mm N/A 0.118 in3 mm N/A Nitrile N/A
125BULK N/A N/A 1.299 in32.995 mm N/A 1.505 in38.227 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
125PKG N/A N/A 1.299 in32.995 mm N/A 1.505 in38.227 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
471193 N/A 47
N/A 1.301 in33.045 mm N/A 2.004 in50.902 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD Icon (for items table)
471193N N/A 47
N/A 1.301 in33.045 mm N/A 2.004 in50.902 mm N/A 0.437 in11.1 mm N/A Polyacrylate N/A CAD Icon (for items table)
6370N N/A 33
N/A 1.301 in33.045 mm N/A 1.832 in46.533 mm N/A 0.375 in9.525 mm N/A Polyacrylate N/A
710043 N/A N/A 1.301 in33.045 mm N/A 2.6250 in66.675 mm N/A 0.315 in8.001 mm N/A Nitrile N/A
027BULK N/A N/A 1.301 in33.045 mm N/A 1.441 in36.601 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
027PKG N/A N/A 1.301 in33.045 mm N/A 1.441 in36.601 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
710775 N/A 32
N/A 1.311 in33.299 mm N/A 1.713 in43.51 mm N/A 0.276 in7.01 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
450147 N/A 45
N/A 1.312 in33.325 mm N/A 3.001 in76.225 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
240716 N/A 24
N/A 1.312 in33.325 mm N/A 1.76 in44.704 mm N/A 0.187 in4.75 mm N/A Nitrile N/A
1001 - 1050 of 4148 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »