Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|
| 474250 |
Seal Type
N/A 47 |
Shaft Size N/A 1 in25.4 mm | Outer Diameter N/A 1.69 in42.926 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A |
Add To Cart
Request Quote |
| 481224V |
Seal Type
N/A 48 |
Shaft Size N/A 1 in25.4 mm | Outer Diameter N/A 1.503 in38.176 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Fluoro-Elastomer |
CAD
N/A |
Add To Cart
Request Quote |
| 712013 | Seal Type N/A | Shaft Size N/A 1 in25.4 mm | Outer Diameter N/A 1.756 in44.602 mm | Overall Width N/A 0.313 in7.95 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 712016 | Seal Type N/A | Shaft Size N/A 1 in25.4 mm | Outer Diameter N/A 1.503 in38.176 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 321516 |
Seal Type
N/A 32 |
Shaft Size N/A 1 in25.4 mm | Outer Diameter N/A 2.447 in62.154 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A |
Add To Cart
Request Quote |
| 39910 |
Seal Type
N/A W |
Shaft Size N/A 1 in25.4 mm | Outer Diameter N/A 1.441 in36.601 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A PTFE | CAD N/A |
Add To Cart
Request Quote |
| 40120 |
Seal Type
N/A 4L |
Shaft Size N/A 1 in25.4 mm | Outer Diameter N/A 1.503 in38.176 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Leather | CAD N/A |
Add To Cart
Request Quote |
| 40157S |
Seal Type
N/A 4S |
Shaft Size N/A 1 in25.4 mm | Outer Diameter N/A 2.004 in50.902 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 40230S |
Seal Type
N/A 4S |
Shaft Size N/A 1 in25.4 mm | Outer Diameter N/A 1.756 in44.602 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 100796 |
Seal Type
N/A 79 |
Shaft Size N/A 1 in54.864 mm | Outer Diameter N/A 2.979 in75.667 mm | Overall Width N/A 0.421 in10.693 mm | Material N/A Polyacrylate | CAD N/A |
Add To Cart
Request Quote |
| 342517 |
Seal Type
N/A 34 |
Shaft Size N/A 1 in25.4 mm | Outer Diameter N/A 1.318 in33.477 mm | Overall Width N/A 0.125 in3.175 mm | Material N/A Nitrile |
CAD
N/A |
Add To Cart
Request Quote |
| 343123 |
Seal Type
N/A 34 |
Shaft Size N/A 1 in25.4 mm | Outer Diameter N/A 1.569 in39.853 mm | Overall Width N/A 0.187 in4.75 mm | Material N/A Nitrile |
CAD
N/A |
Add To Cart
Request Quote |
| 350414 |
Seal Type
N/A 35 |
Shaft Size N/A 1 in25.4 mm | Outer Diameter N/A 1.445 in36.703 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A |
Add To Cart
Request Quote |
| 350909 |
Seal Type
N/A 35 |
Shaft Size N/A 1 in25.4 mm | Outer Diameter N/A 1.51 in38.354 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Nitrile |
CAD
N/A |
Add To Cart
Request Quote |
| 447807 |
Seal Type
N/A 44 |
Shaft Size N/A 1 in25.4 mm | Outer Diameter N/A 1.855 in47.117 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A |
Add To Cart
Request Quote |
| 487532 |
Seal Type
N/A 48 |
Shaft Size N/A 1 in25.4 mm | Outer Diameter N/A 1.942 in49.3268 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A |
Add To Cart
Request Quote |
| 487538 |
Seal Type
N/A 48 |
Shaft Size N/A 1 in25.4 mm | Outer Diameter N/A 1.855 in47.117 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A |
Add To Cart
Request Quote |
| 443018 |
Seal Type
N/A 44 |
Shaft Size N/A 1-1/2 in38.1 mm | Outer Diameter N/A 1.988 in50.495 mm | Overall Width N/A 0.187 in4.75 mm | Material N/A Nitrile |
CAD
N/A |
Add To Cart
Request Quote |
| 450067 |
Seal Type
N/A 45 |
Shaft Size N/A 1-1/2 in38.1 mm | Outer Diameter N/A 2.506 in63.652 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A |
Add To Cart
Request Quote |
| 450326 |
Seal Type
N/A 45 |
Shaft Size N/A 1-1/2 in38.1 mm | Outer Diameter N/A 3.001 in76.225 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A |
Add To Cart
Request Quote |
| 331228H |
Seal Type
N/A 75 |
Shaft Size N/A 1-1/2 in38.1 mm | Outer Diameter N/A 2.253 in57.226 mm | Overall Width N/A 0.36 in9.144 mm | Material N/A Polyacrylate | CAD N/A |
Add To Cart
Request Quote |
| 340136 |
Seal Type
N/A 34 |
Shaft Size N/A 1-1/2 in38.1 mm | Outer Diameter N/A 2.258 in57.353 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A |
Add To Cart
Request Quote |
| 200859 |
Seal Type
N/A 200E |
Shaft Size N/A 1-1/2 in38.1 mm | Outer Diameter N/A 2.26 in57.404 mm | Overall Width N/A 0.27 in6.858 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 200861 |
Seal Type
N/A 200E |
Shaft Size N/A 1-1/2 in38.1 mm | Outer Diameter N/A 2.482 in63.043 mm | Overall Width N/A 0.29 in7.366 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 203013 |
Seal Type
N/A 203 |
Shaft Size N/A 1-1/2 in38.1 mm | Outer Diameter N/A 2.332 in59.233 mm | Overall Width N/A 0.406 in10.312 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |