Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Oil Seals Inch
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Seals > Oil Seals Inch > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 4,148 items. Only the first 1000 records are returned.

Oil Seals Inch

For CAD models and more information, click Directly on the part number below.

Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.



Add To Cart Request Quote
   
  Results 576 - 600 of 1000 Unit of Measure: Imperial Metric Both « 21 22 23 24 25 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

471344 1-1/2 in
38.1
mm
2.445 in
62.103
mm
0.375 in
9.525
mm
Nitrile
474276 1-1/2 in
38.1
mm
1.988 in
50.495
mm
0.25 in
6.35
mm
Nitrile
474276V 1-1/2 in
38.1
mm
1.988 in
50.495
mm
0.25 in
6.35
mm
Fluoro-Elastomer
474281 1-1/2 in
38.1
mm
2.763 in
70.18
mm
0.312 in
7.925
mm
Nitrile
6312 1-1/2 in
38.1
mm
2.187 in
55.55
mm
0.5 in
12.7
mm
Leather N/A
6426 1-1/2 in
38.1
mm
2.506 in
63.652
mm
0.375 in
9.525
mm
Leather N/A
6545 1-1/2 in
38.1
mm
2.066 in
52.476
mm
0.25 in
6.35
mm
Felt N/A
471820 1-1/2 in
38.1
mm
2.441 in
62.001
mm
0.375 in
9.525
mm
Nitrile
471915 1-1/2 in
38.1
mm
2.839 in
72.111
mm
0.468 in
11.887
mm
Nitrile
471958 1-1/2 in
38.1
mm
3.005 in
76.327
mm
0.375 in
9.525
mm
Nitrile
472189A 1-1/2 in
38.1
mm
2.381 in
60.477
mm
0.5 in
12.7
mm
Nitrile
472446 1-1/2 in
38.1
mm
3.155 in
80.137
mm
0.5 in
12.7
mm
Nitrile
472466 1-1/2 in
38.1
mm
2.052 in
52.121
mm
0.375 in
9.525
mm
Nitrile
472554 1-1/2 in
38.1
mm
1.987 in
50.47
mm
0.437 in
11.1
mm
Nitrile
51098 1-1/2 in
38.1
mm
2.506 in
63.652
mm
0.437 in
11.1
mm
Nitrile
5115 1-1/2 in
38.1
mm
2.254 in
57.252
mm
0.25 in
6.35
mm
Nitrile
473227 1-1/2 in
38.1
mm
2.129 in
54.077
mm
0.312 in
7.925
mm
Nitrile
473227V 1-1/2 in
38.1
mm
2.129 in
54.077
mm
0.312 in
7.925
mm
Fluoro-Elastomer
473228 1-1/2 in
38.1
mm
2.506 in
63.652
mm
0.312 in
7.925
mm
Nitrile
473228V 1-1/2 in
38.1
mm
2.506 in
63.652
mm
0.312 in
7.925
mm
Fluoro-Elastomer
473440 1-1/2 in
38.1
mm
2.754 in
69.952
mm
0.312 in
7.925
mm
Nitrile
6759S 1-1/2 in
38.1
mm
2.001 in
50.825
mm
0.531 in
13.487
mm
Nitrile N/A
480630 1-1/2 in
38.1
mm
2.066 in
52.476
mm
0.25 in
6.35
mm
Nitrile
480844 1-1/2 in
38.1
mm
2.226 in
56.54
mm
0.312 in
7.925
mm
Nitrile
480991 1-1/2 in
38.1
mm
2.066 in
52.476
mm
0.375 in
9.525
mm
Nitrile
  Results 576 - 600 of 1000 « 21 22 23 24 25 »  
<