Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Oil Seals Inch
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Seals > Oil Seals Inch > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 4,148 items. Only the first 1000 records are returned.

Oil Seals Inch

For CAD models and more information, click Directly on the part number below.

Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.



Add To Cart Request Quote
   
  Results 601 - 625 of 1000 Unit of Measure: Imperial Metric Both « 21 22 23 24 25 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

481163 1-1/2 in
38.1
mm
2.004 in
50.902
mm
0.312 in
7.925
mm
Nitrile
481163H 1-1/2 in
38.1
mm
2.004 in
50.902
mm
0.312 in
7.925
mm
Silicone
481837 1-1/2 in
38.1
mm
2.506 in
63.652
mm
0.375 in
9.525
mm
Nitrile
710023 N/A 1-1/2 in
38.1
mm
2.005 in
50.927
mm
0.25 in
6.35
mm
Urethane N/A
710044 1-1/2 in
38.1
mm
1.88 in
47.752
mm
0.188 in
4.775
mm
Nitrile
710414 1-1/2 in
38.1
mm
2.512 in
63.805
mm
0.354 in
8.992
mm
PTFE
710426 1-1/2 in
38.1
mm
2.389 in
60.681
mm
0.433 in
10.998
mm
Nitrile N/A
712023 N/A 1-1/2 in
38.1
mm
2.315 in
58.801
mm
0.5 in
12.7
mm
Fluoro-Elastomer N/A
710628 1-1/2 in
38.1
mm
2.253 in
57.226
mm
0.239 in
6.071
mm
Polyacrylate N/A
7537S 1-1/2 in
38.1
mm
2.066 in
52.476
mm
0.24 in
6.096
mm
Nitrile N/A
7692S 1-1/2 in
38.1
mm
2.376 in
60.35
mm
0.42 in
10.668
mm
Polyacrylate N/A
7886S 1-1/2 in
38.1
mm
2.441 in
62.001
mm
0.25 in
6.35
mm
Nitrile
9363S 1-1/2 in
38.1
mm
2.264 in
57.506
mm
0.405 in
10.287
mm
Nitrile
9613S 1-1/2 in
38.1
mm
2.381 in
60.477
mm
0.47 in
11.938
mm
Nitrile N/A
321412 1-1/2 in
38.1
mm
2.008 in
51.003
mm
0.315 in
8.001
mm
Nitrile
322373 1-1/2 in
38.1
mm
2.26 in
57.404
mm
0.312 in
7.925
mm
Nitrile
40059S 1-1/2 in
38.1
mm
2.378 in
60.401
mm
0.25 in
6.35
mm
Nitrile N/A
40063S 1-1/2 in
38.1
mm
2.441 in
62.001
mm
0.25 in
6.35
mm
Nitrile N/A
40382 1-1/2 in
38.1
mm
1.987 in
50.47
mm
0.25 in
6.35
mm
Leather N/A
410059 1-1/2 in
38.1
mm
2.378 in
60.401
mm
0.5 in
12.7
mm
Nitrile
410190 1-1/2 in
38.1
mm
2.565 in
65.151
mm
0.5 in
12.7
mm
Nitrile
455308 1-1/2 in
38.1
mm
3.5480 in
90.119
mm
0.5 in
12.7
mm
Nitrile
343099 1-1/2 in
38.1
mm
1.88 in
47.752
mm
0.25 in
6.35
mm
Nitrile
350394 1-1/2 in
38.1
mm
2.134 in
54.204
mm
0.437 in
11.1
mm
Nitrile
352521 1-1/2 in
38.1
mm
2.008 in
51.003
mm
0.315 in
8.001
mm
Nitrile
  Results 601 - 625 of 1000 « 21 22 23 24 25 »  
<