Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
1201 - 1250 of 4148 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

223552 N/A 32
N/A 1.378 in35 mm N/A 2.452 in62.28 mm N/A 0.374 in9.5 mm N/A Nitrile N/A CAD Icon (for items table)
223553 N/A 40
N/A 1.378 in35 mm N/A 2.452 in62.28 mm N/A 0.354 in9 mm N/A Polyacrylate N/A
223555 N/A 47
N/A 1.378 in35 mm N/A 2.525 in64.13 mm N/A 0.315 in8 mm N/A Polyacrylate N/A CAD Icon (for items table)
223580 N/A 40
N/A 1.378 in35 mm N/A 2.683 in68.16 mm N/A 0.354 in9 mm N/A Nitrile N/A
3655 N/A 32
N/A 1.378 in35 mm N/A 2.061 in52.35 mm N/A 0.305 in7.75 mm N/A Polyacrylate N/A CAD Icon (for items table)
100165 N/A 74
N/A 1.378 in35 mm N/A 2.256 in57.3 mm N/A 0.601 in15.27 mm N/A Nitrile N/A
710138 N/A 40
N/A 1.378 in35 mm N/A 2.488 in63.2 mm N/A 0.354 in9 mm N/A Nitrile N/A
473823 N/A 47
N/A 1.378 in35 mm N/A 2.172 in55.18 mm N/A 0.315 in8 mm N/A Nitrile N/A CAD Icon (for items table)
4901 N/A 40
N/A 1.378 in35 mm N/A 2.452 in62.28 mm N/A 0.315 in8 mm N/A Polyacrylate N/A
710051 N/A 86
N/A 1.378 in35 mm N/A 1.901 in48.28 mm N/A 0.315 in8 mm N/A Nitrile N/A
710076 N/A 35
N/A 1.378 in35 mm N/A 1.62 in41.15 mm N/A 0.217 in5.5 mm N/A Nitrile N/A CAD Icon (for items table)
710151 N/A 47
N/A 1.378 in35 mm N/A 2.563 in65.1 mm N/A 0.472 in12 mm N/A Nitrile N/A CAD Icon (for items table)
710178 N/A 32
N/A 1.378 in35 mm N/A 1.941 in49.3 mm N/A 0.315 in8 mm N/A Nitrile N/A CAD Icon (for items table)
710197 N/A 40
N/A 1.378 in35 mm N/A 2.137 in54.28 mm N/A 0.315 in8 mm N/A Polyacrylate N/A
710199 N/A 86
N/A 1.378 in35 mm N/A 2.13 in54.1 mm N/A 0.394 in10 mm N/A Polyacrylate N/A
710217 N/A 74
N/A 1.378 in35 mm N/A 2.13 in54.1 mm N/A 0.354 in9 mm N/A Nitrile N/A
710218 N/A 32
N/A 1.378 in35 mm N/A 2.209 in56.1 mm N/A 0.63 in16 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710583 N/A 40
N/A 1.378 in35 mm N/A 2.808 in71.33 mm N/A 0.413 in10.5 mm N/A Polyacrylate N/A
710616 N/A 40
N/A 1.378 in35 mm N/A 2.134 in54.2 mm N/A 0.374 in9.5 mm N/A Polyacrylate N/A
710976 N/A N/A 1.378 in35 mm N/A 2.209 in56.1 mm N/A 0.354 in9 mm N/A Polyacrylate N/A
711008 N/A 32
N/A 1.378 in35 mm N/A 1.858 in47.2 mm N/A 0.295 in7.5 mm N/A PTFE N/A CAD Icon (for items table)
711027 N/A 32
N/A 1.378 in35 mm N/A 2.055 in52.2 mm N/A 0.276 in7 mm N/A Nitrile N/A CAD Icon (for items table)
711041 N/A 32
N/A 1.378 in35 mm N/A 2.055 in52.2 mm N/A 0.374 in9.5 mm N/A Nitrile N/A CAD Icon (for items table)
710314 N/A 40
N/A 1.378 in35 mm N/A 2.213 in56.2 mm N/A 0.315 in8 mm N/A Polyacrylate N/A
710315 N/A 40
N/A 1.378 in35 mm N/A 2.213 in56.2 mm N/A 0.315 in8 mm N/A Nitrile N/A
710324 N/A 32
N/A 1.378 in35 mm N/A 1.976 in50.2 mm N/A 0.433 in11 mm N/A Nitrile N/A CAD Icon (for items table)
710329 N/A 32
N/A 1.378 in35 mm N/A 1.976 in50.2 mm N/A 0.315 in8 mm N/A Silicone N/A CAD Icon (for items table)
710331 N/A 32
N/A 1.378 in35 mm N/A 2.134 in54.2 mm N/A 0.315 in8 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710336 N/A 40
N/A 1.378 in35 mm N/A 2.685 in68.2 mm N/A 0.354 in9 mm N/A Polyacrylate N/A
710383 N/A 47
N/A 1.378 in35 mm N/A 1.736 in44.1 mm N/A 0.276 in7 mm N/A Nitrile N/A CAD Icon (for items table)
710396 N/A 40
N/A 1.378 in35 mm N/A 2.213 in56.2 mm N/A 0.354 in9 mm N/A Nitrile N/A
710419 N/A 68
N/A 1.378 in35 mm N/A 2.491 in63.28 mm N/A 0.394 in10 mm N/A Nitrile N/A
710424 N/A 35
N/A 1.378 in35 mm N/A 2.371 in60.23 mm N/A 0.394 in10 mm N/A Nitrile N/A CAD Icon (for items table)
710806 N/A 40
N/A 1.378 in35 mm N/A 2.173 in55.2 mm N/A 0.354 in9 mm N/A Polyacrylate N/A
710818 N/A 86
N/A 1.378 in35 mm N/A 1.898 in48.2 mm N/A 0.472 in12 mm N/A Polyacrylate N/A
710546 N/A 74
N/A 1.378 in35 mm N/A 2.807 in71.3 mm N/A 0.512 in13 mm N/A Polyacrylate N/A
713655 N/A 32
N/A 1.378 in35 mm N/A 2.061 in52.35 mm N/A 0.305 in7.75 mm N/A Polyacrylate N/A CAD Icon (for items table)
713771 N/A 35
N/A 1.378 in35 mm N/A 1.982 in50.34 mm N/A 0.276 in7 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
714436 N/A 32
N/A 1.378 in35 mm N/A 1.898 in48.2 mm N/A 0.315 in8 mm N/A Nitrile N/A CAD Icon (for items table)
710618 N/A 32
N/A 1.378 in35 mm N/A 1.895 in48.13 mm N/A 0.394 in10 mm N/A PTFE N/A CAD Icon (for items table)
710629 N/A 40
N/A 1.378 in35 mm N/A 3 in76.2 mm N/A 0.315 in8 mm N/A Polyacrylate N/A
710630 N/A 40
N/A 1.378 in35 mm N/A 2.291 in58.2 mm N/A 0.315 in8 mm N/A Polyacrylate N/A
710656 N/A 74
N/A 1.378 in35 mm N/A 3.275 in83.19 mm N/A 0.315 in8 mm N/A Polyacrylate N/A
710666 N/A 40
N/A 1.378 in35 mm N/A 2.213 in56.2 mm N/A 0.472 in12 mm N/A Polyacrylate N/A
710702 N/A 40
N/A 1.378 in35 mm N/A 2.252 in57.2 mm N/A 0.354 in9 mm N/A Polyacrylate N/A
710724 N/A 40
N/A 1.378 in35 mm N/A 1.976 in50.2 mm N/A 0.354 in9 mm N/A Polyacrylate N/A
710730 N/A 32
N/A 1.378 in35 mm N/A 1.976 in50.2 mm N/A 0.374 in9.5 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710739 N/A 40
N/A 1.378 in35 mm N/A 1.976 in50.2 mm N/A 0.354 in9 mm N/A Polyacrylate N/A
710752 N/A 40
N/A 1.378 in35 mm N/A 2.291 in58.2 mm N/A 0.374 in9.5 mm N/A Polyacrylate N/A
320249 N/A 32
N/A 1.378 in35 mm N/A 1.898 in48.21 mm N/A 0.299 in7.6 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
1201 - 1250 of 4148 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »