Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Oil Seals Inch
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Seals > Oil Seals Inch > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 4,148 items. Only the first 1000 records are returned.

Oil Seals Inch

For CAD models and more information, click Directly on the part number below.

Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.



Add To Cart Request Quote
   
  Results 626 - 650 of 1000 Unit of Measure: Imperial Metric Both « 26 27 28 29 30 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

41257 1-1/2 in
38.1
mm
1.993 in
50.622
mm
0.25 in
6.35
mm
Leather N/A
797738 N/A 1-1/2 in
38.1
mm
2.004 in
50.9016
mm
0.281 in
7.1374
mm
Nitrile N/A
200335 1-3/4 in
44.45
mm
2.627 in
66.726
mm
0.29 in
7.366
mm
Nitrile N/A
200354 1-3/4 in
44.45
mm
2.722 in
69.139
mm
0.359 in
9.119
mm
Nitrile N/A
200600 1-3/4 in
44.45
mm
2.876 in
73.05
mm
0.285 in
7.239
mm
Nitrile N/A
450070 1-3/4 in
44.45
mm
2.627 in
66.726
mm
0.5 in
12.7
mm
Nitrile
450076 1-3/4 in
44.45
mm
2.69 in
68.326
mm
0.5 in
12.7
mm
Nitrile
450087 1-3/4 in
44.45
mm
3.066 in
77.876
mm
0.5 in
12.7
mm
Nitrile
450183 1-3/4 in
44.45
mm
2.754 in
69.952
mm
0.5 in
12.7
mm
Nitrile
450291 1-3/4 in
44.45
mm
2.879 in
73.127
mm
0.468 in
11.887
mm
Nitrile
200854 1-3/4 in
44.45
mm
2.728 in
69.291
mm
0.294 in
7.468
mm
Nitrile N/A
200912 1-3/4 in
44.45
mm
2.93 in
74.422
mm
0.29 in
7.366
mm
Nitrile N/A
203002 1-3/4 in
44.45
mm
2.721 in
69.113
mm
0.406 in
10.312
mm
Nitrile N/A
203015 1-3/4 in
44.45
mm
2.566 in
65.176
mm
0.5 in
12.7
mm
Nitrile N/A
204002 1-3/4 in
44.45
mm
2.721 in
69.113
mm
0.406 in
10.312
mm
Nitrile N/A
204038 1-3/4 in
44.45
mm
2.721 in
69.113
mm
0.359 in
9.119
mm
Nitrile N/A
204501 1-3/4 in
44.45
mm
3.005 in
76.327
mm
0.25 in
6.35
mm
Nitrile N/A
204502 1-3/4 in
44.45
mm
2.565 in
65.151
mm
0.25 in
6.35
mm
Nitrile N/A
204503 1-3/4 in
44.45
mm
2.379 in
60.427
mm
0.25 in
6.35
mm
Nitrile N/A
205015 1-3/4 in
44.45
mm
2.566 in
65.176
mm
0.5 in
12.7
mm
Felt N/A
210945 1-3/4 in
44.45
mm
3.376 in
85.75
mm
0.625 in
15.875
mm
Nitrile N/A
340400 1-3/4 in
44.45
mm
2.258 in
57.353
mm
0.25 in
6.35
mm
Nitrile
354040 1-3/4 in
44.45
mm
2.508 in
63.703
mm
0.375 in
9.525
mm
PTFE
471504 1-3/4 in
44.45
mm
2.441 in
62.001
mm
0.312 in
7.925
mm
Nitrile
471504V 1-3/4 in
44.45
mm
2.441 in
62.001
mm
0.312 in
7.925
mm
Fluoro-Elastomer
  Results 626 - 650 of 1000 « 26 27 28 29 30 »  
<