Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Oil Seals Inch
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Seals > Oil Seals Inch > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 4,148 items. Only the first 1000 records are returned.

Oil Seals Inch

For CAD models and more information, click Directly on the part number below.

Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.



Add To Cart Request Quote
   
  Results 676 - 700 of 1000 Unit of Measure: Imperial Metric Both « 26 27 28 29 30 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

472193 1-3/4 in
44.45
mm
2.566 in
65.176
mm
0.312 in
7.925
mm
Nitrile
473157 1-3/4 in
44.45
mm
2.453 in
62.306
mm
0.312 in
7.925
mm
Nitrile
5112S N/A 1-3/4 in
44.45
mm
2.442 in
62.027
mm
3.13 in
79.502
mm
Nitrile N/A
6949S 1-3/4 in
44.45
mm
2.88 in
73.152
mm
0.5 in
12.7
mm
Nitrile N/A
473237 1-3/4 in
44.45
mm
2.378 in
60.401
mm
0.312 in
7.925
mm
Nitrile
473237V 1-3/4 in
44.45
mm
2.378 in
60.401
mm
0.312 in
7.925
mm
Fluoro-Elastomer
473313 1-3/4 in
44.45
mm
3.066 in
77.876
mm
0.375 in
9.525
mm
Nitrile
473447 1-3/4 in
44.45
mm
2.762 in
70.155
mm
0.375 in
9.525
mm
Nitrile
473448 1-3/4 in
44.45
mm
3.001 in
76.225
mm
0.375 in
9.525
mm
Nitrile
473796 1-3/4 in
44.45
mm
2.57 in
65.278
mm
0.312 in
7.925
mm
Nitrile
6703S 1-3/4 in
44.45
mm
2.258 in
57.353
mm
0.187 in
4.75
mm
Nitrile
476820 1-3/4 in
44.45
mm
3.942 in
100.127
mm
0.312 in
7.925
mm
Nitrile
481984N 1-3/4 in
44.45
mm
3.005 in
76.327
mm
0.375 in
9.525
mm
Polyacrylate
482126 1-3/4 in
44.45
mm
2.332 in
59.233
mm
0.437 in
11.1
mm
Nitrile
482164N 1-3/4 in
44.45
mm
2.506 in
63.652
mm
0.312 in
7.925
mm
Polyacrylate
482267 1-3/4 in
44.45
mm
3.159 in
80.239
mm
0.312 in
7.925
mm
Nitrile
50289 1-3/4 in
44.45
mm
2.787 in
70.79
mm
0.531 in
13.487
mm
Leather N/A
710005 1-3/4 in
44.45
mm
3.066 in
77.876
mm
0.485 in
12.319
mm
Nitrile N/A
710013 N/A 1-3/4 in
44.45
mm
2.441 in
62.001
mm
0.375 in
9.525
mm
Urethane N/A
710024 N/A 1-3/4 in
44.45
mm
2.255 in
57.277
mm
0.25 in
6.35
mm
Urethane N/A
710062 N/A 1-3/4 in
44.45
mm
2.378 in
60.401
mm
0.484 in
12.294
mm
Nitrile N/A
710389 1-3/4 in
44.45
mm
2.504 in
63.602
mm
0.484 in
12.294
mm
Nitrile N/A
710867 1-3/4 in
44.45
mm
2.764 in
70.206
mm
0.252 in
6.401
mm
Fluoro-Elastomer N/A
712260 1-3/4 in
44.45
mm
2.814 in
71.476
mm
0.315 in
8.001
mm
Nitrile
710647 N/A 1-3/4 in
44.45
mm
2.888 in
73.355
mm
0.472 in
11.989
mm
Polyacrylate N/A
  Results 676 - 700 of 1000 « 26 27 28 29 30 »  
<