Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Oil Seals Inch
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Seals > Oil Seals Inch > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 4,148 items. Only the first 1000 records are returned.

Oil Seals Inch

For CAD models and more information, click Directly on the part number below.

Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.



Add To Cart Request Quote
   
  Results 701 - 725 of 1000 Unit of Measure: Imperial Metric Both « 26 27 28 29 30 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

7486S 1-3/4 in
44.45
mm
2.381 in
60.477
mm
0.437 in
11.1
mm
Nitrile
7834 1-3/4 in
44.45
mm
2.506 in
63.652
mm
0.68 in
17.272
mm
Leather N/A
323119 1-3/4 in
44.45
mm
2.721 in
69.113
mm
0.437 in
11.1
mm
Nitrile
40494S 1-3/4 in
44.45
mm
2.506 in
63.652
mm
0.25 in
6.35
mm
Nitrile N/A
410183N 1-3/4 in
44.45
mm
2.754 in
69.952
mm
0.5 in
12.7
mm
Polyacrylate
447811 1-3/4 in
44.45
mm
2.254 in
57.2516
mm
0.188 in
4.7752
mm
Nitrile
487533 1-3/4 in
44.45
mm
3.63 in
92.202
mm
0.438 in
11.1252
mm
Nitrile
797742 N/A 1-3/4 in
44.45
mm
2.259 in
57.3786
mm
0.281 in
7.1374
mm
Nitrile N/A
710303 1.004 in
25.502
mm
1.524 in
38.71
mm
0.335 in
8.509
mm
Nitrile
710553 1.004 in
25.502
mm
1.484 in
37.694
mm
0.217 in
5.512
mm
Fluoro-Elastomer
222630 1.024 in
26
mm
1.504 in
38.2
mm
0.315 in
8
mm
Polyacrylate
222655 1.024 in
26
mm
1.899 in
48.23
mm
0.276 in
7
mm
Nitrile
710399 1.024 in
26
mm
1.661 in
42.2
mm
0.315 in
8
mm
Fluoro-Elastomer
710816 1.024 in
26
mm
1.583 in
4.2
mm
0.276 in
7
mm
Fluoro-Elastomer
710935 1.024 in
26
mm
1.484 in
37.7
mm
0.236 in
6
mm
Fluoro-Elastomer
471076 1.031 in
26.187
mm
1.579 in
40.107
mm
0.312 in
7.925
mm
Nitrile
481650 1.031 in
26.187
mm
1.628 in
41.351
mm
0.25 in
6.35
mm
Nitrile
710153 1.043 in
26.492
mm
1.748 in
44.399
mm
0.315 in
8.001
mm
Nitrile
215BULK N/A 1.046 in
26.568
mm
1.324 in
33.63
mm
0.139 in
3.531
mm
Nitrile N/A
215PKG N/A 1.046 in
26.568
mm
1.324 in
33.63
mm
0.139 in
3.531
mm
Nitrile N/A
215V35 N/A 1.046 in
26.568
mm
1.324 in
33.63
mm
0.139 in
3.531
mm
Fluoro-Elastomer N/A
121BULK N/A 1.049 in
26.645
mm
1.255 in
31.877
mm
0.103 in
2.616
mm
Nitrile N/A
121PKG N/A 1.049 in
26.645
mm
1.255 in
31.877
mm
0.103 in
2.616
mm
Nitrile N/A
023BULK N/A 1.051 in
26.695
mm
1.191 in
30.251
mm
0.07 in
1.778
mm
Nitrile N/A
023PKG N/A 1.051 in
26.695
mm
1.191 in
30.251
mm
0.07 in
1.778
mm
Nitrile N/A
  Results 701 - 725 of 1000 « 26 27 28 29 30 »  
<