Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|
| 7486S |
Seal Type
N/A
35 |
Shaft Size N/A 1-3/4 in44.45 mm | Outer Diameter N/A 2.381 in60.477 mm | Overall Width N/A 0.437 in11.1 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 7834 |
Seal Type
N/A
5S |
Shaft Size N/A 1-3/4 in44.45 mm | Outer Diameter N/A 2.506 in63.652 mm | Overall Width N/A 0.68 in17.272 mm | Material N/A Leather | CAD N/A |
Add To Cart
Request Quote |
| 323119 |
Seal Type
N/A
32 |
Shaft Size N/A 1-3/4 in44.45 mm | Outer Diameter N/A 2.721 in69.113 mm | Overall Width N/A 0.437 in11.1 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 40494S |
Seal Type
N/A
4S |
Shaft Size N/A 1-3/4 in44.45 mm | Outer Diameter N/A 2.506 in63.652 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 410183N |
Seal Type
N/A
41 |
Shaft Size N/A 1-3/4 in44.45 mm | Outer Diameter N/A 2.754 in69.952 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Polyacrylate |
CAD
N/A
|
Add To Cart
Request Quote |
| 447811 |
Seal Type
N/A
44 |
Shaft Size N/A 1-3/4 in44.45 mm | Outer Diameter N/A 2.254 in57.2516 mm | Overall Width N/A 0.188 in4.7752 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 487533 |
Seal Type
N/A
48 |
Shaft Size N/A 1-3/4 in44.45 mm | Outer Diameter N/A 3.63 in92.202 mm | Overall Width N/A 0.438 in11.1252 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 797742 | Seal Type N/A | Shaft Size N/A 1-3/4 in44.45 mm | Outer Diameter N/A 2.259 in57.3786 mm | Overall Width N/A 0.281 in7.1374 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 710303 |
Seal Type
N/A
35 |
Shaft Size N/A 1.004 in25.502 mm | Outer Diameter N/A 1.524 in38.71 mm | Overall Width N/A 0.335 in8.509 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 710553 |
Seal Type
N/A
32 |
Shaft Size N/A 1.004 in25.502 mm | Outer Diameter N/A 1.484 in37.694 mm | Overall Width N/A 0.217 in5.512 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
Add To Cart
Request Quote |
| 222630 |
Seal Type
N/A
32 |
Shaft Size N/A 1.024 in26 mm | Outer Diameter N/A 1.504 in38.2 mm | Overall Width N/A 0.315 in8 mm | Material N/A Polyacrylate |
CAD
N/A
|
Add To Cart
Request Quote |
| 222655 |
Seal Type
N/A
32 |
Shaft Size N/A 1.024 in26 mm | Outer Diameter N/A 1.899 in48.23 mm | Overall Width N/A 0.276 in7 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 710399 |
Seal Type
N/A
32 |
Shaft Size N/A 1.024 in26 mm | Outer Diameter N/A 1.661 in42.2 mm | Overall Width N/A 0.315 in8 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
Add To Cart
Request Quote |
| 710816 |
Seal Type
N/A
32 |
Shaft Size N/A 1.024 in26 mm | Outer Diameter N/A 1.583 in4.2 mm | Overall Width N/A 0.276 in7 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
Add To Cart
Request Quote |
| 710935 |
Seal Type
N/A
32 |
Shaft Size N/A 1.024 in26 mm | Outer Diameter N/A 1.484 in37.7 mm | Overall Width N/A 0.236 in6 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
Add To Cart
Request Quote |
| 471076 |
Seal Type
N/A
47 |
Shaft Size N/A 1.031 in26.187 mm | Outer Diameter N/A 1.579 in40.107 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 481650 |
Seal Type
N/A
48 |
Shaft Size N/A 1.031 in26.187 mm | Outer Diameter N/A 1.628 in41.351 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 710153 |
Seal Type
N/A
32 |
Shaft Size N/A 1.043 in26.492 mm | Outer Diameter N/A 1.748 in44.399 mm | Overall Width N/A 0.315 in8.001 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 215BULK | Seal Type N/A | Shaft Size N/A 1.046 in26.568 mm | Outer Diameter N/A 1.324 in33.63 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 215PKG | Seal Type N/A | Shaft Size N/A 1.046 in26.568 mm | Outer Diameter N/A 1.324 in33.63 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 215V35 | Seal Type N/A | Shaft Size N/A 1.046 in26.568 mm | Outer Diameter N/A 1.324 in33.63 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Fluoro-Elastomer | CAD N/A |
Add To Cart
Request Quote |
| 121BULK | Seal Type N/A | Shaft Size N/A 1.049 in26.645 mm | Outer Diameter N/A 1.255 in31.877 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 121PKG | Seal Type N/A | Shaft Size N/A 1.049 in26.645 mm | Outer Diameter N/A 1.255 in31.877 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 023BULK | Seal Type N/A | Shaft Size N/A 1.051 in26.695 mm | Outer Diameter N/A 1.191 in30.251 mm | Overall Width N/A 0.07 in1.778 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 023PKG | Seal Type N/A | Shaft Size N/A 1.051 in26.695 mm | Outer Diameter N/A 1.191 in30.251 mm | Overall Width N/A 0.07 in1.778 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |