Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
101 - 150 of 4148 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

221207 N/A 35
N/A 0.472 in12 mm N/A 0.876 in22.25 mm N/A 0.276 in7 mm N/A Nitrile N/A CAD Icon (for items table)
710947 N/A N/A 0.472 in12 mm N/A 0.756 in19.2 mm N/A 0.335 in8.5 mm N/A Ethylene-Acrylic N/A
710543 N/A 97
N/A 0.472 in12 mm N/A 0.757 in19.23 mm N/A 0.295 in7.5 mm N/A Fluoro-Elastomer N/A
710544 N/A 97
N/A 0.472 in12 mm N/A 0.757 in19.23 mm N/A 0.295 in7.5 mm N/A Nitrile N/A
112BULK N/A N/A 0.487 in12.37 mm N/A 0.693 in17.602 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
112PKG N/A N/A 0.487 in12.37 mm N/A 0.693 in17.602 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
112V35 N/A N/A 0.487 in12.37 mm N/A 0.693 in17.602 mm N/A 0.103 in2.616 mm N/A Fluoro-Elastomer N/A
014BULK N/A N/A 0.489 in12.421 mm N/A 0.629 in15.977 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
014PKG N/A N/A 0.489 in12.421 mm N/A 0.629 in15.977 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
340771 N/A 34
N/A 0.49 in12.45 mm N/A 0.883 in22.428 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
351028 N/A 35
N/A 0.49 in12.45 mm N/A 1.132 in28.753 mm N/A 0.265 in6.731 mm N/A Nitrile N/A CAD Icon (for items table)
43095S N/A 4S
N/A 0.5 in12.7 mm N/A 0.753 in19.126 mm N/A 0.093 in2.362 mm N/A Nitrile N/A
450005 N/A 45
N/A 0.5 in12.7 mm N/A 1.128 in28.651 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
330699 N/A 33
N/A 0.5 in12.7 mm N/A 0.879 in22.327 mm N/A 0.187 in4.75 mm N/A Nitrile N/A
340847 N/A 34
N/A 0.5 in12.7 mm N/A 0.756 in19.202 mm N/A 0.125 in3.175 mm N/A Nitrile N/A CAD Icon (for items table)
41526S N/A 4S
N/A 0.5 in12.7 mm N/A 1.128 in28.651 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
240119 N/A 24
N/A 0.5 in12.7 mm N/A 1.01 in25.654 mm N/A 0.175 in4.445 mm N/A Nitrile N/A
471442 N/A 47
N/A 0.5 in12.7 mm N/A 1.003 in25.476 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
471442V N/A 47
N/A 0.5 in12.7 mm N/A 1.003 in25.476 mm N/A 0.25 in6.35 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
471472 N/A 47
N/A 0.5 in12.7 mm N/A 1.254 in31.852 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
471526 N/A 47
N/A 0.5 in12.7 mm N/A 1.128 in28.651 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
471526V N/A 47
N/A 0.5 in12.7 mm N/A 1.128 in28.651 mm N/A 0.25 in6.35 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
471549 N/A 47
N/A 0.5 in12.7 mm N/A 1.379 in35.027 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
470005 N/A 47
N/A 0.5 in12.7 mm N/A 1.128 in28.651 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
43080S N/A N/A 0.5 in12.7 mm N/A 0.879 in22.327 mm N/A 0.187 in4.75 mm N/A Nitrile N/A
470119 N/A 47
N/A 0.5 in12.7 mm N/A 1.003 in25.476 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
472467 N/A 47
N/A 0.5 in12.7 mm N/A 1.382 in35.103 mm N/A 0.406 in10.312 mm N/A Nitrile N/A CAD Icon (for items table)
48144 N/A N/A 0.5 in12.7 mm N/A 1.003 in25.476 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
712019 N/A N/A 0.5 in12.7 mm N/A 0.879 in22.327 mm N/A 0.313 in7.95 mm N/A Nitrile N/A
8792S N/A 31
N/A 0.5 in12.7 mm N/A 0.756 in19.202 mm N/A 0.192 in4.877 mm N/A Nitrile N/A
312196 N/A 31
N/A 0.5 in12.7 mm N/A 0.848 in21.539 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
324234V N/A 32
N/A 0.5 in12.7 mm N/A 1.017 in25.832 mm N/A 0.204 in5.182 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
410119 N/A 41
N/A 0.5 in12.7 mm N/A 1.003 in25.476 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
342613 N/A 34
N/A 0.5 in12.7 mm N/A 0.881 in22.377 mm N/A 0.125 in3.175 mm N/A Nitrile N/A CAD Icon (for items table)
342614 N/A 34
N/A 0.5 in12.7 mm N/A 0.881 in22.377 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
342805 N/A 34
N/A 0.5 in12.7 mm N/A 0.693 in17.602 mm N/A 0.093 in2.362 mm N/A Nitrile N/A CAD Icon (for items table)
477732 N/A 47
N/A 0.5 in12.7 mm N/A 0.879 in22.3266 mm N/A 0.25 in6.35 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
471530 N/A 47
N/A 0.531 in13.487 mm N/A 1.128 in28.651 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Icon (for items table)
113BULK N/A N/A 0.549 in13.945 mm N/A 0.755 in19.177 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
113PKG N/A N/A 0.549 in13.945 mm N/A 0.755 in19.177 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
113V35 N/A N/A 0.549 in13.945 mm N/A 0.755 in19.177 mm N/A 0.103 in2.616 mm N/A Fluoro-Elastomer N/A
473546 N/A 47
N/A 0.551 in13.995 mm N/A 1.004 in25.502 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Icon (for items table)
221410 N/A 35
N/A 0.551 in14 mm N/A 0.954 in24.23 mm N/A 0.276 in7 mm N/A Nitrile N/A CAD Icon (for items table)
710116 N/A 32
N/A 0.551 in14 mm N/A 0.992 in25.2 mm N/A 0.276 in7 mm N/A Polyacrylate N/A CAD Icon (for items table)
710820 N/A 32
N/A 0.551 in14 mm N/A 0.992 in25.2 mm N/A 0.748 in19 mm N/A Polyacrylate N/A CAD Icon (for items table)
710782 N/A 32
N/A 0.551 in14 mm N/A 1.031 in26.2 mm N/A 0.484 in12.3 mm N/A Nitrile N/A CAD Icon (for items table)
015BULK N/A N/A 0.551 in13.995 mm N/A 0.691 in17.551 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
015PKG N/A N/A 0.551 in13.995 mm N/A 0.691 in17.551 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
471535 N/A 47
N/A 0.562 in14.275 mm N/A 1.254 in31.852 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
471551 N/A 47
N/A 0.562 in14.275 mm N/A 1.379 in35.027 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
101 - 150 of 4148 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »