Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
1451 - 1500 of 4148 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

472299V N/A 47
N/A 1.562 in39.675 mm N/A 2.378 in60.401 mm N/A 0.312 in7.925 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
473229 N/A 47
N/A 1.562 in39.675 mm N/A 2.506 in63.652 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Icon (for items table)
473441 N/A 47
N/A 1.562 in39.675 mm N/A 2.754 in69.952 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
473442 N/A 47
N/A 1.562 in39.675 mm N/A 2.879 in73.127 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
473490 N/A 47
N/A 1.562 in39.675 mm N/A 3.155 in80.137 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Icon (for items table)
473517 N/A 47
N/A 1.562 in39.675 mm N/A 2.129 in54.077 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
476510 N/A 47
N/A 1.562 in39.675 mm N/A 3.5480 in90.119 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
4889 N/A N/A 1.562 in39.675 mm N/A 2.84 in72.136 mm N/A 0.493 in12.522 mm N/A Fluoro-Elastomer N/A
4890 N/A 47
N/A 1.562 in39.675 mm N/A 2.88 in73.152 mm N/A 0.493 in12.522 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
7994S N/A 44
N/A 1.562 in39.675 mm N/A 2.066 in52.476 mm N/A 0.2 in5.08 mm N/A Nitrile N/A CAD Icon (for items table)
8160S N/A 32
N/A 1.562 in39.675 mm N/A 2.457 in62.408 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
8421S N/A 33
N/A 1.562 in39.675 mm N/A 2.066 in52.476 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
39920 N/A FW-H
N/A 1.562 in39.675 mm N/A 2.067 in52.502 mm N/A 0.188 in4.775 mm N/A PTFE N/A
40185 N/A 4L
N/A 1.562 in39.675 mm N/A 2.506 in63.652 mm N/A 0.25 in6.35 mm N/A Leather N/A
40438S N/A 4S
N/A 1.562 in39.675 mm N/A 2.378 in60.401 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
710198 N/A 40
N/A 1.565 in39.751 mm N/A 2.382 in60.503 mm N/A 0.394 in10.008 mm N/A Nitrile N/A
710904 N/A 32
N/A 1.567 in39.802 mm N/A 2.449 in62.205 mm N/A 0.315 in8.001 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
4141 N/A N/A 1.574 in39.98 mm N/A 2.683 in68.148 mm N/A 0.5 in12.7 mm N/A Polyacrylate N/A
714569 N/A 32
N/A 1.574 in39.98 mm N/A 2.415 in61.341 mm N/A 0.54 in13.716 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710492 N/A N/A 1.575 in40.005 mm N/A 2.626 in66.7 mm N/A 0.748 in18.999 mm N/A Polyacrylate N/A
710530 N/A N/A 1.575 in40.005 mm N/A 2.626 in66.7 mm N/A 0.748 in18.999 mm N/A Polyacrylate N/A
1962 N/A 78
N/A 1.575 in40 mm N/A 2.052 in52.12 mm N/A 0.295 in7.5 mm N/A Nitrile N/A
2011 N/A 40
N/A 1.575 in40 mm N/A 2.9630 in75.260 mm N/A 0.472 in12 mm N/A Polyacrylate N/A
224010 N/A 35
N/A 1.575 in40 mm N/A 2.058 in52.28 mm N/A 0.276 in7 mm N/A Nitrile N/A CAD Icon (for items table)
224015 N/A 32
N/A 1.575 in40 mm N/A 2.058 in52.28 mm N/A 0.276 in7 mm N/A Nitrile N/A CAD Icon (for items table)
224020 N/A 32
N/A 1.575 in40 mm N/A 2.176 in55.28 mm N/A 0.315 in8 mm N/A Polyacrylate N/A CAD Icon (for items table)
224025 N/A 48
N/A 1.575 in40 mm N/A 2.215 in56.25 mm N/A 0.276 in7 mm N/A Polyacrylate N/A CAD Icon (for items table)
224026 N/A 35
N/A 1.575 in40 mm N/A 2.215 in56.26 mm N/A 0.276 in7 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
224040 N/A 35
N/A 1.575 in40 mm N/A 2.37 in60.2 mm N/A 0.394 in10 mm N/A Nitrile N/A CAD Icon (for items table)
224045 N/A 32
N/A 1.575 in40 mm N/A 2.452 in62.27 mm N/A 0.433 in11 mm N/A Nitrile N/A CAD Icon (for items table)
224052 N/A 32
N/A 1.575 in40 mm N/A 2.058 in52.28 mm N/A 0.276 in7 mm N/A Nitrile N/A CAD Icon (for items table)
224053 N/A 32
N/A 1.575 in40 mm N/A 2.052 in52.12 mm N/A 0.276 in7 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
224063 N/A 40
N/A 1.575 in40 mm N/A 2.492 in63.3 mm N/A 0.315 in8 mm N/A Polyacrylate N/A
224066 N/A 40
N/A 1.575 in40 mm N/A 2.61 in66.3 mm N/A 0.315 in8 mm N/A Polyacrylate N/A
224068 N/A 40
N/A 1.575 in40 mm N/A 2.681 in68.1 mm N/A 0.354 in9 mm N/A Polyacrylate N/A
224100 N/A 35
N/A 1.575 in40 mm N/A 2.57 in65.28 mm N/A 0.394 in10 mm N/A Nitrile N/A CAD Icon (for items table)
239201 N/A 40
N/A 1.575 in40 mm N/A 2.055 in52.2 mm N/A 0.256 in6.5 mm N/A Nitrile N/A
4175 N/A N/A 1.575 in40 mm N/A 2.056 in52.22 mm N/A 0.354 in9 mm N/A Nitrile N/A
710131 N/A 69
N/A 1.575 in40 mm N/A 2.449 in62.2 mm N/A 0.354 in9 mm N/A Nitrile N/A
710134 N/A 40
N/A 1.575 in40 mm N/A 2.213 in56.2 mm N/A 0.394 in10 mm N/A Nitrile N/A
473677 N/A 47
N/A 1.575 in40 mm N/A 2.169 in55.09 mm N/A 0.315 in8 mm N/A Nitrile N/A CAD Icon (for items table)
474133 N/A 47
N/A 1.575 in40 mm N/A 2.918 in74.12 mm N/A 0.394 in10 mm N/A Nitrile N/A CAD Icon (for items table)
710113 N/A 40
N/A 1.575 in40 mm N/A 2.9650 in75.3 mm N/A 0.472 in12 mm N/A Nitrile N/A
710147 N/A 40
N/A 1.575 in40 mm N/A 2.37 in60.2 mm N/A 0.315 in8 mm N/A Nitrile N/A
710196 N/A 32
N/A 1.575 in40 mm N/A 2.452 in62.27 mm N/A 0.394 in10 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710591 N/A 87
N/A 1.575 in40 mm N/A 2.959 in75.15 mm N/A 0.531 in13.5 mm N/A Fluoro-Elastomer N/A
710598 N/A 40
N/A 1.575 in40 mm N/A 2.213 in56.2 mm N/A 0.315 in8 mm N/A Fluoro-Elastomer N/A
711005 N/A 32
N/A 1.575 in40 mm N/A 2.173 in55.2 mm N/A 0.276 in7 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
711034 N/A 40
N/A 1.575 in40 mm N/A 2.764 in7.2 mm N/A 0.394 in10 mm N/A Polyacrylate N/A
710227 N/A 32
N/A 1.575 in40 mm N/A 2.453 in62.3 mm N/A 0.256 in6.5 mm N/A Nitrile N/A CAD Icon (for items table)
1451 - 1500 of 4148 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »