Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Oil Seals Inch
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Seals > Oil Seals Inch > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 4,148 items. Only the first 1000 records are returned.

Oil Seals Inch

For CAD models and more information, click Directly on the part number below.

Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.



Add To Cart Request Quote
   
  Results 751 - 775 of 1000 Unit of Measure: Imperial Metric Both « 31 32 33 34 35 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

2503N 1.1 in
27.94
mm
1.578 in
40.081
mm
0.308 in
7.823
mm
Polyacrylate
222820 1.102 in
28
mm
1.588 in
40.34
mm
0.276 in
7
mm
Nitrile N/A
222830 1.102 in
28
mm
1.6250 in
41.27
mm
0.276 in
7
mm
Polyacrylate
222835 1.102 in
28
mm
1.74 in
44.2
mm
0.236 in
6
mm
Polyacrylate
222860 1.102 in
28
mm
1.859 in
47.22
mm
0.315 in
8
mm
Polyacrylate
710119 1.102 in
28
mm
1.702 in
43.23
mm
0.315 in
8
mm
Polyacrylate
710157 1.102 in
28
mm
1.702 in
43.23
mm
0.276 in
7
mm
Nitrile
711025 1.102 in
28
mm
1.661 in
42.2
mm
0.276 in
7
mm
Ethylene-Acrylic
710325 1.102 in
28
mm
1.583 in
4.2
mm
0.315 in
8
mm
Nitrile
710433 1.102 in
28
mm
2.091 in
53.1
mm
0.378 in
9.6
mm
Nitrile
710821 1.102 in
28
mm
1.465 in
37.2
mm
0.768 in
19.5
mm
Polyacrylate
712008 1.102 in
28
mm
1.661 in
42.2
mm
0.315 in
8
mm
Silicone
713087 1.102 in
28
mm
1.504 in
38.2
mm
0.276 in
7
mm
Fluoro-Elastomer
710671 1.102 in
28
mm
1.406 in
35.7
mm
0.205 in
5.2
mm
Fluoro-Elastomer N/A
39869 N/A 1.102 in
28
mm
1.618 in
41.1
mm
0.315 in
8
mm
PTFE N/A
6028030 N/A 1.102 in
28
mm
1.339 in
34
mm
0.118 in
3
mm
Nitrile N/A
216BULK N/A 1.109 in
28.169
mm
1.387 in
35.23
mm
0.139 in
3.531
mm
Nitrile N/A
216PKG N/A 1.109 in
28.169
mm
1.387 in
35.23
mm
0.139 in
3.531
mm
Nitrile N/A
216V35 N/A 1.109 in
28.169
mm
1.387 in
35.23
mm
0.139 in
3.531
mm
Fluoro-Elastomer N/A
122BULK N/A 1.112 in
28.245
mm
1.318 in
33.477
mm
0.103 in
2.616
mm
Nitrile N/A
122PKG N/A 1.112 in
28.245
mm
1.318 in
33.477
mm
0.103 in
2.616
mm
Nitrile N/A
024BULK N/A 1.114 in
28.296
mm
1.254 in
31.852
mm
0.07 in
1.778
mm
Nitrile N/A
024PKG N/A 1.114 in
28.296
mm
1.254 in
31.852
mm
0.07 in
1.778
mm
Nitrile N/A
450332 1.125 in
28.575
mm
2.441 in
62.001
mm
0.468 in
11.887
mm
Nitrile
340151 1.125 in
28.575
mm
1.569 in
39.853
mm
0.25 in
6.35
mm
Nitrile
  Results 751 - 775 of 1000 « 31 32 33 34 35 »  
<