Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Oil Seals Inch
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Seals > Oil Seals Inch > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 4,148 items. Only the first 1000 records are returned.

Oil Seals Inch

For CAD models and more information, click Directly on the part number below.

Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.



Add To Cart Request Quote
   
  Results 776 - 800 of 1000 Unit of Measure: Imperial Metric Both « 31 32 33 34 35 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

203003 1.125 in
28.575
mm
1.942 in
49.327
mm
0.562 in
14.275
mm
Nitrile N/A
203020 1.125 in
28.575
mm
1.785 in
45.339
mm
0.468 in
11.887
mm
Nitrile N/A
204020 1.125 in
28.575
mm
1.785 in
45.339
mm
0.468 in
11.887
mm
Nitrile N/A
204505 1.125 in
28.575
mm
1.785 in
45.339
mm
0.25 in
6.35
mm
Nitrile N/A
205004 1.125 in
28.575
mm
1.942 in
49.327
mm
0.625 in
15.875
mm
Felt N/A
340815 1.125 in
28.575
mm
1.505 in
38.227
mm
0.25 in
6.35
mm
Nitrile
340835 1.125 in
28.575
mm
1.381 in
35.077
mm
0.125 in
3.175
mm
Nitrile
240151 1.125 in
28.575
mm
1.572 in
39.929
mm
0.187 in
4.75
mm
Nitrile N/A
3638 1.125 in
28.575
mm
1.628 in
41.351
mm
0.19 in
4.826
mm
Polyacrylate
470045 1.125 in
28.575
mm
1.832 in
46.533
mm
0.437 in
11.1
mm
Nitrile
450430 1.125 in
28.575
mm
2.879 in
73.127
mm
0.468 in
11.887
mm
Nitrile
450604 1.125 in
28.575
mm
2.254 in
57.252
mm
0.5 in
12.7
mm
Nitrile
470189 1.125 in
28.575
mm
1.756 in
44.602
mm
0.437 in
11.1
mm
Nitrile
470236 1.125 in
28.575
mm
1.878 in
47.701
mm
0.437 in
11.1
mm
Nitrile
470241 1.125 in
28.575
mm
2.066 in
52.476
mm
0.437 in
11.1
mm
Nitrile
471652 1.125 in
28.575
mm
1.628 in
41.351
mm
0.25 in
6.35
mm
Nitrile
471652V 1.125 in
28.575
mm
1.628 in
41.351
mm
0.25 in
6.35
mm
Fluoro-Elastomer
470712 1.125 in
28.575
mm
1.878 in
47.701
mm
0.25 in
6.35
mm
Nitrile
470712V 1.125 in
28.575
mm
1.878 in
47.701
mm
0.25 in
6.35
mm
Fluoro-Elastomer
471692 1.125 in
28.575
mm
1.756 in
44.602
mm
0.25 in
6.35
mm
Nitrile
471692V 1.125 in
28.575
mm
1.756 in
44.602
mm
0.25 in
6.35
mm
Fluoro-Elastomer
471747 1.125 in
28.575
mm
1.987 in
50.47
mm
0.25 in
6.35
mm
Nitrile
471763 1.125 in
28.575
mm
2.004 in
50.902
mm
0.25 in
6.35
mm
Nitrile
471763V 1.125 in
28.575
mm
2.004 in
50.902
mm
0.25 in
6.35
mm
Fluoro-Elastomer
471785 1.125 in
28.575
mm
2.066 in
52.476
mm
0.25 in
6.35
mm
Nitrile
  Results 776 - 800 of 1000 « 31 32 33 34 35 »  
<