Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Oil Seals Inch
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Seals > Oil Seals Inch > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 4,148 items. Only the first 1000 records are returned.

Oil Seals Inch

For CAD models and more information, click Directly on the part number below.

Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.



Add To Cart Request Quote
   
  Results 801 - 825 of 1000 Unit of Measure: Imperial Metric Both « 31 32 33 34 35 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

472535 1.125 in
28.575
mm
2.537 in
64.44
mm
0.25 in
6.35
mm
Nitrile
472560N 1.125 in
28.575
mm
1.565 in
39.751
mm
0.25 in
6.35
mm
Polyacrylate
472644 1.125 in
28.575
mm
2.051 in
52.095
mm
0.312 in
7.925
mm
Nitrile
472644V 1.125 in
28.575
mm
2.051 in
52.095
mm
0.312 in
7.925
mm
Fluoro-Elastomer
472674 1.125 in
28.575
mm
1.987 in
50.47
mm
0.375 in
9.525
mm
Nitrile
472681 1.125 in
28.575
mm
2.445 in
62.103
mm
0.375 in
9.525
mm
Nitrile
472681V 1.125 in
28.575
mm
2.445 in
62.103
mm
0.375 in
9.525
mm
Fluoro-Elastomer
472954 1.125 in
28.575
mm
2.839 in
72.111
mm
0.375 in
9.525
mm
Nitrile
472954V 1.125 in
28.575
mm
2.839 in
72.111
mm
0.375 in
9.525
mm
Fluoro-Elastomer
6832S 1.125 in
28.575
mm
1.942 in
49.327
mm
0.625 in
15.875
mm
Nitrile N/A
473259 1.125 in
28.575
mm
2.445 in
62.103
mm
0.25 in
6.35
mm
Nitrile
476838 1.125 in
28.575
mm
1.832 in
46.533
mm
0.312 in
7.925
mm
Nitrile
481792 1.125 in
28.575
mm
2.129 in
54.077
mm
0.25 in
6.35
mm
Nitrile
482208 1.125 in
28.575
mm
1.628 in
41.351
mm
0.245 in
6.223
mm
Nitrile
50151S 1.125 in
28.575
mm
1.565 in
39.751
mm
0.375 in
9.525
mm
Nitrile N/A
710285 1.125 in
28.575
mm
1.634 in
41.504
mm
0.313 in
7.95
mm
Nitrile
312140 1.125 in
28.575
mm
1.506 in
38.252
mm
0.25 in
6.35
mm
Nitrile N/A
313842 1.125 in
28.575
mm
1.444 in
36.678
mm
0.215 in
5.461
mm
Nitrile N/A
323133 1.125 in
28.575
mm
1.787 in
45.39
mm
0.406 in
10.312
mm
Nitrile
1037 1.125 in
28.575
mm
1.504 in
38.202
mm
0.25 in
6.35
mm
Nitrile
350974 1.125 in
28.575
mm
1.859 in
47.219
mm
0.312 in
7.925
mm
Nitrile
352560 1.125 in
28.575
mm
1.567 in
39.802
mm
0.25 in
6.35
mm
Nitrile
447808 1.125 in
28.575
mm
1.379 in
35.0266
mm
0.125 in
3.175
mm
Fluoro-Elastomer
797722 N/A 1.125 in
28.575
mm
2.004 in
50.9016
mm
0.25 in
6.35
mm
N/A N/A
1989 1.126 in
28.6
mm
1.699 in
43.155
mm
0.256 in
6.502
mm
Nitrile
  Results 801 - 825 of 1000 « 31 32 33 34 35 »  
<