Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Oil Seals Inch
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Seals > Oil Seals Inch > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 4,148 items. Only the first 1000 records are returned.

Oil Seals Inch

For CAD models and more information, click Directly on the part number below.

Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.



Add To Cart Request Quote
   
  Results 826 - 850 of 1000 Unit of Measure: Imperial Metric Both « 31 32 33 34 35 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

710504 1.142 in
29.007
mm
1.474 in
37.44
mm
0.197 in
5.004
mm
Nitrile
710460 1.142 in
29
mm
1.722 in
43.74
mm
0.315 in
8
mm
Silicone
320595 1.142 in
29
mm
1.7810 in
45.23
mm
0.315 in
8
mm
Silicone
450161 1.156 in
29.362
mm
2.004 in
50.902
mm
0.437 in
11.1
mm
Nitrile
250437V 1.156 in
29.362
mm
1.58 in
40.132
mm
0.312 in
7.925
mm
Fluoro-Elastomer N/A
450362 1.156 in
29.362
mm
2.129 in
54.077
mm
0.437 in
11.1
mm
Nitrile
450482 1.156 in
29.362
mm
1.832 in
46.533
mm
0.437 in
11.1
mm
Nitrile
470362 1.156 in
29.362
mm
2.129 in
54.077
mm
0.437 in
11.1
mm
Nitrile
474260 1.156 in
29.362
mm
1.69 in
42.926
mm
0.25 in
6.35
mm
Nitrile
471707 1.156 in
29.362
mm
1.756 in
44.602
mm
0.312 in
7.925
mm
Nitrile
471707N 1.156 in
29.362
mm
1.756 in
44.602
mm
0.312 in
7.925
mm
Polyacrylate
471736 1.156 in
29.362
mm
1.878 in
47.701
mm
0.25 in
6.35
mm
Nitrile
471764 1.156 in
29.362
mm
2.004 in
50.902
mm
0.25 in
6.35
mm
Nitrile
472239 1.156 in
29.362
mm
2.839 in
72.111
mm
0.375 in
9.525
mm
Nitrile
473427 1.156 in
29.362
mm
2.066 in
52.476
mm
0.375 in
9.525
mm
Nitrile
473428 1.156 in
29.362
mm
1.988 in
50.495
mm
0.25 in
6.35
mm
Nitrile
451182 1.17 in
29.72
mm
2.035 in
51.689
mm
0.375 in
9.525
mm
Nitrile
217BULK N/A 1.171 in
29.743
mm
1.449 in
36.805
mm
0.139 in
3.531
mm
Nitrile N/A
217PKG N/A 1.171 in
29.743
mm
1.449 in
36.805
mm
0.139 in
3.531
mm
Nitrile N/A
217V35 N/A 1.171 in
29.743
mm
1.449 in
36.805
mm
0.139 in
3.531
mm
Fluoro-Elastomer N/A
123BULK N/A 1.174 in
29.82
mm
1.38 in
35.052
mm
0.103 in
2.616
mm
Nitrile N/A
123PKG N/A 1.174 in
29.82
mm
1.38 in
35.052
mm
0.103 in
2.616
mm
Nitrile N/A
483054N 1.175 in
29.845
mm
1.832 in
46.533
mm
0.312 in
7.925
mm
Polyacrylate
483488 1.175 in
29.845
mm
1.775 in
45.085
mm
0.275 in
6.985
mm
Nitrile
025BULK N/A 1.176 in
29.87
mm
1.316 in
33.426
mm
0.07 in
1.778
mm
Nitrile N/A
  Results 826 - 850 of 1000 « 31 32 33 34 35 »  
<