Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
1651 - 1700 of 4148 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

710244 N/A 32
N/A 1.654 in42.012 mm N/A 2.232 in56.693 mm N/A 0.315 in8.001 mm N/A Nitrile N/A CAD Icon (for items table)
710513 N/A 74
N/A 1.654 in42.012 mm N/A 2.626 in66.7 mm N/A 0.433 in10.998 mm N/A Fluoro-Elastomer N/A
2025 N/A 32
N/A 1.654 in42 mm N/A 2.379 in60.42 mm N/A 0.276 in7 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
224200 N/A 32
N/A 1.654 in42 mm N/A 2.173 in55.2 mm N/A 0.276 in7 mm N/A Nitrile N/A CAD Icon (for items table)
224205 N/A 32
N/A 1.654 in42 mm N/A 2.178 in55.33 mm N/A 0.315 in8 mm N/A Polyacrylate N/A CAD Icon (for items table)
224210 N/A 35
N/A 1.654 in42 mm N/A 2.176 in55.28 mm N/A 0.315 in8 mm N/A Nitrile N/A CAD Icon (for items table)
224215 N/A 32
N/A 1.654 in42 mm N/A 2.294 in58.28 mm N/A 0.315 in8 mm N/A Polyacrylate N/A CAD Icon (for items table)
224235 N/A 48
N/A 1.654 in42 mm N/A 2.291 in58.18 mm N/A 0.276 in7 mm N/A Nitrile N/A CAD Icon (for items table)
224250 N/A 35
N/A 1.654 in42 mm N/A 2.452 in62.27 mm N/A 0.315 in8 mm N/A Nitrile N/A CAD Icon (for items table)
224252 N/A 32
N/A 1.654 in42 mm N/A 2.452 in62.27 mm N/A 0.394 in10 mm N/A Nitrile N/A CAD Icon (for items table)
224255 N/A 47
N/A 1.654 in42 mm N/A 2.565 in65.15 mm N/A 0.394 in10 mm N/A Polyacrylate N/A CAD Icon (for items table)
224266 N/A 32
N/A 1.654 in42 mm N/A 2.609 in66.28 mm N/A 0.394 in10 mm N/A Nitrile N/A CAD Icon (for items table)
224270 N/A 32
N/A 1.654 in42 mm N/A 2.845 in72.27 mm N/A 0.394 in10 mm N/A Nitrile N/A CAD Icon (for items table)
3622 N/A 74
N/A 1.654 in42 mm N/A 2.525 in64.14 mm N/A 0.394 in10 mm N/A Polyacrylate N/A
4615V N/A 83
N/A 1.654 in42 mm N/A 2.643 in67.13 mm N/A 0.282 in7.16 mm N/A Fluoro-Elastomer N/A
710133 N/A 32
N/A 1.654 in42 mm N/A 3.547 in90.09 mm N/A 0.354 in9 mm N/A Polyacrylate N/A CAD Icon (for items table)
473560N N/A 47
N/A 1.654 in42 mm N/A 2.211 in56.16 mm N/A 0.276 in7 mm N/A Polyacrylate N/A CAD Icon (for items table)
474241V N/A 47
N/A 1.654 in42 mm N/A 2.29 in58.17 mm N/A 0.276 in7 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
494117 N/A 49
N/A 1.654 in42 mm N/A 2.216 in56.28 mm N/A 0.276 in7 mm N/A Nitrile N/A CAD Icon (for items table)
710097 N/A 74
N/A 1.654 in42 mm N/A 2.213 in56.21 mm N/A 0.236 in6 mm N/A Nitrile N/A
710179 N/A 32
N/A 1.654 in42 mm N/A 2.559 in65 mm N/A 0.531 in13.5 mm N/A Nitrile N/A CAD Icon (for items table)
710195 N/A 40
N/A 1.654 in42 mm N/A 3.003 in76.28 mm N/A 0.472 in12 mm N/A Nitrile N/A
710207 N/A 40
N/A 1.654 in42 mm N/A 2.846 in72.28 mm N/A 0.472 in12 mm N/A Nitrile N/A
710221 N/A 47
N/A 1.654 in42 mm N/A 2.209 in56.1 mm N/A 0.197 in5 mm N/A Polyacrylate N/A CAD Icon (for items table)
710245 N/A 40
N/A 1.654 in42 mm N/A 2.996 in76.1 mm N/A 0.551 in14 mm N/A Polyacrylate N/A
710246 N/A 40
N/A 1.654 in42 mm N/A 3.554 in90.28 mm N/A 0.472 in12 mm N/A Polyacrylate N/A
710286 N/A 32
N/A 1.654 in42 mm N/A 2.646 in67.2 mm N/A 0.394 in10 mm N/A Polyacrylate N/A CAD Icon (for items table)
710291 N/A 40
N/A 1.654 in42 mm N/A 2.488 in63.2 mm N/A 0.354 in9 mm N/A Polyacrylate N/A
710298 N/A 40
N/A 1.654 in42 mm N/A 2.488 in63.2 mm N/A 0.354 in9 mm N/A Polyacrylate N/A
710301 N/A 97
N/A 1.654 in42 mm N/A 2.449 in62.2 mm N/A 0.276 in7 mm N/A Nitrile N/A
710442 N/A 48
N/A 1.654 in42 mm N/A 2.327 in59.1 mm N/A 0.276 in7 mm N/A Polyacrylate N/A CAD Icon (for items table)
710845 N/A 32
N/A 1.654 in42 mm N/A 2.606 in66.2 mm N/A 0.394 in10 mm N/A Polyacrylate N/A CAD Icon (for items table)
710911 N/A 40
N/A 1.654 in42 mm N/A 2.646 in67.2 mm N/A 0.354 in9 mm N/A Polyacrylate N/A
710914 N/A 40
N/A 1.654 in42 mm N/A 2.291 in58.2 mm N/A 0.315 in8 mm N/A Polyacrylate N/A
710938 N/A N/A 1.654 in42 mm N/A 2.567 in65.2 mm N/A 0.394 in10 mm N/A Polyacrylate N/A
710940 N/A N/A 1.654 in42 mm N/A 2.134 in54.2 mm N/A 0.197 in5 mm N/A Polyacrylate N/A
710517 N/A 32
N/A 1.654 in42 mm N/A 2.291 in58.2 mm N/A 0.472 in12 mm N/A Nitrile N/A CAD Icon (for items table)
710550 N/A 32
N/A 1.654 in42 mm N/A 2.091 in53.12 mm N/A 0.276 in7 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710620 N/A 32
N/A 1.654 in42 mm N/A 2.173 in55.2 mm N/A 0.236 in6 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710700 N/A 32
N/A 1.654 in42 mm N/A 3.118 in79.2 mm N/A 0.394 in10 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710706 N/A 74
N/A 1.654 in42 mm N/A 2.843 in72.2 mm N/A 0.502 in12.75 mm N/A Polyacrylate N/A
710719 N/A 32
N/A 1.654 in42 mm N/A 2.173 in55.2 mm N/A 0.394 in10 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710723 N/A 40
N/A 1.654 in42 mm N/A 2.724 in69.2 mm N/A 0.472 in12 mm N/A Polyacrylate N/A
3051N N/A 33
N/A 1.654 in42 mm N/A 2.17 in55.12 mm N/A 0.315 in8 mm N/A Silicone N/A
3774 N/A 35
N/A 1.654 in42 mm N/A 2.218 in56.34 mm N/A 0.276 in7 mm N/A Silicone N/A CAD Icon (for items table)
1953 N/A 32
N/A 1.654 in42 mm N/A 2.371 in60.22 mm N/A 0.276 in7 mm N/A Polyacrylate N/A CAD Icon (for items table)
450073 N/A 45
N/A 1.656 in42.062 mm N/A 2.69 in68.326 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
450260 N/A 45
N/A 1.656 in42.062 mm N/A 2.506 in63.652 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
472660 N/A 47
N/A 1.656 in42.062 mm N/A 2.941 in74.701 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
7457N N/A 1S
N/A 1.656 in42.062 mm N/A 2.627 in66.726 mm N/A 0.455 in11.557 mm N/A Polyacrylate N/A
1651 - 1700 of 4148 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »