Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|
| 470806 |
Seal Type
N/A
47 |
Shaft Size N/A 1.25 in31.75 mm | Outer Diameter N/A 2.839 in72.111 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 474278 |
Seal Type
N/A
47 |
Shaft Size N/A 1.25 in31.75 mm | Outer Diameter N/A 1.691 in42.951 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 471737 |
Seal Type
N/A
47 |
Shaft Size N/A 1.25 in31.75 mm | Outer Diameter N/A 1.878 in47.701 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 471737V |
Seal Type
N/A
47 |
Shaft Size N/A 1.25 in31.75 mm | Outer Diameter N/A 1.878 in47.701 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
Add To Cart
Request Quote |
| 471750 |
Seal Type
N/A
47 |
Shaft Size N/A 1.25 in31.75 mm | Outer Diameter N/A 1.987 in50.47 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 471750V |
Seal Type
N/A
47 |
Shaft Size N/A 1.25 in31.75 mm | Outer Diameter N/A 1.987 in50.47 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
Add To Cart
Request Quote |
| 471766 |
Seal Type
N/A
47 |
Shaft Size N/A 1.25 in31.75 mm | Outer Diameter N/A 2.004 in50.902 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 471766V |
Seal Type
N/A
47 |
Shaft Size N/A 1.25 in31.75 mm | Outer Diameter N/A 2.004 in50.902 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
Add To Cart
Request Quote |
| 471787 |
Seal Type
N/A
47 |
Shaft Size N/A 1.25 in31.75 mm | Outer Diameter N/A 2.066 in52.476 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 471787V |
Seal Type
N/A
47 |
Shaft Size N/A 1.25 in31.75 mm | Outer Diameter N/A 2.066 in52.476 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
Add To Cart
Request Quote |
| 471795 |
Seal Type
N/A
47 |
Shaft Size N/A 1.25 in31.75 mm | Outer Diameter N/A 2.129 in54.077 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 471795N |
Seal Type
N/A
47 |
Shaft Size N/A 1.25 in31.75 mm | Outer Diameter N/A 2.129 in54.077 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Polyacrylate |
CAD
N/A
|
Add To Cart
Request Quote |
| 471795V |
Seal Type
N/A
47 |
Shaft Size N/A 1.25 in31.75 mm | Outer Diameter N/A 2.129 in54.077 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
Add To Cart
Request Quote |
| 471801 |
Seal Type
N/A
47 |
Shaft Size N/A 1.25 in31.75 mm | Outer Diameter N/A 2.256 in57.302 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 471808 |
Seal Type
N/A
47 |
Shaft Size N/A 1.25 in31.75 mm | Outer Diameter N/A 2.378 in60.401 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 471818 |
Seal Type
N/A
47 |
Shaft Size N/A 1.25 in31.75 mm | Outer Diameter N/A 2.441 in62.001 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 471833 |
Seal Type
N/A
47 |
Shaft Size N/A 1.25 in31.75 mm | Outer Diameter N/A 2.506 in63.652 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 471845N |
Seal Type
N/A
47 |
Shaft Size N/A 1.25 in31.75 mm | Outer Diameter N/A 2.565 in65.151 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Polyacrylate |
CAD
N/A
|
Add To Cart
Request Quote |
| 472536 |
Seal Type
N/A
47 |
Shaft Size N/A 1.25 in31.75 mm | Outer Diameter N/A 2.881 in73.177 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 472651V |
Seal Type
N/A
47 |
Shaft Size N/A 1.25 in31.75 mm | Outer Diameter N/A 3.155 in80.137 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
Add To Cart
Request Quote |
| 473135V |
Seal Type
N/A
47 |
Shaft Size N/A 1.25 in31.75 mm | Outer Diameter N/A 1.691 in42.951 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
Add To Cart
Request Quote |
| 51083 |
Seal Type
N/A
5L |
Shaft Size N/A 1.25 in31.75 mm | Outer Diameter N/A 1.756 in44.602 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Leather | CAD N/A |
Add To Cart
Request Quote |
| 6906S |
Seal Type
N/A
204 |
Shaft Size N/A 1.25 in31.75 mm | Outer Diameter N/A 1.972 in50.089 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 473551 |
Seal Type
N/A
47 |
Shaft Size N/A 1.25 in31.75 mm | Outer Diameter N/A 2.051 in52.095 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 480356 |
Seal Type
N/A
48 |
Shaft Size N/A 1.25 in31.75 mm | Outer Diameter N/A 1.69 in42.926 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |