Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
1901 - 1950 of 4148 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

444116 N/A 44
N/A 1.812 in46.025 mm N/A 2.332 in59.233 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD Icon (for items table)
450090 N/A 45
N/A 1.812 in46.025 mm N/A 3.194 in81.128 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD Icon (for items table)
450118 N/A 45
N/A 1.812 in46.025 mm N/A 2.754 in69.952 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
203006 N/A 203
N/A 1.812 in46.025 mm N/A 2.566 in65.176 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
3604 N/A 86
N/A 1.812 in46.025 mm N/A 2.783 in70.688 mm N/A 0.455 in11.557 mm N/A Fluoro-Elastomer N/A
3618 N/A 86
N/A 1.812 in46.025 mm N/A 2.627 in66.726 mm N/A 0.615 in15.621 mm N/A Nitrile N/A
4278 N/A 86
N/A 1.812 in46.025 mm N/A 3.096 in78.638 mm N/A 0.485 in12.319 mm N/A Fluoro-Elastomer N/A
451817 N/A 45
N/A 1.812 in46.025 mm N/A 2.441 in62.001 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
471866 N/A 47
N/A 1.812 in46.025 mm N/A 2.69 in68.326 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
472070 N/A 47
N/A 1.812 in46.025 mm N/A 2.627 in66.726 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
5133 N/A 48
N/A 1.812 in46.025 mm N/A 2.566 in65.176 mm N/A 0.312 in7.925 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
6930 N/A 21
N/A 1.812 in46.025 mm N/A 4.128 in104.851 mm N/A 0.746 in18.948 mm N/A Leather N/A
473449 N/A 47
N/A 1.812 in46.025 mm N/A 2.754 in69.952 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
473450 N/A 47
N/A 1.812 in46.025 mm N/A 2.879 in73.127 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
473450V N/A 47
N/A 1.812 in46.025 mm N/A 2.879 in73.127 mm N/A 0.375 in9.525 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
480281 N/A 48
N/A 1.812 in46.025 mm N/A 2.762 in70.155 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
481992 N/A 48
N/A 1.812 in46.025 mm N/A 3.13 in79.502 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
7044NA N/A 86
N/A 1.812 in46.025 mm N/A 3.005 in76.327 mm N/A 0.455 in11.557 mm N/A Nitrile N/A
7186S N/A 200
N/A 1.812 in46.025 mm N/A 2.722 in69.139 mm N/A 0.27 in6.858 mm N/A Nitrile N/A
8181NA N/A 74
N/A 1.812 in46.025 mm N/A 2.627 in66.726 mm N/A 0.455 in11.557 mm N/A Nitrile N/A
39835 N/A W
N/A 1.812 in46.025 mm N/A 2.567 in65.202 mm N/A 0.375 in9.525 mm N/A PTFE N/A
39930 N/A FW-H
N/A 1.812 in46.025 mm N/A 2.567 in65.202 mm N/A 0.315 in8.001 mm N/A PTFE N/A
710409 N/A 91
N/A 1.813 in46.05 mm N/A 2.413 in61.29 mm N/A 0.3 in7.62 mm N/A Nitrile N/A
44053 N/A 4S
N/A 1.821 in46.253 mm N/A 2.627 in66.726 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
7600S N/A 47
N/A 1.825 in46.355 mm N/A 2.754 in69.952 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
6960 N/A 4L
N/A 1.83 in46.48 mm N/A 2.574 in65.38 mm N/A 0.25 in6.35 mm N/A Leather N/A
710397 N/A N/A 1.831 in46.507 mm N/A 3.551 in90.195 mm N/A 0.433 in10.998 mm N/A Polyacrylate N/A
710830 N/A 74
N/A 1.835 in46.609 mm N/A 2.878 in73.101 mm N/A 0.283 in7.188 mm N/A Fluoro-Elastomer N/A
291295 N/A 29
N/A 1.843 in46.812 mm N/A 2.404 in61.062 mm N/A 0.235 in5.969 mm N/A Felt N/A
470331N N/A 47
N/A 1.843 in46.812 mm N/A 2.754 in69.952 mm N/A 0.5 in12.7 mm N/A Polyacrylate N/A CAD Icon (for items table)
471841 N/A 47
N/A 1.843 in46.812 mm N/A 2.506 in63.652 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
473451 N/A 47
N/A 1.843 in46.812 mm N/A 2.627 in66.726 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
473452 N/A 47
N/A 1.843 in46.812 mm N/A 2.754 in69.952 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
473453 N/A 47
N/A 1.843 in46.812 mm N/A 2.879 in73.127 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
714675 N/A 74
N/A 1.844 in46.838 mm N/A 2.753 in69.926 mm N/A 0.425 in10.795 mm N/A Fluoro-Elastomer N/A
710741 N/A 74
N/A 1.844 in46.838 mm N/A 3.068 in77.927 mm N/A 0.535 in13.589 mm N/A Fluoro-Elastomer N/A
100552 N/A 74
N/A 1.844 in46.838 mm N/A 2.872 in72.949 mm N/A 0.425 in10.795 mm N/A Fluoro-Elastomer N/A
710595 N/A 40
N/A 1.85 in46.99 mm N/A 3.161 in80.289 mm N/A 0.394 in10.008 mm N/A Fluoro-Elastomer N/A
710337 N/A 40
N/A 1.85 in46.99 mm N/A 2.85 in72.39 mm N/A 0.236 in5.994 mm N/A Nitrile N/A
710501 N/A 48
N/A 1.85 in46.99 mm N/A 2.445 in62.103 mm N/A 0.405 in10.287 mm N/A Nitrile N/A CAD Icon (for items table)
224772 N/A 40
N/A 1.85 in47 mm N/A 2.8440 in72.23 mm N/A 0.394 in10 mm N/A Nitrile N/A
3606 N/A 7S
N/A 1.85 in47 mm N/A 2.722 in69.14 mm N/A 0.398 in10.1 mm N/A Polyacrylate N/A
710143 N/A 86
N/A 1.85 in47 mm N/A 3.315 in84.2 mm N/A 0.433 in11 mm N/A Nitrile N/A
710150 N/A 51
N/A 1.85 in47 mm N/A 2.276 in57.8 mm N/A 0.5 in13 mm N/A Nitrile N/A
710184 N/A 47
N/A 1.85 in47 mm N/A 2.213 in56.2 mm N/A 0.276 in7 mm N/A Polyacrylate N/A CAD Icon (for items table)
710191 N/A 25
N/A 1.85 in47 mm N/A 2.523 in64.08 mm N/A 0.276 in7 mm N/A Nitrile N/A
710215 N/A 66
N/A 1.85 in47 mm N/A 2.602 in66.1 mm N/A 0.433 in11 mm N/A Nitrile N/A
710596 N/A 40
N/A 1.85 in47 mm N/A 2.726 in69.24 mm N/A 0.394 in10 mm N/A Nitrile N/A
710886 N/A 32
N/A 1.85 in47 mm N/A 2.409 in61.2 mm N/A 0.276 in7 mm N/A Polyacrylate N/A CAD Icon (for items table)
710907 N/A 47
N/A 1.85 in47 mm N/A 2.528 in64.2 mm N/A 0.335 in8.5 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
1901 - 1950 of 4148 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »