Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
151 - 200 of 4148 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

450536 N/A 45
N/A 0.562 in14.275 mm N/A 1.25 in31.75 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
471281 N/A 47
N/A 0.562 in14.275 mm N/A 1.128 in28.651 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
472705 N/A 47
N/A 0.562 in14.275 mm N/A 1.004 in25.502 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
472705V N/A 47
N/A 0.562 in14.275 mm N/A 1.004 in25.502 mm N/A 0.25 in6.35 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
718610 N/A 47
N/A 0.562 in14.275 mm N/A 1.008 in25.603 mm N/A 0.254 in6.452 mm N/A Polyacrylate N/A CAD Icon (for items table)
313156 N/A 31
N/A 0.562 in14.275 mm N/A 0.814 in20.676 mm N/A 0.187 in4.75 mm N/A Polyacrylate N/A
314259 N/A 31
N/A 0.562 in14.275 mm N/A 0.879 in22.327 mm N/A 0.187 in4.75 mm N/A Nitrile N/A
2027 N/A 35
N/A 0.591 in15 mm N/A 0.953 in24.2 mm N/A 0.197 in5 mm N/A Nitrile N/A CAD Icon (for items table)
221510 N/A 32
N/A 0.591 in15 mm N/A 0.994 in25.25 mm N/A 0.236 in6 mm N/A Polyacrylate N/A CAD Icon (for items table)
221540 N/A 35
N/A 0.591 in15 mm N/A 1.19 in30.23 mm N/A 0.276 in7 mm N/A Nitrile N/A CAD Icon (for items table)
711029 N/A 32
N/A 0.591 in15 mm N/A 0.954 in24.23 mm N/A 0.276 in7 mm N/A Nitrile N/A CAD Icon (for items table)
711060 N/A 32
N/A 0.591 in15 mm N/A 0.833 in21.15 mm N/A 0.157 in4 mm N/A Polyacrylate N/A CAD Icon (for items table)
710714 N/A 47
N/A 0.591 in15 mm N/A 0.835 in21.2 mm N/A 0.197 in5 mm N/A Nitrile N/A CAD Icon (for items table)
340797 N/A 34
N/A 0.593 in15.062 mm N/A 0.943 in23.952 mm N/A 0.175 in4.445 mm N/A Nitrile N/A CAD Icon (for items table)
471532 N/A 47
N/A 0.593 in15.062 mm N/A 1.128 in28.651 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Icon (for items table)
471558 N/A 47
N/A 0.593 in15.062 mm N/A 1.379 in35.027 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Icon (for items table)
473405 N/A 47
N/A 0.593 in15.062 mm N/A 1.254 in31.852 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Icon (for items table)
710274 N/A 62
N/A 0.61 in15.49 mm N/A 1.106 in28.092 mm N/A 0.6 in15.24 mm N/A Fluoro-Elastomer N/A
114BULK N/A N/A 0.612 in15.545 mm N/A 0.818 in20.777 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
114PKG N/A N/A 0.612 in15.545 mm N/A 0.818 in20.777 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
114V35 N/A N/A 0.612 in15.545 mm N/A 0.818 in20.777 mm N/A 0.103 in2.616 mm N/A Fluoro-Elastomer N/A
340724 N/A 34
N/A 0.614 in15.596 mm N/A 1.006 in25.552 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
016BULK N/A N/A 0.614 in15.596 mm N/A 0.754 in19.152 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
016PKG N/A N/A 0.614 in15.596 mm N/A 0.754 in19.152 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
710690 N/A 32
N/A 0.621 in15.773 mm N/A 1.031 in26.187 mm N/A 0.252 in6.401 mm N/A Polyacrylate N/A CAD Icon (for items table)
450023H N/A 45
N/A 0.625 in15.875 mm N/A 1.379 in35.027 mm N/A 0.406 in10.312 mm N/A Silicone N/A CAD Icon (for items table)
340009S N/A 34
N/A 0.625 in15.875 mm N/A 1.13 in28.702 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
41466S N/A 48
N/A 0.625 in15.875 mm N/A 1.13 in28.702 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
340387 N/A 34
N/A 0.625 in15.875 mm N/A 0.82 in20.828 mm N/A 0.093 in2.362 mm N/A Nitrile N/A CAD Icon (for items table)
340849 N/A 34
N/A 0.625 in15.875 mm N/A 0.883 in22.428 mm N/A 0.093 in2.362 mm N/A Nitrile N/A CAD Icon (for items table)
240009 N/A 24
N/A 0.625 in15.875 mm N/A 1.135 in28.829 mm N/A 0.175 in4.445 mm N/A Nitrile N/A
240023 N/A 24
N/A 0.625 in15.875 mm N/A 1.385 in35.179 mm N/A 0.175 in4.445 mm N/A Nitrile N/A
253747 N/A 25
N/A 0.625 in15.875 mm N/A 0.88 in22.352 mm N/A 0.125 in3.175 mm N/A Nitrile N/A
471466 N/A 47
N/A 0.625 in15.875 mm N/A 1.128 in28.651 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
471466V N/A 47
N/A 0.625 in15.875 mm N/A 1.128 in28.651 mm N/A 0.25 in6.35 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
450535 N/A 45
N/A 0.625 in15.875 mm N/A 1.25 in31.75 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
471564 N/A 47
N/A 0.625 in15.875 mm N/A 1.503 in38.176 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
471612 N/A 47
N/A 0.625 in15.875 mm N/A 1.579 in40.107 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Icon (for items table)
471653 N/A 47
N/A 0.625 in15.875 mm N/A 1.628 in41.351 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Icon (for items table)
470557 N/A 47
N/A 0.625 in15.875 mm N/A 1.381 in35.077 mm N/A 0.406 in10.312 mm N/A Nitrile N/A CAD Icon (for items table)
471255 N/A 47
N/A 0.625 in15.875 mm N/A 1.379 in35.027 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
471255V N/A 47
N/A 0.625 in15.875 mm N/A 1.379 in35.027 mm N/A 0.25 in6.35 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
471264 N/A 47
N/A 0.625 in15.875 mm N/A 1.254 in31.852 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
471264V N/A 47
N/A 0.625 in15.875 mm N/A 1.254 in31.852 mm N/A 0.25 in6.35 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
481466 N/A 48
N/A 0.625 in15.875 mm N/A 1.128 in28.651 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
484114 N/A 48
N/A 0.625 in15.875 mm N/A 1.629 in41.377 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
712024 N/A N/A 0.625 in15.875 mm N/A 1.128 in28.651 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
7188S N/A 33
N/A 0.625 in15.875 mm N/A 1.003 in25.476 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
7399S N/A 24
N/A 0.625 in15.875 mm N/A 0.945 in24.003 mm N/A 0.187 in4.75 mm N/A Nitrile N/A
314267N N/A 31
N/A 0.625 in15.875 mm N/A 1.005 in25.527 mm N/A 0.125 in3.175 mm N/A Polyacrylate N/A
151 - 200 of 4148 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »